您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
12 GROOVES - V belt pulleys PPV-J - micro V
Chiaravalli
Open transmission
V-belt pulleys
PPV pulleys
PPV-J
Powered by
CAD模型選擇
{chiaravalli/open_transmission/v_belt_pulleys/pulleys_ppv/ppv_j/12_grooves.prj},{NB=48112095},{CODE=48112095},{DE=95},{EXEC=3},{NG=12},{BUSH=1610},{S=26},{Z=6.5},{DM=-},{U=74},{D=-},{WEIGHT=0.93},{MAT=CAST-IRON G20},{SX=26.0},{ZX=6.5},{DMX=0.0},{UX=74},{DX=0},{PX=3.38},{FX=32.5},{BUSHX=1610}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Part number
ⁿ/ₐ
DE
De
[mm]
EXEC
design
ⁿ/ₐ
NG
N° Grooves
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
S
[mm]
Z
[mm]
DM
Dm
[mm]
U
[mm]
D
d
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
48112040
48112040
40
1
12
-
41.5
-
-
-
12
0.32
STEEL C45
48112045
48112045
45
1
12
-
41.5
-
-
-
12
0.41
STEEL C45
48112050
48112050
50
1
12
-
41.5
-
-
-
12
0.52
STEEL C45
48112056
48112056
56
3
12
1108
23
9.5
-
40
-
0.65
CAST-IRON G20
48112063
48112063
63
3
12
1108
23
9.5
-
46
-
0.39
CAST-IRON G20
48112071
48112071
71
3
12
1108
23
9.5
-
46
-
0.57
CAST-IRON G20
48112075
48112075
75
3
12
1610
26
6.5
-
60
-
0.38
CAST-IRON G20
48112080
48112080
80
3
12
1610
26
6.5
-
60
-
0.52
CAST-IRON G20
48112085
48112085
85
3
12
1610
26
6.5
-
60
-
0.66
CAST-IRON G20
48112090
48112090
90
3
12
1610
26
6.5
-
74
-
0.76
CAST-IRON G20
48112095
48112095
95
3
12
1610
26
6.5
-
74
-
0.93
CAST-IRON G20
48112100
48112100
100
3
12
1610
26
6.5
-
74
-
1.10
CAST-IRON G20
48112106
48112106
106
3
12
1610
26
6.5
-
88
-
1.24
CAST-IRON G20
48112112
48112112
112
3
12
1610
26
6.5
-
88
-
1.47
CAST-IRON G20
48112118
48112118
118
3
12
2012
32
0.5
-
98
-
1.55
CAST-IRON G20
48112125
48112125
125
3
12
2012
32
0.5
-
98
-
1.90
CAST-IRON G20
48112132
48112132
132
3
12
2012
32
0.5
-
98
-
2.21
CAST-IRON G20
48112140
48112140
140
4
12
2517
45
12.5
120
-
-
2.70
CAST-IRON G20
48112160
48112160
160
4
12
2517
45
12.5
120
-
-
3.80
CAST-IRON G20
48112180
48112180
180
5
12
2517
45
6.25
120
-
-
5.08
CAST-IRON G20
48112200
48112200
200
5
12
2517
45
6.25
120
-
-
6.40
CAST-IRON G20
48112224
48112224
224
5
12
2517
45
6.25
120
-
-
8.29
CAST-IRON G20
48112250
48112250
250
5
12
2517
45
6.25
120
-
-
10.50
CAST-IRON G20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Section PJ - Ribbed Belt Pulleys for Taper-Bushings, section PJ
Optibelt
26.01.2023
PV PJ 8 - PV Belt pulleys
Sati
11.11.2022
Section PL - Ribbed Belt Pulleys for Taper-Bushings, section PL
Optibelt
26.01.2023
Section PJ - Ribbed Belt Pulleys for cylindrical bores, section PJ
Optibelt
26.01.2023
PV PJ 16 - PV Belt pulleys
Sati
11.11.2022
16 GROOVES - V belt pulleys PPV-J - micro V
Chiaravalli
03.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表