您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
44769
Molex
PCB Receptacles
3.00mm
Micro-Fit BMI
Powered by
CAD模型選擇
{molex/pcb_receptacles/3_00mm/micro_fit_bmi/44769.prj},{NB=447691401},{SHA256=K0OJhNUSDnxTdCcspBqe5ss2CRsU5TkgeG8Roml2lmw=},{INAME=00089__447691401},{PN=447691401},{DESC=Micro-Fit BMI Receptacle Header, Dual Row, Vertical, with Press-fit Plastic Pegs, 2.54µm Tin (Sn), 14 Circuits},{CIRCUITS=14},{CURRENT=8.5},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
447690401
447690401
Micro-Fit BMI Receptacle ...
4
8.5
Tin
2
Vertical
Through Hole
447690402
447690402
Micro-Fit BMI Receptacle ...
4
8.5
Gold
2
Vertical
Through Hole
447690403
447690403
Micro-Fit BMI Receptacle ...
4
8.5
Gold
2
Vertical
Through Hole
447690601
447690601
Micro-Fit BMI Receptacle ...
6
8.5
Tin
2
Vertical
Through Hole
447690602
447690602
Micro-Fit BMI Receptacle ...
6
8.5
Gold
2
Vertical
Through Hole
447690603
447690603
Micro-Fit BMI Receptacle ...
6
8.5
Gold
2
Vertical
Through Hole
447690801
447690801
Micro-Fit BMI Receptacle ...
8
8.5
Tin
2
Vertical
Through Hole
447690802
447690802
Micro-Fit BMI Receptacle ...
8
8.5
Gold
2
Vertical
Through Hole
447690803
447690803
Micro-Fit BMI Receptacle ...
8
8.5
Gold
2
Vertical
Through Hole
447691001
447691001
Micro-Fit BMI Receptacle ...
10
8.5
Tin
2
Vertical
Through Hole
447691002
447691002
Micro-Fit BMI Receptacle ...
10
8.5
Gold
2
Vertical
Through Hole
447691003
447691003
Micro-Fit BMI Receptacle ...
10
8.5
Gold
2
Vertical
Through Hole
447691201
447691201
Micro-Fit BMI Receptacle ...
12
8.5
Tin
2
Vertical
Through Hole
447691202
447691202
Micro-Fit BMI Receptacle ...
12
8.5
Gold
2
Vertical
Through Hole
447691203
447691203
Micro-Fit BMI Receptacle ...
12
8.5
Gold
2
Vertical
Through Hole
447691401
447691401
Micro-Fit BMI Receptacle ...
14
8.5
Tin
2
Vertical
Through Hole
447691402
447691402
Micro-Fit BMI Receptacle ...
14
8.5
Gold
2
Vertical
Through Hole
447691403
447691403
Micro-Fit BMI Receptacle ...
14
8.5
Gold
2
Vertical
Through Hole
447691601
447691601
Micro-Fit BMI Receptacle ...
16
8.5
Tin
2
Vertical
Through Hole
447691602
447691602
Micro-Fit BMI Receptacle ...
16
8.5
Gold
2
Vertical
Through Hole
447691603
447691603
Micro-Fit BMI Receptacle ...
16
8.5
Gold
2
Vertical
Through Hole
447691801
447691801
Micro-Fit BMI Receptacle ...
18
8.5
Tin
2
Vertical
Through Hole
447691802
447691802
Micro-Fit BMI Receptacle ...
18
8.5
Gold
2
Vertical
Through Hole
447691803
447691803
Micro-Fit BMI Receptacle ...
18
8.5
Gold
2
Vertical
Through Hole
447692001
447692001
Micro-Fit BMI Receptacle ...
20
8.5
Tin
2
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表