您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Accessories - Olympian Plus 64 Series
IMI Norgren
Air Preparation
Olympian Plus 64 series
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/olympian_64/accessories_olympian_plus_64_series.prj},{NB=Y64A-6AA-N1N_Olympian_Plus_64},{CNSORDERNO=Y64A-6AA-N1N},{PS=6 - 3/4\" Inlet},{TH=A - PTF},{PR=NULL},{B=NULL},{DR=NULL},{FE=NULL},{DP=NULL},{LT=NULL},{NOTE=Single Yoke},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_8_240_300_B64G.pdf},{STEP=Norgren-Y64A-6AA-N1N.STEP},{NAME=Norgren-Y64A-6AA-N1N},{INAME=Norgren2dY64A2d6AA2dN1N},{SHA256=ubFobIGJk7fgRfOP1oQCE2EyCp+WqepG0j6JrYDrC6M=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
NOTE
Notes
ⁿ/ₐ
18-026-978
18-026-978
-
-
Duplex Kit
18-026-979
18-026-979
-
-
Duplex Kit
18-026-980
18-026-980
-
-
Duplex Kit
18-026-981
18-026-981
-
-
Rear Entry Bracket
4346-99
4346-99
-
-
Adjustable Pressure Switc...
4348-89
4348-89
-
-
Panel Nunting Nut
74503-51
74503-51
-
-
Yoke Connector Kit
74504-50
74504-50
-
-
Wall Mounting Kit
74504-52
74504-52
-
-
Wall Mounting Kit
74505-50
74505-50
4 - 1/2" Inlet
G- ISO G Parallel
End Connector
74505-52
74505-52
4 - 1/2" Inlet
A - PTF
End Connector
74505-53
74505-53
6 - 3/4" Inlet
G- ISO G Parallel
End Connector
74505-55
74505-55
6 - 3/4" Inlet
A - PTF
End Connector
74507-50
74507-50
3 - 3/8" Inlet
G- ISO G Parallel
Porting Block
74507-52
74507-52
3 - 3/8" Inlet
A - PTF
Porting Block
Y64A-2AA-N1N
Y64A-2AA-N1N
2 - 1/4" Inlet
A - PTF
Single Yoke
Y64A-3AA-N1N
Y64A-3AA-N1N
3 - 3/8" Inlet
A - PTF
Single Yoke
Y64A-4AA-N1N
Y64A-4AA-N1N
4 - 1/2" Inlet
A - PTF
Single Yoke
Y64A-6AA-N1N
Y64A-6AA-N1N
6 - 3/4" Inlet
A - PTF
Single Yoke
Y64A-2GA-N1N
Y64A-2GA-N1N
2 - 1/4" Inlet
G- ISO G Parallel
Single Yoke
Y64A-3GA-N1N
Y64A-3GA-N1N
3 - 3/8" Inlet
G- ISO G Parallel
Single Yoke
Y64A-4GA-N1N
Y64A-4GA-N1N
4 - 1/2" Inlet
G- ISO G Parallel
Single Yoke
Y64A-6GA-N1N
Y64A-6GA-N1N
6 - 3/4" Inlet
G- ISO G Parallel
Single Yoke
Y64A-2AA-N2N
Y64A-2AA-N2N
2 - 1/4" Inlet
A - PTF
Double Yoke
Y64A-3AA-N2N
Y64A-3AA-N2N
3 - 3/8" Inlet
A - PTF
Double Yoke
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
L64 - Micro fog & Oil fog Lubricators
IMI Norgren
17.11.2023
R64G - General Purpose Regulator
IMI Norgren
17.11.2023
P64F - Soft Start Dump Valve
IMI Norgren
17.11.2023
10225 - Straight adaptor. BSP parallel
IMI Norgren
17.11.2023
10029 - Bulkhead connector. tube to tube
IMI Norgren
17.11.2023
10247 - 90° Swivel elbow adaptor. BSP parallel
IMI Norgren
17.11.2023
B64G - Filter/Regulator
IMI Norgren
17.11.2023
T64 - Shut Off Valve
IMI Norgren
17.11.2023
18-015-..., V70534-... - Pressure gauges
IMI Norgren
11.12.2023
Modular base with side, end and bottom ports open - Universal sub-base opti...
IMI Norgren
17.11.2023
End plates (Form D) for ISO G and NPT threads - Sub-bases, end plates and b...
IMI Norgren
17.11.2023
M/C 800 - Heavy duty flow regulator
IMI Norgren
17.11.2023
F64G - General Purpose Filter
IMI Norgren
17.11.2023
BL64 - Box Set & Combination Units
IMI Norgren
17.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表