您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
43145 - Male elbow adaptor - BSP taper
IMI Norgren
Fittings
43 Series
Powered by
CAD模型選擇
{imi_precision/3_fittings/43_series/43145_male_elbow_adaptor_bsp_taper.prj},{NB=431451048},{CNSORDERNO=431451048},{PS=10},{TH=mm},{PS2=1/2\"},{TH2=R - ISO R Taper},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_9_1_220_43_series.pdf},{STEP=Norgren-431451048.step},{NAME=Norgren-431451048},{INAME=Norgren2d431451048},{SHA256=9RItMxPyb63nASvWmivFO0uwDbDIp9sd9KpqdlzRadw=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PS2
Port Size
ⁿ/ₐ
TH2
Thread form
ⁿ/ₐ
431450418
431450418
4
mm
1/8"
R - ISO R Taper
431450618
431450618
6
mm
1/8"
R - ISO R Taper
431450628
431450628
6
mm
1/4"
R - ISO R Taper
431450818
431450818
8
mm
1/8"
R - ISO R Taper
431450828
431450828
8
mm
1/4"
R - ISO R Taper
431450838
431450838
8
mm
3/8"
R - ISO R Taper
431451028
431451028
10
mm
1/4"
R - ISO R Taper
431451038
431451038
10
mm
3/8"
R - ISO R Taper
431451048
431451048
10
mm
1/2"
R - ISO R Taper
431451228
431451228
12
mm
1/4"
R - ISO R Taper
431451238
431451238
12
mm
3/8"
R - ISO R Taper
431451248
431451248
12
mm
1/2"
R - ISO R Taper
431451438
431451438
14
mm
3/8"
R - ISO R Taper
431451448
431451448
14
mm
1/2"
R - ISO R Taper
431451548
431451548
15
mm
1/2"
R - ISO R Taper
431451648
431451648
16
mm
1/2"
R - ISO R Taper
431451848
431451848
18
mm
1/2"
R - ISO R Taper
431451868
431451868
18
mm
3/4"
R - ISO R Taper
431452268
431452268
22
mm
3/4"
R - ISO R Taper
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表