您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
4m³/h (nominal flow), PN16
Wilo
Multistage vertical in-line pumps
Helix V
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0841f9285f/40288a8a54ce361f0154de0849582ec1/8ae2819c5d728b37015d880906f62ff1.prj},{NB=HELIX V406-1/16/E/S/400-50 4201374(350)},{ARTICLE_ID=4201374},{EF014904=0},{EF014905=0},{EF000991=6.5},{EF000992=47.10},{EF020449=16.0},{EF000536=0},{EF003977=400},{EF000351=3},{EF005455=50},{EF000001=1.70},{EF012425=0.75},{EF013710=0.7},{EF001642=2900.0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007521=0},{EF016392=0},{EF016393=0},{EF023182=-30.0},{EF002386=-15.0},{EF025503=25},{EF025504=25},{EF004265=204.0},{EF023086=649.0},{EF000167=25.6},{A=0},{A1=0},{A2=0},{B1=8},{B2=8},{BO1=66},{BO2=66},{D1=47},{D2=47},{DO1=0},{DO2=0},{D21=11},{D22=11},{D41=58},{D42=58},{DN1=25},{DN2=25},{F1=0.0},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF004250
Material of connection
ⁿ/ₐ
EF025877
Material quality connection
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012425
Motor power output (P2) per motor
[kW]
EF013710
Minimum Efficiency Index (MEI)
ⁿ/ₐ
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023093
Motor with extended shaft
ⁿ/ₐ
EF015266
Communication
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016383
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016385
Radio standard 5G
ⁿ/ₐ
EF016386
Interface signal 0-10 V / 2-10 V
ⁿ/ₐ
EF016387
Interface signal 0-20 mA / 4-20 mA
ⁿ/ₐ
EF016388
Interface PT100 / PT1000 / PTC
ⁿ/ₐ
EF016389
Interface Pulse Width Modulation (PWM)
ⁿ/ₐ
EF016390
Interface pulse counter
ⁿ/ₐ
EF003626
Potential free switch contact
ⁿ/ₐ
EF007314
With communication interface RS-485
ⁿ/ₐ
EF007312
With communication interface RS-232
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF016391
Supporting protocol for CAN/CANOpen
ⁿ/ₐ
EF016392
Supporting protocol for Modbus TCP
ⁿ/ₐ
EF016393
Supporting protocol for Modbus RTU
ⁿ/ₐ
EF016394
Supporting protocol for BACnet MS/TP
ⁿ/ₐ
EF016395
Supporting protocol for BACnet IP
ⁿ/ₐ
EF016396
Supporting protocol for LON/LONWorks
ⁿ/ₐ
EF016397
Supporting protocol for LIN Bus
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025116
Connection on supply side
ⁿ/ₐ
EF025117
Diameter of connection on supply side
ⁿ/ₐ
EF025503
Outer pipe diameter connection inlet side
[mm]
EF026143
Flange compression stage connection inlet
[bar]
EF014906
Connection standard inlet side
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF020038
Self-priming
ⁿ/ₐ
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF004265
Recess length
[mm]
EF023086
Pump height
[mm]
EF000167
Weight
[kg]
EF004663
Explosion-proof
ⁿ/ₐ
EF014908
Standard motor
ⁿ/ₐ
EF014979
Motor efficiency class
ⁿ/ₐ
EF016015
With protection against dry running
ⁿ/ₐ
EF008837
Approval
ⁿ/ₐ
MECHANICAL_SEAL
Mechanical seal
ⁿ/ₐ
EF023103
With oval counterflanges
ⁿ/ₐ
A
Angle electrical cabinet
[°]
A1
Angle to first bolt hole
[°]
A2
Angle to first bolt hole
[°]
B1
Thickness flange (incl. sealing edge)
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
BO1
Width oval flange
[mm]
BO2
Width oval flange
[mm]
D1
Outer diameter of flange
[mm]
D2
Outer diameter of flange
[mm]
DO1
Outer pipe diameter connection
ⁿ/ₐ
DO2
Outer pipe diameter connection
ⁿ/ₐ
D21
Diameter bolt hole
[mm]
D22
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
D42
Diameter sealing edge
[mm]
DN1
Nominal inner diameter
[mm]
DN2
Nominal inner diameter
[mm]
F1
Thickness sealing edge
[mm]
F2
Thickness sealing edge
[mm]
H1
Pump height
[mm]
DM
Diameter motor
[mm]
H2
Height to bottom side electrical cabinet
[mm]
H3
Distance to centre connection
[mm]
H4
Distance to bottom side motor
[mm]
H5
Thickness foot
[mm]
H6
Distance to fastening
[mm]
K1
Pitch circle
[mm]
K2
Pitch circle
[mm]
L1
Connection length
[mm]
L2
Connection length
[mm]
LE4
Width electrical cabinet
[mm]
LE5
Length electrical cabinet
[mm]
LE7
Centre pump to top side electrical cabinet
[mm]
LH1
Centre-to-centre holes
[mm]
LH2
Centre-to-centre holes
[mm]
LO1
Length oval flange
[mm]
LO2
Length oval flange
[mm]
N1
Number of bolt holes
ⁿ/ₐ
N2
Number of bolt holes
ⁿ/ₐ
Z1
Working length
[mm]
Z2
Working length
[mm]
BF3
Dimensions
[mm]
BF4
Dimensions
[mm]
BF5
Dimensions
[mm]
BF6
Dimensions
[mm]
B4
Dimensions
[mm]
B5
Dimensions
[mm]
B7
Dimensions
[mm]
B8
Dimensions
[mm]
B9
Dimensions
[mm]
B10
Dimensions
[mm]
B11
Dimensions
[mm]
CF1
Dimensions
[mm]
CF2
Dimensions
[mm]
DIAMD1
Dimensions
[mm]
DIAMD2
Dimensions
[mm]
D3
Dimensions
[mm]
D4
Dimensions
[mm]
DL1
Dimensions
[mm]
DL2
Dimensions
[mm]
H0
Dimensions
[mm]
H7
Dimensions
[mm]
H8
Dimensions
[mm]
H9
Dimensions
[mm]
H10
Dimensions
ⁿ/ₐ
H11
Dimensions
[mm]
H12
Dimensions
[mm]
L4
Dimensions
[mm]
L5
Dimensions
[mm]
L7
Dimensions
[mm]
L8
Dimensions
[mm]
L9
Dimensions
[mm]
L12
Dimensions
[mm]
R1
Dimensions
[mm]
B
Angle bracket
[°]
4160518
4160518
HELIX V402-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V402-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
15.81
16.0
Terminals
0
400
3
50
0.95
0.37
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
595.0
22.0
-
Asynchronous
IE2
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
595
138
371
50
371
18
174.5
75
75
102
102
109
104
121
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
85
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4160519
4160519
HELIX V403-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V403-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
23.45
16.0
Terminals
0
400
3
50
0.95
0.37
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
620.0
23.0
-
Asynchronous
IE2
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
620
138
396
50
396
18
199.5
75
75
102
102
109
104
121
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
85
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4160520
4160520
HELIX V404-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V404-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
31.53
16.0
Terminals
0
400
3
50
1.32
0.55
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
644.0
24.0
-
Asynchronous
IE2
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
644
130
421
50
421
18
224.5
75
75
102
102
109
104
121
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
85
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4160521
4160521
HELIX V405-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V405-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
39.53
16.0
Terminals
0
400
3
50
1.70
0.75
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
674.0
29.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
674
170
446
50
446
18
249.5
75
75
102
102
94
94
136
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
100
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4160522
4160522
HELIX V406-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V406-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
47.10
16.0
Terminals
0
400
3
50
1.70
0.75
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
649.0
30.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
649
170
471
50
471
18
274.5
75
75
102
102
94
94
136
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
100
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4160523
4160523
HELIX V407-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V407-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
55.40
16.0
Terminals
0
400
3
50
2.50
1.10
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
724.0
32.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
724
170
496
50
496
18
299.5
75
75
102
102
94
94
136
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
100
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4160526
4160526
HELIX V409-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V409-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
70.67
16.0
Terminals
0
400
3
50
2.50
1.10
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
774.0
33.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
774
170
546
50
546
18
349.5
75
75
102
102
94
94
136
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
100
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4160528
4160528
HELIX V410-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V410-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
79.37
16.0
Terminals
0
400
3
50
3.00
1.50
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
875.0
38.0
0
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
875
172
581
50
581
18
374.5
75
75
102
102
110
110
132
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
115
13
180
128
0
158.5
22.5
0
0.0
0
100
157
0
183
0
0
181
180
4160530
4160530
HELIX V411-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V411-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
87.12
16.0
Terminals
0
400
3
50
3.00
1.50
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
900.0
38.0
0
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
900
172
606
50
606
18
399.5
75
75
102
102
110
110
132
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
115
13
180
128
0
158.5
22.5
0
0.0
0
100
157
0
183
0
0
181
180
4160532
4160532
HELIX V412-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V412-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
94.83
16.0
Terminals
0
400
3
50
3.00
1.50
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
925.0
39.0
0
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
925
172
631
50
631
18
424.5
75
75
102
102
110
110
132
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
115
13
180
128
0
158.5
22.5
0
0.0
0
100
157
0
183
0
0
181
180
4160534
4160534
HELIX V413-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V413-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
103.10
16.0
Terminals
0
400
3
50
4.30
2.20
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
975.0
42.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
975
193
681
50
681
18
474.5
75
75
102
102
110
110
132
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
115
13
180
128
0
158.5
22.5
0
0.0
0
100
157
0
183
0
0
181
180
4160536
4160536
HELIX V414-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V414-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
110.80
16.0
Terminals
0
400
3
50
4.30
2.20
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
975.0
42.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
975
193
681
50
681
18
474.5
75
75
102
102
110
110
132
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
115
13
180
128
0
158.5
22.5
0
0.0
0
100
157
0
183
0
0
181
180
4160538
4160538
HELIX V416-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V416-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
126.30
16.0
Terminals
0
400
3
50
4.30
2.20
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
1025.0
43.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
1025
193
731
50
731
18
524.5
75
75
102
102
110
110
132
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
115
13
180
128
0
158.5
22.5
0
0.0
0
100
157
0
183
0
0
181
180
4160540
4160540
HELIX V418-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V418-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
141.70
16.0
Terminals
0
400
3
50
4.30
2.20
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
1075.0
44.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
1075
193
781
50
781
18
574.5
75
75
102
102
110
110
132
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
115
13
180
128
0
158.5
22.5
0
0.0
0
100
157
0
183
0
0
181
180
4160542
4160542
HELIX V420-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V420-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
159.10
16.0
Terminals
0
400
3
50
5.50
3.00
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
1180.0
57.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
1180
191
841
50
841
18
619.5
75
75
102
102
110
110
132
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
130
13
180
128
0
161.0
35.0
0
0.0
0
100
157
0
183
0
0
181
180
4193858
4193858
HELIX V408-1/16/E/KS/400-...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V408-1/16/E/KS/400-...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
63.09
16.0
Terminals
0
400
3
50
2.50
1.10
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
749.0
32.0
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
749
170
521
50
521
18
324.5
75
75
102
102
94
94
136
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
100
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4201364
4201364
HELIX V402-1/16/E/S/400-5...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V402-1/16/E/S/400-5...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
15.81
16.0
Terminals
0
400
3
50
0.95
0.37
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
535.0
16.9
-
Asynchronous
IE2
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
535
138
311
50
311
18
114.5
75
75
102
102
109
104
121
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
85
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4201366
4201366
HELIX V403-1/16/E/S/400-5...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V403-1/16/E/S/400-5...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
23.45
16.0
Terminals
0
400
3
50
0.95
0.37
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
560.0
17.4
-
Asynchronous
IE2
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
560
138
336
50
336
18
139.5
75
75
102
102
109
104
121
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
85
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4201369
4201369
HELIX V404-1/16/E/S/400-5...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V404-1/16/E/S/400-5...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
31.53
16.0
Terminals
0
400
3
50
1.32
0.55
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
584.0
18.9
-
Asynchronous
IE2
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
584
130
361
50
361
18
164.5
75
75
102
102
109
104
121
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
85
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4201372
4201372
HELIX V405-1/16/E/S/400-5...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V405-1/16/E/S/400-5...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
39.53
16.0
Terminals
0
400
3
50
1.70
0.75
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
624.0
25.1
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
624
170
396
50
396
18
199.5
75
75
102
102
94
94
136
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
100
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4201374
4201374
HELIX V406-1/16/E/S/400-5...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V406-1/16/E/S/400-5...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
47.10
16.0
Terminals
0
400
3
50
1.70
0.75
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
649.0
25.6
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
649
170
421
50
421
18
224.5
75
75
102
102
94
94
136
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
100
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4201377
4201377
HELIX V407-1/16/E/S/400-5...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V407-1/16/E/S/400-5...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
55.40
16.0
Terminals
0
400
3
50
2.50
1.10
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
674.0
26.9
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
674
170
446
50
446
18
249.5
75
75
102
102
94
94
136
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
100
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4201380
4201380
HELIX V408-1/16/E/S/400-5...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V408-1/16/E/S/400-5...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
63.09
16.0
Terminals
0
400
3
50
2.50
1.10
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
699.0
27.4
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
699
170
471
50
471
18
274.5
75
75
102
102
94
94
136
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
100
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4201382
4201382
HELIX V409-1/16/E/S/400-5...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V409-1/16/E/S/400-5...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
70.67
16.0
Terminals
0
400
3
50
2.50
1.10
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
724.0
27.9
-
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
724
170
496
50
496
18
299.5
75
75
102
102
94
94
136
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
100
13
180
128
0
158.5
12.5
0
0.0
0
100
157
0
183
0
0
181
180
4201385
4201385
HELIX V410-1/16/E/S/400-5...
WILO SE
Non-self-priming, high-ef...
Highly efficient high-pre...
HELIX V410-1/16/E/S/400-5...
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
6.5
79.37
16.0
Terminals
0
400
3
50
3.00
1.50
0.7
F
2900.0
None
Other
no
None
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
825.0
33.9
0
Asynchronous
IE3
no
ACS. KTW. WRAS
BQ1EGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
25
25
0.0
0.0
825
172
531
50
531
18
324.5
75
75
102
102
110
110
132
75
75
99
99
2
2
78
78
6.75
24
6.75
24
180
212
0
183
0
0
0
66
66
151
10.8
152
115
13
180
128
0
158.5
22.5
0
0.0
0
100
157
0
183
0
0
181
180
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6m³/h (nominal flow), PN16
Wilo
15.04.2024
36m³/h (nominal flow), PN16
Wilo
15.04.2024
10m³/h (nominal flow), PN16
Wilo
15.04.2024
PN 6/10
Wilo
15.04.2024
22m³/h (nominal flow), PN25
Wilo
15.04.2024
2m³/h (nominal flow), PN16
Wilo
15.04.2024
10m³/h (nominal flow), PN16
Wilo
15.04.2024
22m³/h (nominal flow), PN16
Wilo
15.04.2024
4m³/h (nominal flow), PN25
Wilo
15.04.2024
2m³/h (nominal flow), PN25
Wilo
15.04.2024
22m³/h (nominal flow), PN40
Wilo
15.04.2024
6m³/h (nominal flow), PN25
Wilo
15.04.2024
22m³/h (nominal flow), PN30
Wilo
15.04.2024
16m³/h (nominal flow), PN16
Wilo
15.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表