您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N417 - Colonne
Intercom
Standard Guide Elements
Demountable pillars with ring nut retention
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_con_collare/colonne_n417.prj},{NB=41725X180},{TYPE=N417},{D1=25},{D2=26},{D3=38},{D4=48},{B=8},{A=4.5},{C=4.5},{L=180},{L1=100},{L2=80},{L4=22},{L5=8},{L6=6},{R=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
B
[mm]
A
[mm]
C
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L4
[mm]
L5
[mm]
41712X090
41712X090
N417
12
13
20
28
6
3.4
3.5
90
50
40
12
6
41712X100
41712X100
N417
12
13
20
28
6
3.4
3.5
100
60
40
12
6
41712X110
41712X110
N417
12
13
20
28
6
3.4
3.5
110
60
50
12
6
41712X120
41712X120
N417
12
13
20
28
6
3.4
3.5
120
70
50
12
6
41712X130
41712X130
N417
12
13
20
28
6
3.4
3.5
130
70
60
12
6
41712X140
41712X140
N417
12
13
20
28
6
3.4
3.5
140
70
70
12
6
41716X140
41716X140
N417
16
18
28
38
8
4.5
4.5
140
80
60
16
8
41716X150
41716X150
N417
16
18
28
38
8
4.5
4.5
150
90
60
16
8
41716X160
41716X160
N417
16
18
28
38
8
4.5
4.5
160
90
70
16
8
41716X170
41716X170
N417
16
18
28
38
8
4.5
4.5
170
100
70
16
8
41716X180
41716X180
N417
16
18
28
38
8
4.5
4.5
180
100
80
16
8
41716X190
41716X190
N417
16
18
28
38
8
4.5
4.5
190
100
90
16
8
41719X160
41719X160
N417
19
22
32
42
8
4.5
4.5
160
90
70
20
8
41719X170
41719X170
N417
19
22
32
42
8
4.5
4.5
170
100
70
20
8
41719X180
41719X180
N417
19
22
32
42
8
4.5
4.5
180
100
80
20
8
41719X190
41719X190
N417
19
22
32
42
8
4.5
4.5
190
110
80
20
8
41719X200
41719X200
N417
19
22
32
42
8
4.5
4.5
200
110
90
20
8
41719X210
41719X210
N417
19
22
32
42
8
4.5
4.5
210
110
100
20
8
41725X180
41725X180
N417
25
26
38
48
8
4.5
4.5
180
100
80
22
8
41725X190
41725X190
N417
25
26
38
48
8
4.5
4.5
190
110
80
22
8
41725X200
41725X200
N417
25
26
38
48
8
4.5
4.5
200
110
90
22
8
41725X210
41725X210
N417
25
26
38
48
8
4.5
4.5
210
120
90
22
8
41725X220
41725X220
N417
25
26
38
48
8
4.5
4.5
220
120
100
22
8
41725X230
41725X230
N417
25
26
38
48
8
4.5
4.5
230
120
110
22
8
41732X180
41732X180
N417
32
34
48
60
10
5.5
5.5
180
100
80
25
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表