您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
70m³/h (nominal flow), PN16
Wilo
Multistage vertical in-line pumps
Multivert MVIE
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0841f9285f/40288a8a54ce361f0154de0845916f39/8ae2819c5ddeb106015de4beeaf144d3.prj},{NB=Multivert MVIE 7002 (3~380/400/460 V, EPDM, ) 4166155(350)},{ARTICLE_ID=4166155},{EF014904=0},{EF014905=0},{EF000991=121.0},{EF000992=53.66},{EF020449=16.0},{EF000536=0},{EF003977=400},{EF000351=3},{EF000001=33.10},{EF012425=11.0},{EF013710=0.4},{EF001642=2900.0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007521=0},{EF003055=0},{EF003052=0},{EF007525=0},{EF016391=0},{EF016392=0},{EF016393=0},{EF016394=0},{EF016395=0},{EF016396=0},{EF016397=0},{EF023182=-15.0},{EF002386=-15.0},{EF025503=100},{EF025504=100},{EF004265=380.0},{EF023086=1274.0},{EF000167=222.0},{A=0},{A1=22.5},{A2=22.5},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF004250
Material of connection
ⁿ/ₐ
EF025877
Material quality connection
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012425
Motor power output (P2) per motor
[kW]
EF013710
Minimum Efficiency Index (MEI)
ⁿ/ₐ
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023093
Motor with extended shaft
ⁿ/ₐ
EF015266
Communication
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016383
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016385
Radio standard 5G
ⁿ/ₐ
EF016386
Interface signal 0-10 V / 2-10 V
ⁿ/ₐ
EF016387
Interface signal 0-20 mA / 4-20 mA
ⁿ/ₐ
EF016388
Interface PT100 / PT1000 / PTC
ⁿ/ₐ
EF016389
Interface Pulse Width Modulation (PWM)
ⁿ/ₐ
EF016390
Interface pulse counter
ⁿ/ₐ
EF003626
Potential free switch contact
ⁿ/ₐ
EF007314
With communication interface RS-485
ⁿ/ₐ
EF007312
With communication interface RS-232
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF016391
Supporting protocol for CAN/CANOpen
ⁿ/ₐ
EF016392
Supporting protocol for Modbus TCP
ⁿ/ₐ
EF016393
Supporting protocol for Modbus RTU
ⁿ/ₐ
EF016394
Supporting protocol for BACnet MS/TP
ⁿ/ₐ
EF016395
Supporting protocol for BACnet IP
ⁿ/ₐ
EF016396
Supporting protocol for LON/LONWorks
ⁿ/ₐ
EF016397
Supporting protocol for LIN Bus
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025116
Connection on supply side
ⁿ/ₐ
EF025117
Diameter of connection on supply side
ⁿ/ₐ
EF025503
Outer pipe diameter connection inlet side
[mm]
EF026143
Flange compression stage connection inlet
[bar]
EF014906
Connection standard inlet side
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF020038
Self-priming
ⁿ/ₐ
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF004265
Recess length
[mm]
EF023086
Pump height
[mm]
EF000167
Weight
[kg]
EF004663
Explosion-proof
ⁿ/ₐ
EF014908
Standard motor
ⁿ/ₐ
EF014979
Motor efficiency class
ⁿ/ₐ
EF016015
With protection against dry running
ⁿ/ₐ
EF008837
Approval
ⁿ/ₐ
MECHANICAL_SEAL
Mechanical seal
ⁿ/ₐ
EF023103
With oval counterflanges
ⁿ/ₐ
A
Angle electrical cabinet
[°]
A1
Angle to first bolt hole
[°]
A2
Angle to first bolt hole
[°]
B1
Thickness flange (incl. sealing edge)
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
BO1
Width oval flange
[mm]
BO2
Width oval flange
[mm]
D1
Outer diameter of flange
[mm]
D2
Outer diameter of flange
[mm]
DO1
Outer pipe diameter connection
[mm]
DO2
Outer pipe diameter connection
[mm]
D21
Diameter bolt hole
[mm]
D22
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
D42
Diameter sealing edge
[mm]
DN1
Nominal inner diameter
[mm]
DN2
Nominal inner diameter
[mm]
F1
Thickness sealing edge
[mm]
F2
Thickness sealing edge
[mm]
H1
Pump height
[mm]
DM
Diameter motor
[mm]
H2
Height to bottom side electrical cabinet
[mm]
H3
Distance to centre connection
[mm]
H4
Distance to bottom side motor
[mm]
H5
Thickness foot
[mm]
H6
Distance to fastening
[mm]
K1
Pitch circle
[mm]
K2
Pitch circle
[mm]
L1
Connection length
[mm]
L2
Connection length
[mm]
LE4
Width electrical cabinet
[mm]
LE5
Length electrical cabinet
[mm]
LE7
Centre pump to top side electrical cabinet
[mm]
LH1
Centre-to-centre holes
[mm]
LH2
Centre-to-centre holes
[mm]
LO1
Length oval flange
[mm]
LO2
Length oval flange
[mm]
N1
Number of bolt holes
ⁿ/ₐ
N2
Number of bolt holes
ⁿ/ₐ
Z1
Working length
[mm]
Z2
Working length
[mm]
BF3
Dimensions
[mm]
BF4
Dimensions
[mm]
BF5
Dimensions
[mm]
BF6
Dimensions
[mm]
B4
Dimensions
[mm]
B5
Dimensions
[mm]
B7
Dimensions
[mm]
B8
Dimensions
[mm]
B9
Dimensions
[mm]
B10
Dimensions
[mm]
B11
Dimensions
[mm]
CF1
Dimensions
ⁿ/ₐ
CF2
Dimensions
ⁿ/ₐ
DIAMD1
Dimensions
[mm]
DIAMD2
Dimensions
[mm]
D3
Dimensions
[mm]
D4
Dimensions
[mm]
DL1
Dimensions
[mm]
DL2
Dimensions
[mm]
H0
Dimensions
[mm]
H7
Dimensions
[mm]
H8
Dimensions
[mm]
H9
Dimensions
[mm]
H10
Dimensions
ⁿ/ₐ
H11
Dimensions
[mm]
H12
Dimensions
[mm]
L4
Dimensions
[mm]
L5
Dimensions
[mm]
L7
Dimensions
[mm]
L8
Dimensions
[mm]
L9
Dimensions
[mm]
L12
Dimensions
[mm]
R1
Dimensions
[mm]
B
Angle bracket
[°]
4122317
4122317
Multivert MVIE 7001 (3~38...
WILO SE
Non-self-priming multista...
Non-self-priming vertical...
Multivert MVIE 7001 (3~38...
0
0
Grey cast iron
EN-GJL-250
Stainless steel
GX5CrNiMo19-11-2
Grey cast iron
EN-GJL-250
0
0
121.0
27.06
16.0
0
0
400
3
50. 60
5.60
5.5
0.4
F
2900.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-15.0
-15.0
Flange
DN 100
100
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
no
IP55
380.0
939.0
133.9
-
Asynchronous W/ FC
IE4
0
no
U3BE3GG
no
0
22.5
22.5
24
24
0
0
220
220
106
106
19
19
156
156
100
100
3.0
3.0
939
262
559
140
559
45
736.0
180
180
190
190
221.20
306.16
296
180
180
0
0
8
8
190
190
0.00
0
0.00
0
280
350
0
0
0
0
0
0
0
318
16.0
241
300
14
280
225
0
204.0
19.0
0
0.0
0
0
264
0
235.5
0
0
555
180
4122318
4122318
Multivert MVIE 7002/2 (3~...
WILO SE
Non-self-priming multista...
Non-self-priming vertical...
Multivert MVIE 7002/2 (3~...
0
0
Grey cast iron
EN-GJL-250
Stainless steel
GX5CrNiMo19-11-2
Grey cast iron
EN-GJL-250
0
0
121.0
40.43
16.0
0
0
400
3
50. 60
5.60
7.5
0.4
F
2900.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-15.0
-15.0
Flange
DN 100
100
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
no
IP55
380.0
1024.0
141.9
-
Asynchronous W/ FC
IE4
0
no
U3BE3GG
no
0
22.5
22.5
24
24
0
0
220
220
106
106
19
19
156
156
100
100
3.0
3.0
1024
262
644
140
644
45
821.0
180
180
190
190
221.20
306.16
296
180
180
0
0
8
8
190
190
0.00
0
0.00
0
280
350
0
0
0
0
0
0
0
318
16.0
241
300
14
280
225
0
204.0
19.0
0
0.0
0
0
264
0
235.5
0
0
555
180
4166155
4166155
Multivert MVIE 7002 (3~38...
WILO SE
Non-self-priming multista...
Non-self-priming vertical...
Multivert MVIE 7002 (3~38...
0
0
Grey cast iron
EN-GJL-250
Stainless steel
GX5CrNiMo19-11-2
Grey cast iron
EN-GJL-250
0
0
121.0
53.66
16.0
0
0
400
3
50. 60
33.10
11.0
0.4
F
2900.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-15.0
-15.0
Flange
DN 100
100
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
no
IP55
380.0
1274.0
222.0
-
Asynchronous W/ FC
IE4
0
no
U3BE3GG
no
0
22.5
22.5
24
24
0
0
220
220
106
106
19
19
156
156
100
100
3.0
3.0
1274
305
757
140
757
45
958.0
180
180
190
190
290.39
441.00
398
180
180
0
0
8
8
190
190
0.00
0
0.00
0
280
350
0
0
0
0
0
0
0
318
16.0
241
350
14
280
225
0
314.0
22.0
0
0.0
0
0
264
0
235.5
0
0
555
180
4166156
4166156
Multivert MVIE 7003/1 (3~...
WILO SE
Non-self-priming multista...
Non-self-priming vertical...
Multivert MVIE 7003/1 (3~...
0
0
Grey cast iron
EN-GJL-250
Stainless steel
GX5CrNiMo19-11-2
Grey cast iron
EN-GJL-250
0
0
121.0
73.36
16.0
0
0
400
3
50. 60
39.90
15.0
0.4
F
2900.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-15.0
-15.0
Flange
DN 100
100
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
no
IP55
380.0
1359.0
222.0
-
Asynchronous W/ FC
IE4
0
no
U3BE3GG
no
0
22.5
22.5
24
24
0
0
220
220
106
106
19
19
156
156
100
100
3.0
3.0
1359
305
842
140
842
45
1043.0
180
180
190
190
290.39
441.00
398
180
180
0
0
8
8
190
190
0.00
0
0.00
0
280
350
0
0
0
0
0
0
0
318
16.0
241
350
14
280
225
0
314.0
22.0
0
0.0
0
0
264
0
235.5
0
0
555
180
4166157
4166157
Multivert MVIE 7004/2 (3~...
WILO SE
Non-self-priming multista...
Non-self-priming vertical...
Multivert MVIE 7004/2 (3~...
0
0
Grey cast iron
EN-GJL-250
Stainless steel
GX5CrNiMo19-11-2
Grey cast iron
EN-GJL-250
0
0
121.0
92.09
16.0
0
0
400
3
50. 60
43.90
18.5
0.4
F
2900.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-15.0
-15.0
Flange
DN 100
100
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
no
IP55
380.0
1504.0
283.0
-
Asynchronous W/ FC
IE4
0
no
U3BE3GG
no
0
22.5
22.5
24
24
0
0
220
220
106
106
19
19
156
156
100
100
3.0
3.0
1504
350
927
140
927
45
1188.0
180
180
190
190
290.39
441.00
458
180
180
0
0
8
8
190
190
0.00
0
0.00
0
280
350
0
0
0
0
0
0
0
318
16.0
241
350
14
280
225
0
314.0
22.0
0
0.0
0
0
264
0
235.5
0
0
555
180
4166158
4166158
Multivert MVIE 7004 (3~38...
WILO SE
Non-self-priming multista...
Non-self-priming vertical...
Multivert MVIE 7004 (3~38...
0
0
Grey cast iron
EN-GJL-250
Stainless steel
GX5CrNiMo19-11-2
Grey cast iron
EN-GJL-250
0
0
121.0
105.60
16.0
0
0
400
3
50. 60
39.90
22.0
0.4
F
2900.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-15.0
-15.0
Flange
DN 100
100
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
no
IP55
380.0
1504.0
282.0
-
Asynchronous W/ FC
IE4
0
no
U3BE3GG
no
0
22.5
22.5
24
24
0
0
220
220
106
106
19
19
156
156
100
100
3.0
3.0
1504
350
927
140
927
45
1188.0
180
180
190
190
290.39
441.00
458
180
180
0
0
8
8
190
190
0.00
0
0.00
0
280
350
0
0
0
0
0
0
0
318
16.0
241
350
14
280
225
0
314.0
22.0
0
0.0
0
0
264
0
235.5
0
0
555
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表