您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N412 - Ball retainers N412
Intercom
Standard Guide Elements
Ball bearing cages
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/gabbie_a_sfera/gabbie_a_sfera.prj},{NB=41205X025},{TYPE=N412},{D1=5},{K=1.0},{L=25},{LX=10,15,20,25,30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
K
[mm]
L
[mm]
NTS
Total numer of spheres
ⁿ/ₐ
41203X010
41203X010
N412
3
1.0
10
21
41203X015
41203X015
N412
3
1.0
15
35
41203X020
41203X020
N412
3
1.0
20
49
41204X010
41204X010
N412
4
1.0
10
21
41204X015
41204X015
N412
4
1.0
15
35
41204X020
41204X020
N412
4
1.0
20
49
41204X025
41204X025
N412
4
1.0
25
64
41205X010
41205X010
N412
5
1.0
10
29
41205X015
41205X015
N412
5
1.0
15
49
41205X020
41205X020
N412
5
1.0
20
69
41205X025
41205X025
N412
5
1.0
25
89
41205X030
41205X030
N412
5
1.0
30
109
41206X010
41206X010
N412
6
1.5
10
36
41206X015
41206X015
N412
6
1.5
15
61
41206X020
41206X020
N412
6
1.5
20
69
41206X025
41206X025
N412
6
1.5
25
89
41206X030
41206X030
N412
6
1.5
30
109
41208X015
41208X015
N412
8
1.5
15
61
41208X020
41208X020
N412
8
1.5
20
69
41208X025
41208X025
N412
8
1.5
25
89
41208X030
41208X030
N412
8
1.5
30
109
41208X040
41208X040
N412
8
1.5
40
149
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N081 - Steel and bronze inside bushings according to ISO 9448 N081
Intercom
15.07.2022
N411 - Ball retainers in bronze N411
Intercom
15.07.2022
N276 form AH hardened - Ejector pins according to DIN 1530 / ISO 6751-N276...
Intercom
15.07.2022
N414 - Standard elements for high velocity AV Bushings N414
Intercom
15.07.2022
N 9047 - Straight bush bronze plated - N9047
Intercom
15.07.2022
CAXX-C-0X - CA Clamp Arms
Tennessee Rand
07.03.2018
RP1 - Straight Retract Pin Devices
Tennessee Rand
07.03.2018
Reduction asymetric - GRID CHANNEL U-shape
Pflitsch
21.09.2017
GK TW X64 95 - GRID CHANNEL partition X64
Pflitsch
21.09.2017
PIK KS - accessory
Pflitsch
04.03.2021
GK HS X11 - GRID CHANNEL suspended support X11
Pflitsch
21.09.2017
GKX C - GITTER KANAL C-Form
Pflitsch
21.09.2017
GK DH X33 - Deckenhalter fur Gewindestange
Pflitsch
21.09.2017
GK TK X36 - GITTER KANAL Trägerklammer X36
Pflitsch
21.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表