目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 5M-9 - HTD Timing belt pulleys
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore 5M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_5m/t_belt_pulleys_with_pilot_bore_5m_9_asmtab.prj},{NB=41009024},{DESCRIPTION=24 5M 09},{CNSORDERNO=41009024},{TYPE=2F},{MAT=St},{Z=24},{DP=38.20},{DE=37.06},{DF=42},{DM=27.0},{DI=0.0},{F=14.5},{L=22.5},{D=6},{N=208},{KG=0.15},{I=30.5},{VER=9},{PPATH=t_belt_pulleys_with_pilot_bore_5m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
41009012
12 5M 09
41009012
2F
St
12
19.10
17.96
23
12.5
14.5
20.0
6
202
0.03
41009014
14 5M 09
41009014
2F
St
14
22.28
21.14
25
13.5
14.5
20.0
6
203
0.04
41009015
15 5M 09
41009015
2F
St
15
23.87
22.73
28
16.0
14.5
20.0
6
204
0.05
41009016
16 5M 09
41009016
2F
St
16
25.46
24.32
28
16.5
14.5
20.0
6
204
0.05
41009018
18 5M 09
41009018
2F
St
18
28.65
27.51
32
20.0
14.5
20.0
6
205
0.07
41009020
20 5M 09
41009020
2F
St
20
31.83
30.69
36
23.0
14.5
22.5
6
206
0.10
41009021
21 5M 09
41009021
2F
St
21
33.42
32.28
38
24.0
14.5
22.5
6
207
0.12
41009022
22 5M 09
41009022
2F
St
22
35.01
33.87
38
25.5
14.5
22.5
6
207
0.13
41009024
24 5M 09
41009024
2F
St
24
38.20
37.06
42
27.0
14.5
22.5
6
208
0.15
41009026
26 5M 09
41009026
2F
St
26
41.38
40.24
44
30.0
14.5
22.5
6
209
0.18
41009028
28 5M 09
41009028
2F
St
28
44.56
43.42
48
30.5
14.5
22.5
6
210
0.21
41009030
30 5M 09
41009030
2F
St
30
47.75
46.60
51
35.0
14.5
22.5
6
211
0.25
41009032
32 5M 09
41009032
2F
St
32
50.93
49.79
54
38.0
14.5
22.5
8
212
0.28
41009036
36 5M 09
41009036
2F
St
36
57.30
56.16
60
38.0
14.5
22.5
8
214
0.33
41009040
40 5M 09
41009040
2F
St
40
63.66
62.52
71
38.0
14.5
22.5
8
217
0.42
41009044
44 5M 09
41009044
2
Al
44
70.03
68.89
0
38.0
14.5
25.5
8
0
0.17
41009048
48 5M 09
41009048
2
Al
48
76.39
75.25
0
45.0
14.5
25.5
8
0
0.18
41009060
60 5M 09
41009060
2
Al
60
95.49
94.35
0
45.0
14.5
25.5
8
0
0.23
41009072
72 5M 09
41009072
2
Al
72
114.59
113.45
0
45.0
14.5
25.5
8
0
0.42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表