您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Cylindrical gears module 2.5 - Cylindrical gears
BEA Ingranaggi
Gears
Cylindrical Gears
Powered by
CAD模型選擇
{bea/gears/cylindrical_gears/cylindrical_gears_mod_2_5.prj},{NB=401025042},{Z=42},{CNSORDERNO=401025042},{DE=110.0},{DP=105.0},{DM=70},{D1=16},{KG=2.22},{A=45},{B=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
401025012
12
401025012
35.0
30.0
22
10
0.17
45
25
401025013
13
401025013
37.5
32.5
25
10
0.21
45
25
401025014
14
401025014
40.0
35.0
28
10
0.25
45
25
401025015
15
401025015
42.5
37.5
30
10
0.30
45
25
401025016
16
401025016
45.0
40.0
32
12
0.33
45
25
401025017
17
401025017
47.5
42.5
35
12
0.38
45
25
401025018
18
401025018
50.0
45.0
35
12
0.42
45
25
401025019
19
401025019
52.5
47.5
35
12
0.45
45
25
401025020
20
401025020
55.0
50.0
40
12
0.54
45
25
401025021
21
401025021
57.5
52.5
40
14
0.56
45
25
401025022
22
401025022
60.0
55.0
45
14
0.66
45
25
401025023
23
401025023
62.5
57.5
45
14
0.70
45
25
401025024
24
401025024
65.0
60.0
45
14
0.74
45
25
401025025
25
401025025
67.5
62.5
50
14
0.85
45
25
401025026
26
401025026
70.0
65.0
50
14
0.90
45
25
401025027
27
401025027
72.5
67.5
50
14
0.95
45
25
401025028
28
401025028
75.0
70.0
50
14
1.00
45
25
401025029
29
401025029
77.5
72.5
50
14
1.06
45
25
401025030
30
401025030
80.0
75.0
55
14
1.18
45
25
401025031
31
401025031
82.5
77.5
55
16
1.22
45
25
401025032
32
401025032
85.0
80.0
55
16
1.28
45
25
401025033
33
401025033
87.5
82.5
55
16
1.34
45
25
401025034
34
401025034
90.0
85.0
55
16
1.41
45
25
401025035
35
401025035
92.5
87.5
60
16
1.54
45
25
401025036
36
401025036
95.0
90.0
60
16
1.61
45
25
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表