您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 3M-9 - HTD Timing belt pulleys
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore 3M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_3m/t_belt_pulleys_with_pilot_bore_3m09_asmtab.prj},{NB=40009024},{DESCRIPTION=24 3M 09},{CNSORDERNO=40009024},{TYPE=2F},{MAT=Al},{Z=24},{DP=22.92},{DE=22.16},{DF=25.0},{DM=14.0},{DI=0.0},{F=12.8},{L=20.6},{D=6},{N=108},{KG=0.02},{I=15.0},{VER=9},{PPATH=t_belt_pulleys_with_pilot_bore_3m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
40009010
10 3M 09
40009010
1F
Al
10
9.55
8.79
13.0
12.0
10.2
17.5
0
100
0.01
40009012
12 3M 09
40009012
1F
Al
12
11.46
10.70
15.0
15.0
10.2
17.5
0
101
0.01
40009014
14 3M 09
40009014
1F
Al
14
13.37
12.61
16.0
16.0
10.2
17.5
0
102
0.01
40009015
15 3M 09
40009015
1F
Al
15
14.32
13.56
18.0
17.5
10.2
17.5
0
104
0.01
40009016
16 3M 09
40009016
2F
Al
16
15.28
14.52
18.0
10.0
12.8
20.6
4
104
0.01
40009018
18 3M 09
40009018
2F
Al
18
17.19
16.43
19.5
11.0
12.8
20.6
6
105
0.01
40009020
20 3M 09
40009020
2F
Al
20
19.10
18.34
23.0
13.0
12.8
20.6
6
107
0.01
40009021
21 3M 09
40009021
2F
Al
21
20.05
19.29
25.0
14.0
12.8
20.6
6
108
0.01
40009022
22 3M 09
40009022
2F
Al
22
21.01
20.25
25.0
14.0
12.8
20.6
6
108
0.01
40009024
24 3M 09
40009024
2F
Al
24
22.92
22.16
25.0
14.0
12.8
20.6
6
108
0.02
40009026
26 3M 09
40009026
2F
Al
26
24.83
24.07
28.0
16.0
12.8
20.6
6
109
0.02
40009028
28 3M 09
40009028
2F
Al
28
26.74
25.98
32.0
18.0
12.8
20.6
6
110
0.02
40009030
30 3M 09
40009030
2F
Al
30
28.65
27.89
32.0
20.0
12.8
20.6
6
110
0.03
40009032
32 3M 09
40009032
2F
Al
32
30.56
29.80
36.0
22.0
12.8
20.6
6
111
0.03
40009036
36 3M 09
40009036
2F
Al
36
34.38
33.62
38.0
26.0
13.4
22.2
6
112
0.05
40009040
40 3M 09
40009040
2F
Al
40
38.20
37.44
42.0
28.0
13.4
22.2
6
113
0.06
40009044
44 3M 09
40009044
2F
Al
44
42.02
41.26
48.0
33.0
13.4
22.2
6
114
0.07
40009048
48 3M 09
40009048
2
Al
48
45.84
45.08
0.0
33.0
13.4
22.2
8
0
0.11
40009060
60 3M 09
40009060
2
Al
60
57.30
56.54
0.0
33.0
13.4
22.2
8
0
0.11
40009072
72 3M 09
40009072
2
Al
72
68.76
68.00
0.0
33.0
13.4
22.2
8
0
0.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys with pilot bore 3M-15 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 5M-9 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 5M-15 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 5M-25 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
HTD3M-09 - Toothed pulley - Aluminium - 3mm Pitch - Belt width 9mm
HPC
17.02.2022
Timing belt pulleys with pilot bore 8M-20 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore XL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 8M-30 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 21-T 5 - Metric pulleys ''T'' - DIN 772...
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 5M - HTD timing belt pulleys for taper...
BEA Ingranaggi
06.07.2020
ZRR-3M-BR09-AL - HTD Pulleys, Profile 3M, Timing Belt Width 9mm
MÄDLER
26.04.2024
Zahnriemenscheibe - Toothed belt pulleys (metric T-division)
Ketten Fuchs
23.07.2021
HTD-Toothed belt pulleys - metric division, HTD profile
Ketten Fuchs
23.07.2021
SM23 - Stepper Motors, NEMA 23
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表