您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Safety-related magnetic proximity switch
SIEMENS
Electric engineering, automation, process control engineering
Binary sensor technology, safety-related sensor technology
Safety-related proximity switch
Powered by
CAD模型選擇
{siemens/27/27-27/27-27-24/27-27-24-02.prj},{NB=3SE66172CA04},{MANUID=3SE66172CA04},{AAP609=1},{AAP670=0},{AAP679=0},{BAA038=-25},{BAA039=70},{BAD826=MIN},{BAD823=88.0},{BAD843=17.0},{BAD844=7.0},{BAD849=25.0},{BAD856=13.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85365080},{SUPPLIERALTNO=3SE6617-2CA04},{IMAGE=../../../_pool_/5f/ab/g_ic03_xx_10348p.png},{DESCSHORT=Magnetic switch contact block 25 x 88 mm, for door hinge l safety contacts 2 NC},{DESCLONG=Magnet switch Contact block 25 x 88 mm for door hinge on the left Contact elements: Safety contacts 2 NC Signaling contact 1 NC with connecting cable 3 m without LED, the matching solenoid 3SE6714-2CA or offset by 90° 3SE6724-2CA},{EAN=4047621002637}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAC073
Performance level acc. to EN ISO 13849-1
ⁿ/ₐ
AAD250
Housing coating
ⁿ/ₐ
AAO382
Functional safety (SIL)
ⁿ/ₐ
AAP609
Number of outputs with signaling function that already have a contact
ⁿ/ₐ
AAP670
Number of secure outputs with contact
ⁿ/ₐ
AAP679
Number of semi-conductor outputs with signaling function
ⁿ/ₐ
BAA038
min. ambient temperature
[°C]
BAA039
max. ambient temperature
[°C]
BAD826
Diameter of sensor
[mm]
BAD722
suitable for safety functions
ⁿ/ₐ
BAD803
Type of actuation
ⁿ/ₐ
BAD804
Design of interface for security oriented communications.
ⁿ/ₐ
BAD823
Width of sensor
[mm]
BAD840
Housing construction form
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAD843
Ensured switch distance OFF
[mm]
BAD844
Ensured switch distance ON
[mm]
BAD849
Height of sensor
[mm]
BAD856
Length of sensor
[mm]
BAD866
mechanical installation conditions
ⁿ/ₐ
BAD886
Cross circuit/short circuit recognition possible
ⁿ/ₐ
BAD915
Voltage type
ⁿ/ₐ
BAD936
Monitoring function of downstream devices present
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
3SE66052BA
3SE66052BA
3SE6605-2BA
Magnetic switch contact b...
Magnet switch Contact blo...
4011209398627
Siemens
Magnet switch Contact blo...
E
Not applicable
SIL 3
-25
70
true
Magnet
Without
25.0
Block
cable
15.0
5.0
13.0
88.0
not flush
true
AC/DC
IP67
1
1
1
DE
85365080
3SE66053BA
3SE66053BA
3SE6605-3BA
Magnetic switch contact b...
Magnet switch Switching e...
4011209398610
Siemens
Magnet switch Switching e...
E
Not applicable
SIL 3
-25
70
true
Magnet
Without
25.0
Block
cable
14.0
4.0
13.0
33.0
not flush
true
DC
IP67
1
1
1
DE
85365080
3SE67041BA
3SE67041BA
3SE6704-1BA
Solenoid, round M30
Solenoid round M30
4011209407183
Siemens
Solenoid round M30
Without
Not applicable
Without
-25
70
30.0
Without
cylinder, thread
15.0
not flush
IP67
1
1
1
CN
85051990
3SE67042BA
3SE67042BA
3SE6704-2BA
Solenoid, rectangular lar...
Solenoid rectangular larg...
4011209398603
Siemens
Solenoid rectangular larg...
E
Not applicable
SIL 3
-25
70
true
Without
25.0
Block
13.0
88.0
not flush
false
IP67
1
1
1
DE
85051990
3SE67043BA
3SE67043BA
3SE6704-3BA
Solenoid, rectangular sma...
Solenoid rectangular smal...
4011209398597
Siemens
Solenoid rectangular smal...
E
Not applicable
SIL 3
-25
70
true
Without
25.0
Block
13.0
33.0
not flush
false
IP67
1
1
1
DE
85051990
3SE66042BA
3SE66042BA
3SE6604-2BA
Magnetic switch contact b...
Magnet switch Contact blo...
4011209564091
Siemens
Magnet switch Contact blo...
E
Not applicable
SIL 3
-25
70
true
Magnet
Without
25.0
Block
cable
15.0
5.0
13.0
88.0
not flush
false
AC/DC
IP67
1
1
1
DE
85365080
3SE66053BA05
3SE66053BA05
3SE6605-3BA05
Contact block rectangular...
Contact block rectangular...
4011209447073
Siemens
Contact block rectangular...
E
Not applicable
SIL 3
-25
70
true
Magnet
Without
25.0
Block
cable
14.0
4.0
13.0
33.0
not flush
true
DC
IP67
1
1
1
DE
85365080
3SE66053BA10
3SE66053BA10
3SE6605-3BA10
Contact block, rectangula...
Contact block rectangular...
4011209447080
Siemens
Contact block rectangular...
E
Not applicable
SIL 3
-25
70
true
Magnet
Without
25.0
Block
cable
14.0
4.0
13.0
33.0
not flush
true
DC
IP67
1
1
1
DE
85365080
3SE66042BA01
3SE66042BA01
3SE6604-2BA01
Magnetic switch contact b...
Magnet switch Contact blo...
4011209642751
Siemens
Magnet switch Contact blo...
E
Not applicable
SIL 3
-25
70
true
Magnet
Without
25.0
Block
M8 connector, 4-pole
15.0
5.0
13.0
88.0
not flush
false
AC/DC
IP67
1
1
1
DE
85365080
3SE66051BA02
3SE66051BA02
3SE6605-1BA02
Magnetic switch contact b...
Magnet switch Contact blo...
4011209642713
Siemens
Magnet switch Contact blo...
E
Not applicable
SIL 3
-25
70
30.0
true
Magnet
Without
cylinder, thread
M8 connector, 4-pole
15.0
5.0
48.0
not flush
true
AC/DC
IP67
1
1
1
DE
85365080
3SE66052BA01
3SE66052BA01
3SE6605-2BA01
Magnetic switch contact b...
Magnet switch Contact blo...
4011209642737
Siemens
Magnet switch Contact blo...
E
Not applicable
SIL 3
-25
70
true
Magnet
Without
25.0
Block
M8 connector, 4-pole
15.0
5.0
13.0
88.0
not flush
true
AC/DC
IP67
1
1
1
DE
85365080
3SE66062BA04
3SE66062BA04
3SE6606-2BA04
Magnet switch Contact blo...
Magnet switch Contact blo...
4011209938076
Siemens
Magnet switch Contact blo...
E
Not applicable
SIL 3
-25
70
true
Magnet
Without
25.0
Block
cable
15.0
5.0
13.0
88.0
not flush
true
AC/DC
IP67
1
1
1
DE
85365080
3SE66173CA04
3SE66173CA04
3SE6617-3CA04
Magnetic switch contact b...
Magnet switch Switching e...
4047621002705
Siemens
Magnet switch Switching e...
E
Not applicable
SIL 3
1
0
0
-25
70
true
Magnet
Without
26.0
cable
15.0
5.0
36.0
13.0
quasi-flush
true
DC
false
IP67
1
1
1
DE
85365080
3SE66172CA04
3SE66172CA04
3SE6617-2CA04
Magnetic switch contact b...
Magnet switch Contact blo...
4047621002637
Siemens
Magnet switch Contact blo...
E
Not applicable
SIL 3
1
0
0
-25
70
true
Magnet
Without
88.0
cable
17.0
7.0
25.0
13.0
quasi-flush
true
DC
false
IP67
1
1
1
DE
85365080
3SE66173CA01
3SE66173CA01
3SE6617-3CA01
Magnetically-operated swi...
Magnetically-operated swi...
4047621001470
Siemens
Magnetically-operated swi...
E
Not applicable
SIL 3
1
0
0
-25
70
true
Magnet
Without
26.0
Latching connection 8 mm,...
15.0
5.0
36.0
13.0
quasi-flush
true
DC
false
IP67
1
1
1
DE
85365080
3SE66273CA01
3SE66273CA01
3SE6627-3CA01
Magnet switch Switching e...
Magnet switch Switching e...
4047621002729
Siemens
Magnet switch Switching e...
E
Not applicable
SIL 3
1
0
0
-25
70
true
Magnet
Without
26.0
Latching connection 8 mm,...
15.0
5.0
36.0
13.0
quasi-flush
true
DC
false
IP67
1
1
1
DE
85365080
3SE67242CA
3SE67242CA
3SE6724-2CA
Solenoid, rectangular lar...
Solenoid, rectangular lar...
4047621001463
Siemens
Solenoid, rectangular lar...
Without
Not applicable
Without
-25
70
Without
88.0
25.0
7.0
IP67
1
1
1
DE
85051990
3SE67243CA
3SE67243CA
3SE6724-3CA
Solenoid, rectangular sma...
Solenoid, rectangular sma...
4047621001487
Siemens
Solenoid, rectangular sma...
Without
Not applicable
Without
-25
70
Without
26.0
36.0
13.0
IP67
1
1
1
DE
85051990
3SE66144CA01
3SE66144CA01
3SE6614-4CA01
Magnetic switch contact b...
Magnet switch Contact blo...
4047621002613
Siemens
Magnet switch Contact blo...
E
Not applicable
SIL 3
0
0
0
-25
70
true
Magnet
Without
88.0
M8 connector, 4-pole
17.0
7.0
25.0
13.0
quasi-flush
true
DC
false
IP67
1
1
1
DE
85365080
3SE66244CA01
3SE66244CA01
3SE6624-4CA01
Magnetic switch contact b...
Magnet switch Contact blo...
4047621002644
Siemens
Magnet switch Contact blo...
E
Not applicable
SIL 3
0
0
0
-25
70
true
Magnet
Without
88.0
M8 connector, 4-pole
17.0
7.0
25.0
13.0
quasi-flush
true
DC
false
IP67
1
1
1
DE
85365080
3SE66272CA04
3SE66272CA04
3SE6627-2CA04
Magnetic switch contact b...
Magnet switch Contact blo...
4047621002668
Siemens
Magnet switch Contact blo...
E
Not applicable
SIL 3
1
0
0
-25
70
true
Magnet
Without
88.0
cable
17.0
7.0
25.0
13.0
quasi-flush
true
DC
false
IP67
1
1
1
DE
85365080
3SE66273CA04
3SE66273CA04
3SE6627-3CA04
Magnetic switch contact b...
Magnet switch Switching e...
4047621002736
Siemens
Magnet switch Switching e...
E
Not applicable
SIL 3
1
0
0
-25
70
true
Magnet
Without
26.0
cable
15.0
5.0
36.0
13.0
quasi-flush
true
DC
false
IP67
1
1
1
DE
85365080
3SE66163CA01
3SE66163CA01
3SE6616-3CA01
Magnetic switch contact b...
Magnet switch Switching e...
4047621002699
Siemens
Magnet switch Switching e...
E
Not applicable
SIL 3
1
1
0
-25
70
true
Magnet
Without
26.0
Latching connection 8 mm,...
15.0
5.0
36.0
13.0
quasi-flush
true
DC
false
IP67
1
1
1
DE
85365080
3SE66172CA01
3SE66172CA01
3SE6617-2CA01
Magnet switch Contact blo...
Magnet switch Contact blo...
4047621002620
Siemens
Magnet switch Contact blo...
E
Not applicable
SIL 3
1
0
0
-25
70
true
Magnet
Without
88.0
Latching connection 8 mm,...
17.0
7.0
25.0
13.0
quasi-flush
true
DC
false
IP67
1
1
1
DE
85365080
3SE67142CA
3SE67142CA
3SE6714-2CA
Solenoid, rectangular lar...
Solenoid, rectangular lar...
4047621002675
Siemens
Solenoid, rectangular lar...
Without
Not applicable
Without
-25
70
Without
88.0
25.0
7.0
IP67
1
1
1
DE
85051990
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表