您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Temperature monitoring equipment
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Monitoring equipment (low-voltage switch technology)
Powered by
CAD模型選擇
{siemens/27/27-37/27-37-18/27-37-18-10.prj},{NB=3RS10411GW50},{MANUID=3RS10411GW50},{AAB958=24},{AAB959=24},{AAB960=24},{AAP365=0},{AAP377=2},{AAP546=1},{AAP692=3},{BAA020=106.0},{BAB577=91.0},{BAF016=45.0},{BAH432=240},{BAH434=240},{BAH436=240},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85364900},{SUPPLIERALTNO=3RS1041-1GW50},{IMAGE=../../../_pool_/86/11/p_nsb0_xx_00772p.png},{DESCSHORT=Temperature monitoring relay Pt100/1000, KTY83/84, NTC 3 sensors},{DESCLONG=Temperature monitoring relay PT100/1000, KTY83/84, NTC 3 sensors, 2 threshold values digitally adjustable -50 °C to 500 °C 24 - 240 V AC/DC 2 x 1 CO + 1 NO, Width 45 mm screw terminal},{EAN=4011209534568},{MANUNAME=Siemens}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP692
Number of shunt circuits
ⁿ/ₐ
BAA020
Height
[mm]
BAB577
Depth
[mm]
BAC050
Type of actuation
ⁿ/ₐ
BAD346
External reset possible
ⁿ/ₐ
BAD470
detachable terminals present
ⁿ/ₐ
BAD525
Error storage is possible
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAF016
Width
[mm]
BAH432
Max. rated AC voltage for controls, 50 Hz
[V]
BAH434
max. rated AC voltage for controls (60 Hz)
[V]
BAH436
Max. rated DC voltage for controls
[V]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
3RS15401HB80
3RS15401HB80
3RS1540-1HB80
Temperature monitoring re...
Temperature monitoring re...
4011209895966
Siemens
Temperature monitoring re...
18
0
3
0
1
106.0
91.0
DC
true
true
true
Screw connection
45.0
30
1
1
1
CZ
85364900
3RS14411HB50
3RS14411HB50
3RS1441-1HB50
Temperature monitoring re...
Temperature monitoring re...
4011209895942
Siemens
Temperature monitoring re...
18
0
3
0
3
106.0
91.0
DC
true
true
Screw connection
45.0
30
1
1
1
CZ
85364900
3RS14401HB50
3RS14401HB50
3RS1440-1HB50
Temperature monitoring re...
Temperature monitoring re...
4011209895928
Siemens
Temperature monitoring re...
18
0
3
0
1
106.0
91.0
DC
true
true
Screw connection
45.0
30
1
1
1
CZ
85364190
3RS15402HB80
3RS15402HB80
3RS1540-2HB80
Temperature monitoring re...
Temperature monitoring re...
4011209895973
Siemens
Temperature monitoring re...
18
0
3
0
1
108.0
91.0
DC
true
true
true
Screw/spring connection
45.0
30
1
1
1
CZ
85364190
3RS14402HB50
3RS14402HB50
3RS1440-2HB50
Temperature monitoring re...
Temperature monitoring re...
4011209895935
Siemens
Temperature monitoring re...
18
0
3
0
1
108.0
91.0
DC
true
true
Screw/spring connection
45.0
30
1
1
1
CZ
85364900
3RS14412HB50
3RS14412HB50
3RS1441-2HB50
Temperature monitoring re...
Temperature monitoring re...
4011209895959
Siemens
Temperature monitoring re...
18
0
3
0
3
108.0
91.0
DC
true
true
Screw/spring connection
45.0
30
1
1
1
CZ
85364900
3RS10001CK00
3RS10001CK00
3RS1000-1CK00
Temperature monitoring re...
Temperature monitoring re...
4011209535275
Siemens
Temperature monitoring re...
1
0
1
1
83.0
91.0
AC
false
true
false
Screw connection
23.0
1
1
1
DE
85364900
3RS10201DD10
3RS10201DD10
3RS1020-1DD10
Temperature monitoring re...
Temperature monitoring re...
4011209535756
Siemens
Temperature monitoring re...
0
1
1
1
102.0
91.0
AC/DC
false
true
false
Screw connection
23.0
1
1
1
DE
85364190
3RS10401GD50
3RS10401GD50
3RS1040-1GD50
Temperature monitoring re...
Temperature monitoring re...
4011209534520
Siemens
Temperature monitoring re...
0
2
1
1
106.0
91.0
AC/DC
true
true
true
Screw connection
45.0
1
1
1
DE
85364190
3RS10001CD20
3RS10001CD20
3RS1000-1CD20
Temperature monitoring re...
Temperature monitoring re...
4011209535268
Siemens
Temperature monitoring re...
1
0
1
1
83.0
91.0
AC/DC
false
true
false
Screw connection
23.0
1
1
1
DE
85364190
3RS10001CK10
3RS10001CK10
3RS1000-1CK10
Temperature monitoring re...
Temperature monitoring re...
4011209535282
Siemens
Temperature monitoring re...
1
0
1
1
83.0
91.0
AC
false
true
false
Screw connection
23.0
1
1
1
DE
85364900
3RS10001CK20
3RS10001CK20
3RS1000-1CK20
Temperature monitoring re...
Temperature monitoring re...
4011209535299
Siemens
Temperature monitoring re...
1
0
1
1
83.0
91.0
AC
false
true
false
Screw connection
23.0
1
1
1
DE
85364900
3RS10101CD00
3RS10101CD00
3RS1010-1CD00
Temperature monitoring re...
Temperature monitoring re...
4011209535305
Siemens
Temperature monitoring re...
1
0
1
1
92.0
91.0
AC/DC
false
true
false
Screw connection
23.0
1
1
1
DE
85364190
3RS10101CD10
3RS10101CD10
3RS1010-1CD10
Temperature monitoring re...
Temperature monitoring re...
4011209535312
Siemens
Temperature monitoring re...
1
0
1
1
92.0
91.0
AC/DC
false
true
false
Screw connection
23.0
1
1
1
DE
85364190
3RS10101CD20
3RS10101CD20
3RS1010-1CD20
Temperature monitoring re...
Temperature monitoring re...
4011209535329
Siemens
Temperature monitoring re...
1
0
1
1
92.0
91.0
AC/DC
false
true
false
Screw connection
23.0
1
1
1
DE
85364190
3RS10101CK00
3RS10101CK00
3RS1010-1CK00
Temperature monitoring re...
Temperature monitoring re...
4011209535336
Siemens
Temperature monitoring re...
1
0
1
1
92.0
91.0
AC
false
true
false
Screw connection
23.0
1
1
1
DE
85364900
3RS10101CK10
3RS10101CK10
3RS1010-1CK10
Temperature monitoring re...
Temperature monitoring re...
4011209535343
Siemens
Temperature monitoring re...
1
0
1
1
92.0
91.0
AC
false
true
false
Screw connection
23.0
1
1
1
DE
85364900
3RS10101CK20
3RS10101CK20
3RS1010-1CK20
Temperature monitoring re...
Temperature monitoring re...
4011209535350
Siemens
Temperature monitoring re...
1
0
1
1
92.0
91.0
AC
false
true
false
Screw connection
23.0
1
1
1
DE
85364900
3RS10201DD00
3RS10201DD00
3RS1020-1DD00
Temperature monitoring re...
Temperature monitoring re...
4011209535749
Siemens
Temperature monitoring re...
0
1
1
1
102.0
91.0
AC/DC
false
true
false
Screw connection
23.0
1
1
1
DE
85364190
3RS10201DD20
3RS10201DD20
3RS1020-1DD20
Temperature monitoring re...
Temperature monitoring re...
4011209535763
Siemens
Temperature monitoring re...
0
1
1
1
102.0
91.0
AC/DC
false
true
false
Screw connection
23.0
1
1
1
DE
85364190
3RS10201DW00
3RS10201DW00
3RS1020-1DW00
Temperature monitoring re...
Temperature monitoring re...
4011209535770
Siemens
Temperature monitoring re...
24
24
24
0
1
1
1
102.0
91.0
AC/DC
false
true
false
Screw connection
23.0
240
240
240
1
1
1
DE
85364900
3RS10201DW10
3RS10201DW10
3RS1020-1DW10
Temperature monitoring re...
Temperature monitoring re...
4011209535787
Siemens
Temperature monitoring re...
24
24
24
0
1
1
1
102.0
91.0
AC/DC
false
true
false
Screw connection
23.0
240
240
240
1
1
1
DE
85364900
3RS10201DW20
3RS10201DW20
3RS1020-1DW20
Temperature monitoring re...
Temperature monitoring re...
4011209535794
Siemens
Temperature monitoring re...
24
24
24
0
1
1
1
102.0
91.0
AC/DC
false
true
false
Screw connection
23.0
240
240
240
1
1
1
DE
85364900
3RS10202DW20
3RS10202DW20
3RS1020-2DW20
Temperature monitoring re...
Temperature monitoring re...
4011209539112
Siemens
Temperature monitoring re...
24
24
24
0
1
1
1
103.0
91.0
AC/DC
false
true
false
Screw/spring connection
23.0
240
240
240
1
1
1
DE
85364900
3RS10301DD00
3RS10301DD00
3RS1030-1DD00
Temperature monitoring re...
Temperature monitoring re...
4011209535824
Siemens
Temperature monitoring re...
0
1
1
1
102.0
91.0
AC/DC
false
true
false
Screw connection
23.0
1
1
1
DE
85364190
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Power contactor, AC switching
SIEMENS
04.05.2022
Insulation-/earth connection monitoring equipment
SIEMENS
04.05.2022
C51x - Temperature Monitors
ABB Low Voltage & Systems
26.03.2024
CM-TCx - Temperature Monitors
ABB Low Voltage & Systems
26.03.2024
Current monitoring equipment
SIEMENS
04.05.2022
Switch disconnector
SIEMENS
04.05.2022
HED-C - Temperature Controller
SMC Corporation
26.06.2024
Push-button actuator, complete unit
SIEMENS
04.05.2022
V.4FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A4...
FG INOX
25.04.2023
Voltage monitoring equipment
SIEMENS
04.05.2022
Front element for push-button actuators
SIEMENS
04.05.2022
Timed relay
SIEMENS
04.05.2022
DIN 910 - Hexagon head screws plugs with collar, cylindrical thread, rule e...
Fabory
13.02.2023
Extension module for vibration control unit
SIEMENS
04.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表