您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Solid Bottom - Aluminum E1 Heavy Duty 160mm Siderail
unitray
Cable Tray Outside Vertical Fittings
Aluminum E1 Heavy Duty 160mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_outside_vertical_fittings/aluminum_e1_heavy_duty_160mm_siderail/solid_bottom.prj},{NB=4OA-HX91},{SHA256=GGYMbb6uCJKI00g3o8ZteurOTQgBvA7kwwUZOPFuBSU=},{INAME=00835__4oa2dhx91},{DESC=Outside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=H - E / 160 mm (6.3)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=1 - Solid Bottom},{PN=4OA-HX91}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3OA-H321
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
2 - 150 mm (6)"
1 - Solid Bottom
3OA-H321
3OA-H331
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
3 - 203 mm (8)"
1 - Solid Bottom
3OA-H331
3OA-H351
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
5 - 300 mm (12)"
1 - Solid Bottom
3OA-H351
3OA-H361
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
6 - 450 mm (18)"
1 - Solid Bottom
3OA-H361
3OA-H371
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
7 - 600 mm (24)"
1 - Solid Bottom
3OA-H371
3OA-H381
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
8 - 750 mm (30)"
1 - Solid Bottom
3OA-H381
3OA-H391
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
9 - 900 mm (36)"
1 - Solid Bottom
3OA-H391
3OA-H621
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
2 - 150 mm (6)"
1 - Solid Bottom
3OA-H621
3OA-H631
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
3 - 203 mm (8)"
1 - Solid Bottom
3OA-H631
3OA-H651
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
5 - 300 mm (12)"
1 - Solid Bottom
3OA-H651
3OA-H661
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
6 - 450 mm (18)"
1 - Solid Bottom
3OA-H661
3OA-H671
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
7 - 600 mm (24)"
1 - Solid Bottom
3OA-H671
3OA-H681
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
8 - 750 mm (30)"
1 - Solid Bottom
3OA-H681
3OA-H691
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
9 - 900 mm (36)"
1 - Solid Bottom
3OA-H691
3OA-H921
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
2 - 150 mm (6)"
1 - Solid Bottom
3OA-H921
3OA-H931
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
3 - 203 mm (8)"
1 - Solid Bottom
3OA-H931
3OA-H951
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
5 - 300 mm (12)"
1 - Solid Bottom
3OA-H951
3OA-H961
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
6 - 450 mm (18)"
1 - Solid Bottom
3OA-H961
3OA-H971
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
7 - 600 mm (24)"
1 - Solid Bottom
3OA-H971
3OA-H981
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
8 - 750 mm (30)"
1 - Solid Bottom
3OA-H981
3OA-H991
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
9 - 900 mm (36)"
1 - Solid Bottom
3OA-H991
3OA-HX21
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
2 - 150 mm (6)"
1 - Solid Bottom
3OA-HX21
3OA-HX31
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
3 - 203 mm (8)"
1 - Solid Bottom
3OA-HX31
3OA-HX51
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
5 - 300 mm (12)"
1 - Solid Bottom
3OA-HX51
3OA-HX61
Outside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
6 - 450 mm (18)"
1 - Solid Bottom
3OA-HX61
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Solid Bottom - Aluminum E1 Heavy Duty 160mm Siderail
unitray
16.01.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表