您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Solid Bottom - Aluminum E1 Tall 152mm Siderail
unitray
Cable Tray Outside Vertical Fittings
Aluminum E1 Tall 152mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_outside_vertical_fittings/aluminum_e1_tall_152mm_siderail/solid_bottom.prj},{NB=4OA-8XX1},{SHA256=KEjzxZu3abHk9LbfrHo12vkbf+32ucupa+nzRVF2KIs=},{INAME=00467__4oa2d8xx1},{DESC=Outside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=8 - E / 152 mm (6.0)\"},{R=X - 1220},{W=X - 1067 mm (42)\"},{RS=1 - Solid Bottom},{PN=4OA-8XX1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3OA-8321
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
2 - 150 mm (6)"
1 - Solid Bottom
3OA-8321
3OA-8331
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
3 - 203 mm (8)"
1 - Solid Bottom
3OA-8331
3OA-8351
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
5 - 300 mm (12)"
1 - Solid Bottom
3OA-8351
3OA-8361
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
6 - 450 mm (18)"
1 - Solid Bottom
3OA-8361
3OA-8371
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
7 - 600 mm (24)"
1 - Solid Bottom
3OA-8371
3OA-8381
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
8 - 750 mm (30)"
1 - Solid Bottom
3OA-8381
3OA-8391
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
9 - 900 mm (36)"
1 - Solid Bottom
3OA-8391
3OA-83X1
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
X - 1067 mm (42)"
1 - Solid Bottom
3OA-83X1
3OA-8621
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
2 - 150 mm (6)"
1 - Solid Bottom
3OA-8621
3OA-8631
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
3 - 203 mm (8)"
1 - Solid Bottom
3OA-8631
3OA-8651
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
5 - 300 mm (12)"
1 - Solid Bottom
3OA-8651
3OA-8661
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
6 - 450 mm (18)"
1 - Solid Bottom
3OA-8661
3OA-8671
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
7 - 600 mm (24)"
1 - Solid Bottom
3OA-8671
3OA-8681
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
8 - 750 mm (30)"
1 - Solid Bottom
3OA-8681
3OA-8691
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
9 - 900 mm (36)"
1 - Solid Bottom
3OA-8691
3OA-86X1
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
X - 1067 mm (42)"
1 - Solid Bottom
3OA-86X1
3OA-8921
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
2 - 150 mm (6)"
1 - Solid Bottom
3OA-8921
3OA-8931
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
3 - 203 mm (8)"
1 - Solid Bottom
3OA-8931
3OA-8951
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
5 - 300 mm (12)"
1 - Solid Bottom
3OA-8951
3OA-8961
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
6 - 450 mm (18)"
1 - Solid Bottom
3OA-8961
3OA-8971
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
7 - 600 mm (24)"
1 - Solid Bottom
3OA-8971
3OA-8981
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
8 - 750 mm (30)"
1 - Solid Bottom
3OA-8981
3OA-8991
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
9 - 900 mm (36)"
1 - Solid Bottom
3OA-8991
3OA-89X1
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
X - 1067 mm (42)"
1 - Solid Bottom
3OA-89X1
3OA-8X21
Outside Vertical Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
X - 1220
2 - 150 mm (6)"
1 - Solid Bottom
3OA-8X21
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表