您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ladder - Aluminum E1 Heavy Duty 160mm Siderail
unitray
Cable Tray Horizontal Fittings
Aluminum E1 Heavy Duty 160mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_horizontal_fittings/aluminum_e1_heavy_duty_160mm_siderail/ladder.prj},{NB=4HA-HX94},{SHA256=v2KtfqRNOiHQzEER8qDUqTLFpSnd8ufwZMeRvVSZnas=},{INAME=00889__4ha2dhx94},{DESC=Horizontal Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=H - E / 160 mm (6.3)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=4 - Ladder},{PN=4HA-HX94}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3HA-H324
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
2 - 150 mm (6)"
4 - Ladder
3HA-H324
3HA-H334
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
3 - 203 mm (8)"
4 - Ladder
3HA-H334
3HA-H354
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
5 - 300 mm (12)"
4 - Ladder
3HA-H354
3HA-H364
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
6 - 450 mm (18)"
4 - Ladder
3HA-H364
3HA-H374
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
7 - 600 mm (24)"
4 - Ladder
3HA-H374
3HA-H384
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
8 - 750 mm (30)"
4 - Ladder
3HA-H384
3HA-H394
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
9 - 900 mm (36)"
4 - Ladder
3HA-H394
3HA-H624
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
2 - 150 mm (6)"
4 - Ladder
3HA-H624
3HA-H634
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
3 - 203 mm (8)"
4 - Ladder
3HA-H634
3HA-H654
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
5 - 300 mm (12)"
4 - Ladder
3HA-H654
3HA-H664
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
6 - 450 mm (18)"
4 - Ladder
3HA-H664
3HA-H674
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
7 - 600 mm (24)"
4 - Ladder
3HA-H674
3HA-H684
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
8 - 750 mm (30)"
4 - Ladder
3HA-H684
3HA-H694
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
9 - 900 mm (36)"
4 - Ladder
3HA-H694
3HA-H924
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
2 - 150 mm (6)"
4 - Ladder
3HA-H924
3HA-H934
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
3 - 203 mm (8)"
4 - Ladder
3HA-H934
3HA-H954
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
5 - 300 mm (12)"
4 - Ladder
3HA-H954
3HA-H964
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
6 - 450 mm (18)"
4 - Ladder
3HA-H964
3HA-H974
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
7 - 600 mm (24)"
4 - Ladder
3HA-H974
3HA-H984
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
8 - 750 mm (30)"
4 - Ladder
3HA-H984
3HA-H994
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
9 - 900 mm (36)"
4 - Ladder
3HA-H994
3HA-HX24
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
2 - 150 mm (6)"
4 - Ladder
3HA-HX24
3HA-HX34
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
3 - 203 mm (8)"
4 - Ladder
3HA-HX34
3HA-HX54
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
5 - 300 mm (12)"
4 - Ladder
3HA-HX54
3HA-HX64
Horizontal Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
6 - 450 mm (18)"
4 - Ladder
3HA-HX64
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4" NEMA VE 1 Loading Depth, 5" Side Rail Height - Straight Sections
Eaton B-Line
17.10.2023
Solid Bottom - Aluminum E1 Heavy Duty 160mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Horizontal Expanding Tee (HT) - Series 2, 3, 4, & 5 - Stainless Steel - Cab...
Eaton B-Line
17.10.2023
Ladder - Aluminum E1 Heavy Duty 160mm Siderail
unitray
16.01.2019
Solid Bottom - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
150 Height - Cable Ladder - Straight Section
Eaton B-Line
17.10.2023
Horizontal Bends 90°, 60°, 45°, 30° (HB) - Series 2, 3, 4, & 5 - Steel - Fi...
Eaton B-Line
17.10.2023
Horizontal Bends 90°, 60°, 45°, 30° (HB) - Series 2, 3, 4, & 5 - Aluminum -...
Eaton B-Line
17.10.2023
90˚ Horizontall Bends - Cable Runways & Accessories
Eaton B-Line
17.10.2023
Bend-Horizontal-Cable Tray-Aluminum
ABB Installation Products
23.02.2022
Horizontal Bends - Cable Ladder - Fittings
Eaton B-Line
17.10.2023
Ladder - Aluminum E1 Heavy Duty 160mm Siderail
unitray
09.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表