您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
Cable Tray Horizontal Fittings
Aluminum E1 Tall 152mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_horizontal_fittings/aluminum_e1_tall_152mm_siderail/ladder.prj},{NB=4HA-8X94},{SHA256=7oGkhFeAXrH93zUjjhfgG3NWkseOx5lQER0hemGbnlg=},{INAME=00530__4ha2d8x94},{DESC=Horizontal Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=8 - E / 152 mm (6.0)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=4 - Ladder},{PN=4HA-8X94}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3HA-8324
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
2 - 150 mm (6)"
4 - Ladder
3HA-8324
3HA-8334
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
3 - 203 mm (8)"
4 - Ladder
3HA-8334
3HA-8354
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
5 - 300 mm (12)"
4 - Ladder
3HA-8354
3HA-8364
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
6 - 450 mm (18)"
4 - Ladder
3HA-8364
3HA-8374
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
7 - 600 mm (24)"
4 - Ladder
3HA-8374
3HA-8384
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
8 - 750 mm (30)"
4 - Ladder
3HA-8384
3HA-8394
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
9 - 900 mm (36)"
4 - Ladder
3HA-8394
3HA-83X4
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
X - 1067 mm (42)"
4 - Ladder
3HA-83X4
3HA-8624
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
2 - 150 mm (6)"
4 - Ladder
3HA-8624
3HA-8634
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
3 - 203 mm (8)"
4 - Ladder
3HA-8634
3HA-8654
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
5 - 300 mm (12)"
4 - Ladder
3HA-8654
3HA-8664
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
6 - 450 mm (18)"
4 - Ladder
3HA-8664
3HA-8674
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
7 - 600 mm (24)"
4 - Ladder
3HA-8674
3HA-8684
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
8 - 750 mm (30)"
4 - Ladder
3HA-8684
3HA-8694
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
9 - 900 mm (36)"
4 - Ladder
3HA-8694
3HA-86X4
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
X - 1067 mm (42)"
4 - Ladder
3HA-86X4
3HA-8924
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
2 - 150 mm (6)"
4 - Ladder
3HA-8924
3HA-8934
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
3 - 203 mm (8)"
4 - Ladder
3HA-8934
3HA-8954
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
5 - 300 mm (12)"
4 - Ladder
3HA-8954
3HA-8964
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
6 - 450 mm (18)"
4 - Ladder
3HA-8964
3HA-8974
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
7 - 600 mm (24)"
4 - Ladder
3HA-8974
3HA-8984
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
8 - 750 mm (30)"
4 - Ladder
3HA-8984
3HA-8994
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
9 - 900 mm (36)"
4 - Ladder
3HA-8994
3HA-89X4
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
X - 1067 mm (42)"
4 - Ladder
3HA-89X4
3HA-8X24
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
X - 1220
2 - 150 mm (6)"
4 - Ladder
3HA-8X24
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表