您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
3 plate A-C2 - Plate
Mandelli
STANDARD PLATES AND DIE SETS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_piastre_basi/type_a_3p_c2.prj},{NB=3C2A 660 P25 61 -},{IDNR=},{TYPE=A},{SIZE=660},{A=400},{B=250},{C2=48},{COL=P},{COLX='P','R','S'},{DD2=25},{DD1=24},{DD=25},{BS=61},{BSX=61,62,63,64,71,72,73,74,81,82,83,84,86,87,88,89,91,92,93,94},{CM=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C2
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
3C2A 601 P19 61 -
A
601
125
125
23
19
18
3C2A 602 P19 61 -
A
602
125
125
28
19
18
3C2A 603 P19 61 -
A
603
125
125
38
19
18
3C2A 604 P19 61 -
A
604
160
125
23
19
18
3C2A 605 P19 61 -
A
605
160
125
28
19
18
3C2A 606 P19 61 -
A
606
160
125
38
19
18
3C2A 607 P19 61 -
A
607
160
160
23
19
18
3C2A 608 P19 61 -
A
608
160
160
28
19
18
3C2A 609 P19 61 -
A
609
160
160
38
19
18
3C2A 610 P19 61 -
A
610
200
125
23
19
18
3C2A 611 P19 61 -
A
611
200
125
28
19
18
3C2A 612 P19 61 -
A
612
200
125
38
19
18
3C2A 613 P25 61 -
A
613
200
160
28
25
24
3C2A 614 P25 61 -
A
614
200
160
38
25
24
3C2A 615 P25 61 -
A
615
200
160
48
25
24
3C2A 616 P25 61 -
A
616
200
200
28
25
24
3C2A 617 P25 61 -
A
617
200
200
38
25
24
3C2A 618 P25 61 -
A
618
200
200
48
25
24
3C2A 619 P25 61 -
A
619
250
125
28
25
24
3C2A 620 P25 61 -
A
620
250
125
38
25
24
3C2A 621 P25 61 -
A
621
250
125
48
25
24
3C2A 622 P25 61 -
A
622
250
160
28
25
24
3C2A 623 P25 61 -
A
623
250
160
38
25
24
3C2A 624 P25 61 -
A
624
250
160
48
25
24
3C2A 625 P25 61 -
A
625
250
200
28
25
24
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3 plate D-C2 - Plate
Mandelli
09.04.2018
AMF 7800AMG - Adapter mat, rubber
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 7800E - Eccentric stop
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 7110B - Clamp element, mechanical
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 7110M - Clamp element, mechanical
AMF - ANDREAS MAIER Fellbach
07.12.2023
3 plate D-C3 - Plate
Mandelli
09.04.2018
DM 652 - Pressure Control Valves
Mankenberg
02.08.2013
3 plate A-C3 - Plate
Mandelli
09.04.2018
2 plate C-C2 - Plate
Mandelli
09.04.2018
3 plate Q-C2 - Plate
Mandelli
09.04.2018
3 plate D-C1 - Plate
Mandelli
09.04.2018
2 plate D-C1 - Plate
Mandelli
09.04.2018
AMF 7110N - Clamp element, mechanical
AMF - ANDREAS MAIER Fellbach
13.03.2024
AMF 7800V - Vacuum meter
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表