您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
390K SR-GK - Swivel castor with total and directional lock
Rollenbau
Special Castors
Bed Castors Series 390/391 up to max. 120 kg
390K-G
Powered by
CAD模型選擇
{rollenbau/8_special_castors/series_390_391/390k_g/390_k_sr_gk_asmtab.prj},{NB=390K SR 127 GK},{ORDERNO=390K SR 127 GK},{WDAB=125x32},{LC=100},{H=158},{STEM=27.8},{HS=M8x19},{SR=106.5},{WB=Ball bearing},{WHEEL=127 GK 8},{VER=1},{BD=4},{PPATH=390k_g/390_k_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
STEM
Stem
[mm]
HS
Hole spacing
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
390K SR 127 GK
390K SR 127 GK
125x32
100
158
27.8
M8x19
106.5
Ball bearing
390K SR 150 GK
390K SR 150 GK
150x32
110
184
27.8
M8x19
126.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表