您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 24028 - Blind rivet nuts Micro knurled shank, small countersunk head, open end (BCT® RBS/KS), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.40 Micro blind rivet nuts
BN 24028 Blind rivet nuts Micro
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_40/bn_24028/bn_24028.prj},{NB=3825941 (0 2)},{BNARTNR=3825941},{BNARTNR1=300178108},{BNNORM1=BCT®},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{M=M5},{NDM=5.000},{L1=4.0},{FORM=0},{KL=2},{W=Stahl verzinkt},{KL1=2.0-3.0},{KE=30},{D=7.0},{D1=8.0},{S=0.5},{L=10.0},{KL2=2.0},{KL3=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
M
Thread
ⁿ/ₐ
KL1
K-Clamping range
ⁿ/ₐ
KE
Code number
[mm]
D
Borehole diameter +0.1
[mm]
D1
ØD-Head
[mm]
S
Head height
[mm]
L
Lenght
[mm]
3825218
3825218
300177424
BCT®
M4-18 RBS/KS ST
Steel
zinc plated with thick la...
M4
0.5-1.8
18
6.0
7.0
0.5
7.8
3825813
3825813
300178771
BCT®
M4-25 RBS/KS ST
Steel
zinc plated with thick la...
M4
1.5-2.5
25
6.0
7.0
0.5
8.5
3825328
3825328
300175762
BCT®
M5-20 RBS/KS ST
Steel
zinc plated with thick la...
M5
0.7-2.0
20
7.0
8.0
0.5
9.0
3825941
3825941
300178108
BCT®
M5-30 RBS/KS ST
Steel
zinc plated with thick la...
M5
2.0-3.0
30
7.0
8.0
0.5
10.0
3826259
3826259
300178111
BCT®
M6-20 RBS/KS ST
Steel
zinc plated with thick la...
M6
0.7-2.0
20
8.0
9.0
0.6
10.0
3825498
3825498
300178113
BCT®
M6-30 RBS/KS ST
Steel
zinc plated with thick la...
M6
2.0-3.0
30
8.0
9.0
0.6
11.0
3826141
3826141
300178112
BCT®
M8-30 RBS/KS ST
Steel
zinc plated with thick la...
M8
1.5-3.0
30
10.0
11.0
0.6
12.5
3824883
3824883
300178107
BCT®
M8-45 RBS/KS ST
Steel
zinc plated with thick la...
M8
3.0-4.5
45
10.0
11.0
0.6
14.0
3824814
3824814
300203731
BCT®
M8-60 RBS/KS ST
Steel
zinc plated with thick la...
M8
4.5-6.0
60
10.0
11.0
0.6
15.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表