您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 28429 - Self-clinching nuts for metallic materials (PEM® S/SS/H), steel hardened, plain
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 28429 - S/SS/H - Self-clinching nuts for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_28429/bn_28429.prj},{NB=3801013},{BNARTNR=3801013},{BNARTNR1=300156724},{BN=28429},{CODE=S-M4-2X},{W=S},{WVIS=Stahl gehärtet},{BNSURFACE=blank},{D1=M4},{LB=5.41},{D2=5.38},{D3=7.87},{M=2.00},{H=1.38},{SM=1.40},{MRL=6.9},{WX='S', 'Stahl gehärtet, verzinkt farblos passiviert, 'CLS', 'INOX (AISI 300) passiviert'},{VERS=2},{VERSS=2},{VERSC=2},{NDM=4.0},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
NENN
Nominal designation
ⁿ/ₐ
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08
[mm]
D2
max.
[mm]
D3
±0.25
[mm]
M
±0.25
[mm]
H
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3801060
S-M3-1X
3801060
300139807
S-M3-1X
Steel hardened
plain
M3
4.22
4.20
6.35
1.50
0.97
1.00
4.8
3801999
S-M3-2X
3801999
300139808
S-M3-2X
Steel hardened
plain
M3
4.22
4.20
6.35
1.50
1.38
1.40
4.8
3801940
S-M4-0X
3801940
300150958
S-M4-0X
Steel hardened
plain
M4
5.41
5.38
7.87
2.00
0.77
0.80
6.9
3801113
S-M4-1X
3801113
300139812
S-M4-1X
Steel hardened
plain
M4
5.41
5.38
7.87
2.00
0.97
1.00
6.9
3801013
S-M4-2X
3801013
300156724
S-M4-2X
Steel hardened
plain
M4
5.41
5.38
7.87
2.00
1.38
1.40
6.9
3801863
SS-M5-1X
3801863
300139815
SS-M5-1X
Steel hardened
plain
M5
6.35
6.33
8.64
2.00
0.97
1.00
7.1
3801185
S-M6-1X
3801185
300164096
S-M6-1X
Steel hardened
plain
M6
8.75
8.73
11.18
4.08
1.38
1.40
8.6
3801744
S-M6-2X
3801744
300177013
S-M6-2X
Steel hardened
plain
M6
8.75
8.73
11.18
4.08
2.21
2.29
8.6
3801810
S-M8-1X
3801810
300142191
S-M8-1X
Steel hardened
plain
M8
10.50
10.47
12.70
5.47
1.38
1.40
9.7
3801276
S-M8-2X
3801276
300141407
S-M8-2X
Steel hardened
plain
M8
10.50
10.47
12.70
5.47
2.21
2.29
9.7
3801330
H-M10X
3801330
300141536
H-M10X
Steel hardened
plain
M10
12.70
12.67
16.50
7.90
1.48
1.48
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表