您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Motors for ELEKTRO ISO 15552
Metalwork
Actuators
Cylinders serie Electro
Electric cylinder serie ELEKTRO ISO 15552
Accessories
Motors
Powered by
CAD模型選擇
{metalwork/actuators/cylinder_serie_elektro/elektro_iso15552/accessories/motors/motors_elektro_iso_15552.prj},{NB=37M4220000},{CODE=37M4220000},{VER=14},{MOD=0},{DRIVE=4220},{DX=4220},{A=60.000},{LL=0.000},{LL1=0.000},{LL2=0.000},{H1=0.000},{R=0.000},{CD=4220},{F=60},{CM=1.27},{DD=14},{D=50},{H=-},{L=44.6},{L1=117.5},{L2=30},{L3=6},{L4=3},{L5=55},{L6=55},{L7=58},{RT=5.5},{W=60},{W1=49.5},{W3=-},{W4=-},{DRIVEX=0},{EIM=4220}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Coupling flange
ⁿ/ₐ
CM
Motor torque
ⁿ/ₐ
37M1110000
37M1110000
NEMA 23
0.8
37M1120000
37M1120000
NEMA 23
1.2
37M1120001
37M1120001
NEMA 23
1.2
37M1430000
37M1430000
NEMA 34
2.4
37M1440000
37M1440000
NEMA 34
4.2
37M1450000
37M1450000
NEMA 34
6.7
37M1470000
37M1470000
NEMA 34
9.3
37M2200000
37M2200000
60
0.64
37M2220000
37M2220000
60
1.27
37M2330000
37M2330000
80
2.39
37M3230000
37M3230000
60
2.5
37M3430000
37M3430000
NEMA 34
2.9
37M3460000
37M3460000
NEMA 34
5.5
37M3450000
37M3450000
NEMA 34
6.3
34M3470000
34M3470000
NEMA 34
9.3
37M2540000
37M2540000
86
3.18
37M4200000
37M4200000
60
0.64
37M4220000
37M4220000
60
1.27
37M4330000
37M4330000
80
2.39
37M4540000
37M4540000
86
3.18
37M1890000
37M1890000
NEMA 42
24,6
37M2770000
37M2770000
130
9,3
37M4770000
37M4770000
130
9,3
37M1230000
37M1230000
60
2.2-3
37M2200001
37M2200001
60
0-0.79
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表