您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing bars HTD 8M
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing bars
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_bars/timing_belt_bars_8m.prj},{NB=378721},{NAME=Timing bar profile HTD 8M Z26 L200mm},{DESCRIPTION=8M 26},{CNSORDERNO=378721},{Z=26},{DE=64.84},{L1=200},{L=200},{N=311},{KG=4.60},{CNSORDERNO2=51000026}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
378698
Timing bar profile HTD 8M...
8M 18
378698
18
44.47
200
200
304
2.03
378700
Timing bar profile HTD 8M...
8M 19
378700
19
47.01
200
200
305
2.30
378710
Timing bar profile HTD 8M...
8M 20
378710
20
49.56
200
200
306
2.57
378713
Timing bar profile HTD 8M...
8M 21
378713
21
52.11
200
200
307
2.88
378714
Timing bar profile HTD 8M...
8M 22
378714
22
54.65
200
200
308
3.18
378716
Timing bar profile HTD 8M...
8M 23
378716
23
57.20
200
200
309
3.52
378718
Timing bar profile HTD 8M...
8M 24
378718
24
59.75
200
200
310
3.86
378719
Timing bar profile HTD 8M...
8M 25
378719
25
62.29
200
200
310
4.23
378721
Timing bar profile HTD 8M...
8M 26
378721
26
64.84
200
200
311
4.60
378722
Timing bar profile HTD 8M...
8M 28
378722
28
69.93
200
200
312
5.40
378724
Timing bar profile HTD 8M...
8M 30
378724
30
75.02
200
200
314
6.27
378726
Timing bar profile HTD 8M...
8M 32
378726
32
80.12
200
200
315
7.20
378727
Timing bar profile HTD 8M...
8M 34
378727
34
85.21
200
200
316
8.20
378732
Timing bar profile HTD 8M...
8M 35
378732
35
87.76
200
200
317
8.71
378734
Timing bar profile HTD 8M...
8M 36
378734
36
90.30
200
200
319
9.26
378737
Timing bar profile HTD 8M...
8M 38
378737
38
95.40
200
200
320
10.39
378739
Timing bar profile HTD 8M...
8M 40
378739
40
100.49
200
200
321
11.58
378741
Timing bar profile HTD 8M...
8M 44
378741
44
110.68
200
200
325
14.16
378743
Timing bar profile HTD 8M...
8M 48
378743
48
120.86
200
200
327
16.99
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表