您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20526 - Self-clinching threaded studs for metallic materials (PEM® HFH), steel hardened, zinc plated clear passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.130 Self-clinching threaded studs
BN 20526 - HFH - Self-clinching threaded studs for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_130/bn_20526/hfh_hfhs.prj},{NB=3721183},{BNARTNR=3721183},{BNARTNR1=300119674},{BN=20526},{CODE=HFH-M6-50ZI},{BNMAT=Stahl gehärtet},{BNSURFACE=verzinkt farblos passiviert},{WVIS=Stahl gehärtet, verzinkt, farblos passiviert},{L1=50},{D1=M6},{LB=6.00},{D2=9.4},{D3=6.1},{A=2.8},{T=1.27},{SM=1.5},{MRL=11.5},{NDM=6.0},{KDM=4.773},{WX='HFH', 'Stahl gehärtet, verzinkt, farblos passiviert' , 'HFHS', 'Nichtrostender Stahl 18/8 (AISI 300) passiviert'},{L11=0.7260},{L12=0.6550},{L13=0.4500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
W
Brandtype
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
L1
Length ±0.4
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.25
[mm]
D3
[mm]
A
max.
[mm]
T
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3494310
3494310
300119658
HFH-M5-15ZI
HFH
Steel hardened
zinc plated clear passiva...
15
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3721172
3721172
300119001
HFH-M5-20ZI
HFH
Steel hardened
zinc plated clear passiva...
20
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3721173
3721173
300119664
HFH-M5-25ZI
HFH
Steel hardened
zinc plated clear passiva...
25
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3721174
3721174
300119002
HFH-M5-30ZI
HFH
Steel hardened
zinc plated clear passiva...
30
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3721175
3721175
300119665
HFH-M5-35ZI
HFH
Steel hardened
zinc plated clear passiva...
35
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3721176
3721176
300119666
HFH-M5-40ZI
HFH
Steel hardened
zinc plated clear passiva...
40
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3721177
3721177
300119667
HFH-M5-50ZI
HFH
Steel hardened
zinc plated clear passiva...
50
M5
5.00
7.8
5.1
2.7
1.14
1.3
10.7
3721178
3721178
300119668
HFH-M6-15ZI
HFH
Steel hardened
zinc plated clear passiva...
15
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3494311
3494311
300119003
HFH-M6-20ZI
HFH
Steel hardened
zinc plated clear passiva...
20
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3607631
3607631
300119669
HFH-M6-25ZI
HFH
Steel hardened
zinc plated clear passiva...
25
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3721179
3721179
300119004
HFH-M6-30ZI
HFH
Steel hardened
zinc plated clear passiva...
30
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3721180
3721180
300119672
HFH-M6-35ZI
HFH
Steel hardened
zinc plated clear passiva...
35
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3721182
3721182
300119673
HFH-M6-40ZI
HFH
Steel hardened
zinc plated clear passiva...
40
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3721183
3721183
300119674
HFH-M6-50ZI
HFH
Steel hardened
zinc plated clear passiva...
50
M6
6.00
9.4
6.1
2.8
1.27
1.5
11.5
3494312
3494312
300119675
HFH-M8-15ZI
HFH
Steel hardened
zinc plated clear passiva...
15
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3494313
3494313
300118961
HFH-M8-20ZI
HFH
Steel hardened
zinc plated clear passiva...
20
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3721184
3721184
300119676
HFH-M8-25ZI
HFH
Steel hardened
zinc plated clear passiva...
25
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3721185
3721185
300119005
HFH-M8-30ZI
HFH
Steel hardened
zinc plated clear passiva...
30
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3721186
3721186
300119677
HFH-M8-35ZI
HFH
Steel hardened
zinc plated clear passiva...
35
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3721187
3721187
300119678
HFH-M8-40ZI
HFH
Steel hardened
zinc plated clear passiva...
40
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3721188
3721188
300119679
HFH-M8-50ZI
HFH
Steel hardened
zinc plated clear passiva...
50
M8
8.00
12.5
8.1
3.5
1.78
2.0
12.7
3721210
3721210
300119680
HFH-M10-15ZI
HFH
Steel hardened
zinc plated clear passiva...
15
M10
10.00
15.7
10.1
4.1
2.29
2.3
13.7
3721211
3721211
300119006
HFH-M10-20ZI
HFH
Steel hardened
zinc plated clear passiva...
20
M10
10.00
15.7
10.1
4.1
2.29
2.3
13.7
3721212
3721212
300119681
HFH-M10-25ZI
HFH
Steel hardened
zinc plated clear passiva...
25
M10
10.00
15.7
10.1
4.1
2.29
2.3
13.7
3721213
3721213
300119007
HFH-M10-30ZI
HFH
Steel hardened
zinc plated clear passiva...
30
M10
10.00
15.7
10.1
4.1
2.29
2.3
13.7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20523 - Self-clinching threaded studs for metallic materials (PEM® FH), ...
Bossard Catalog
30.11.2023
BN 26648 - Self-clinching threaded studs for metallic materials
Bossard Catalog
12.10.2023
HFH, HFHS - Self-clinching stud
KVT Fastening
22.12.2023
Self Clinching Stud - High Strength Stud V-HFHS
Honsel-Group
10.06.2024
BN 30312 - Hex nuts with flange and serrations (~DIN 6923; ~ISO 4161), cl. ...
Bossard Catalog
31.10.2023
Self Clinching Stud - Flush Head Stud V-FH
Honsel-Group
10.06.2024
BN 635 - Hex domed cap nuts (Acorn nuts) (DIN 1587), A2
Bossard Catalog
26.01.2023
BN 20367 - Hexalobular (6 Lobe) socket button head screws with collar, full...
Bossard Catalog
31.10.2023
BN 26630 - Self-clinching threaded studs for metallic materials (PEM® FHA),...
Bossard Catalog
12.10.2023
MU - HALFEN Hexagon nuts MU
Halfen
02.08.2021
BN 55332 - Self-clinching threaded studs with centering shoulder
Bossard Catalog
12.10.2023
Self Clinching Stud - Flush Head Studs V-FHLS Low Displacement
Honsel-Group
10.06.2024
BN 20661 - Self-clinching threaded studs for metallic materials
Bossard Catalog
12.10.2023
BN 792 - Ribbed lock washers, for screws property classes ≤ 8.8, mechanical...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表