您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
36921
Molex
Cable Assemblies
L1NK 396-to-L1NK 396
L1NK 396
Powered by
CAD模型選擇
{molex/cable_assemblies/l1nk_396_to_l1nk_396/l1nk_396/36921.prj},{NB=369210402},{SHA256=MdS2yH1ZrIA/WeTxUnld7HpkU+H80RPUgDN5m4vRaH0=},{INAME=00213__369210402},{PN=369210402},{DESC=L1NK 396-to-L1NK 396 Off-the-Shelf (OTS) Cable Assembly, 3.96mm Pitch, Single Row, 150.00mm Length, 4 Circuits, Black},{CABLELENGTH=150.00mm},{CIRCUITS=4},{GENDER=Female-Female},{MATERIAL=Tin},{ROWS=1},{PITCH=3.96mm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CABLELENGTH
Cable Length
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
PITCH
Pitch - Mating Interface
ⁿ/ₐ
369210200
369210200
L1NK 396-to-L1NK 396 Off-...
75.00mm
2
Female-Female
Tin
1
3.96mm
369210202
369210202
L1NK 396-to-L1NK 396 Off-...
150.00mm
2
Female-Female
Tin
1
3.96mm
369210203
369210203
L1NK 396-to-L1NK 396 Off-...
300.00mm
2
Female-Female
Tin
1
3.96mm
369210210
369210210
L1NK 396-to-L1NK 396 Off-...
1000.00mm
2
Female-Female
Tin
1
3.96mm
369210300
369210300
L1NK 396-to-L1NK 396 Off-...
75.00mm
3
Female-Female
Tin
1
3.96mm
369210302
369210302
L1NK 396-to-L1NK 396 Off-...
150.00mm
3
Female-Female
Tin
1
3.96mm
369210303
369210303
L1NK 396-to-L1NK 396 Off-...
300.00mm
3
Female-Female
Tin
1
3.96mm
369210310
369210310
L1NK 396-to-L1NK 396 Off-...
1000.00mm
3
Female-Female
Tin
1
3.96mm
369210400
369210400
L1NK 396-to-L1NK 396 Off-...
75.00mm
4
Female-Female
Tin
1
3.96mm
369210402
369210402
L1NK 396-to-L1NK 396 Off-...
150.00mm
4
Female-Female
Tin
1
3.96mm
369210403
369210403
L1NK 396-to-L1NK 396 Off-...
300.00mm
4
Female-Female
Tin
1
3.96mm
369210410
369210410
L1NK 396-to-L1NK 396 Off-...
1000.00mm
4
Female-Female
Tin
1
3.96mm
369210500
369210500
L1NK 396-to-L1NK 396 Off-...
75.00mm
5
Female-Female
Tin
1
3.96mm
369210502
369210502
L1NK 396-to-L1NK 396 Off-...
150.00mm
5
Female-Female
Tin
1
3.96mm
369210503
369210503
L1NK 396-to-L1NK 396 Off-...
300.00mm
5
Female-Female
Tin
1
3.96mm
369210510
369210510
L1NK 396-to-L1NK 396 Off-...
1000.00mm
5
Female-Female
Tin
1
3.96mm
369210600
369210600
L1NK 396-to-L1NK 396 Off-...
75.00mm
6
Female-Female
Tin
1
3.96mm
369210602
369210602
L1NK 396-to-L1NK 396 Off-...
150.00mm
6
Female-Female
Tin
1
3.96mm
369210603
369210603
L1NK 396-to-L1NK 396 Off-...
300.00mm
6
Female-Female
Tin
1
3.96mm
369210610
369210610
L1NK 396-to-L1NK 396 Off-...
1000.00mm
6
Female-Female
Tin
1
3.96mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
145135
Molex
06.05.2022
100436
Molex
06.05.2022
505274
Molex
09.05.2022
172298
Molex
11.04.2022
E3M178 - Device connection cables for control systems
ifm_electronic
27.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表