您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22186 - Hex nuts with pipe thread (JACOB®), brass, nickel plated
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.30 Cable glands with Pg-, NPT- and pipe thread
BN 22186 Hex nuts with pipe thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_30/bn_22186/sechskantmutter_rohrgewinde_messing_2xxxm.prj},{NB=3692031},{BNARTNR=3692031},{SW1=46},{EK=50.0},{H=5.0},{STGEW=19.0},{PACK=50},{TEMPV=-60},{TEMPH=200},{VER=5},{EF003712=1.5},{R=41.910},{C1=MIN},{C2=MIN},{X=14.659},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=73181535},{ARTNR=2114 M},{ARTNRX=2114 M},{BNNORM3=JACOB®},{BNMAT=Messing},{BNSURFACE=vernickelt},{DESCSHORT=MS-GEGENMUTTERN R 1 1/4},{A=G 1 1/4},{DESCLONG=zum sicheren Befestigen von Kabelverschraubungen und Zubehörteilen, Zubehör Pg Messing},{INTNO=4024092003516},{MANUID=2114_M},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=MS-GEGENMUTTERN R 1 1/4},{MATK=Messing CuZn39Pb3, galv. vernickelt},{EF001758=Gas-thread},{EF000007=Natural colour}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Code
ⁿ/ₐ
BNNORM3
Brand
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
A
Thread (d1)
[mm]
SW1
Wrench size
[mm]
H
Height (m)
[mm]
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
3692036
3692036
238 M
JACOB®
Messing
vernickelt
G 3/8
20
3.0
100
-60
200
3692035
3692035
212 M
JACOB®
Messing
vernickelt
G 1/2
24
3.0
100
-60
200
3692039
3692039
234 M
JACOB®
Messing
vernickelt
G 3/4
30
3.5
100
-60
200
3692037
3692037
210 M
JACOB®
Messing
vernickelt
G 1
38
4.5
100
-60
200
3692031
3692031
2114 M
JACOB®
Messing
vernickelt
G 1 1/4
46
5.0
50
-60
200
3692038
3692038
2112 M
JACOB®
Messing
vernickelt
G 1 1/2
51
5.0
50
-60
200
3692033
3692033
220 M
JACOB®
Messing
vernickelt
G 2
64
5.5
50
-60
200
3692034
3692034
2212 M
JACOB®
Messing
vernickelt
G 2 1/2
80
7.0
25
-60
200
3692030
3692030
2300 M
JACOB®
Messing
vernickelt
G 3
100
8.0
10
-60
200
3692032
3692032
2400 M
JACOB®
Messing
vernickelt
G 4
125
11.0
10
-60
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表