您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Chain-stretcher with ball bearing national - Chain-stretcher sprockets with ball bearing
BEA Ingranaggi
Chain Drive
Idler wheel
Chain stretcher with ball bearing
Powered by
CAD模型選擇
{bea/chain_drive/idler_wheel/chain_stretcher_with_ball_bearing/stretcher_with_ball_bearing_nazionale.prj},{NB=364340014},{Z=14},{CNSORDERNO=364340014},{PASSO=1/2”x5/16”},{ISO=08B-1},{DE=61.9},{DP=57.07},{B1=7.2},{A=7.2},{D1=16+0.26/+0.13},{D1X=16.000},{F=40},{H=18.3},{J=12},{KG=0.13},{C=1.300},{R3=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number national
ⁿ/ₐ
PASSO
Step
ⁿ/ₐ
ISO
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
B1
[mm]
A
[mm]
D1
[mm]
F
[mm]
H
[mm]
J
[mm]
KG
[kg]
364308023
23
364308023
8x1/8”
05B-1
62.2
58.75
2.8
7.0
16+0.26/+0.13
40
18.3
12
0.13
364330021
21
364330021
3/8”x7/32”
06B-1
67.6
63.91
5.3
5.3
16+0.26/+0.13
40
18.3
12
0.15
364330022
22
364330022
3/8”x7/32”
06B-1
70.6
66.93
5.3
5.3
16+0.26/+0.13
40
18.3
12
0.16
364341018
18
364341018
1/2”x1/8”
081-1
79.4
73.14
3.0
7.0
16+0.26/+0.13
40
18.3
12
0.18
364342015
15
364342015
1/2”x3/16”
083-1
67.4
61.09
4.5
7.0
16+0.26/+0.13
40
18.3
12
0.16
364342016
16
364342016
1/2”x3/16”
083-1
71.4
65.10
4.5
7.0
16+0.26/+0.13
40
18.3
12
0.17
364342018
18
364342018
1/2”x3/16”
083-1
79.4
73.14
4.5
7.0
16+0.26/+0.13
40
18.3
12
0.20
364340014
14
364340014
1/2”x5/16”
08B-1
61.9
57.07
7.2
7.2
16+0.26/+0.13
40
18.3
12
0.13
364340016
16
364340016
1/2”x5/16”
08B-1
69.9
65.10
7.2
7.2
16+0.26/+0.13
40
18.3
12
0.17
364340018
18
364340018
1/2”x5/16”
08B-1
78.0
73.14
7.2
7.2
16+0.26/+0.13
40
18.3
12
0.22
364350014
14
364350014
5/8”x3/8”
10B-1
78.2
71.34
9.1
9.1
16+0.26/+0.13
40
18.3
12
0.23
364350015
15
364350015
5/8”x3/8”
10B-1
83.2
76.36
9.1
9.1
16+0.26/+0.13
40
18.3
12
0.27
364350017
17
364350017
5/8”x3/8”
10B-1
93.3
86.39
9.1
9.1
16+0.26/+0.13
40
18.3
12
0.36
364360013
13
364360013
3/4”x7/16”
12B-1
87.8
79.59
11.1
11.1
16+0.26/+0.13
40
18.3
12
0.34
364360015
15
364360015
3/4”x7/16”
12B-1
99.8
91.63
11.1
11.1
16+0.26/+0.13
40
18.3
12
0.47
364380012
12
364380012
1”x17,02
16B-1
109.7
98.14
16.2
16.2
20+0.10/-0
47
17.7
14
0.72
364400013
13
364400013
1” 1/4x3/4”
20B-1
147.7
132.67
18.5
18.5
25+0.10/-0
52
21.0
15
1.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表