您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20617 - Self-clinching threaded standoffs closed type, for metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.120 Self-clinching threaded standoffs
BN 20617 Self-clinching threaded standoffs
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_120/bn_20617/bso_bsos.prj},{NB=3721463},{BNARTNR=3721463},{BNARTNR1=300123395},{BN=20617},{WVIS=Stahl einsatzgehärtet, verzinkt, farblos passiviert (Kennziffer \"zi\")},{INFOW=Infotext W},{L=25},{INFOL=},{D1=M3},{LB=5.40},{D2=5.39},{D3=5.6},{SW=6.4},{SM=1.0},{MRL=6.8},{NDM=3.0},{KDM=2.459},{LX=6,8,10,12,14,16,18,20,22,25},{WX='BSO', 'Stahl einsatzgehärtet, verzinkt, farblos passiviert (Kennziffer \"zi\")', 'BSOS', 'Nichtrostender Stahl 18/8 (AISI 300) passiviert'},{VERS=2},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
L
Length (+0.05 -0.13)
[mm]
T
Thread depth min.
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in the sheet +0.08
[mm]
D2
0 -0.13
[mm]
D3
[mm]
SW
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3576121
3576121
300123402
BSO-M3-6
BSO
Steel, hardened, zinc-pla...
6
3.2
M3
4.20
4.20
4.4
4.8
1.0
6.0
3607645
3607645
300104634
BSO-M3-8
BSO
Steel, hardened, zinc-pla...
8
4.0
M3
4.20
4.20
4.4
4.8
1.0
6.0
3607646
3607646
300104636
BSO-M3-10
BSO
Steel, hardened, zinc-pla...
10
4.0
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721448
3721448
300123403
BSO-M3-12
BSO
Steel, hardened, zinc-pla...
12
5.0
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721449
3721449
300123133
BSO-M3-14
BSO
Steel, hardened, zinc-pla...
14
6.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721450
3721450
300123404
BSO-M3-16
BSO
Steel, hardened, zinc-pla...
16
6.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721451
3721451
300123405
BSO-M3-18
BSO
Steel, hardened, zinc-pla...
18
9.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721452
3721452
300121531
BSO-M3-20
BSO
Steel, hardened, zinc-pla...
20
9.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721453
3721453
300123406
BSO-M3-22
BSO
Steel, hardened, zinc-pla...
22
9.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721454
3721454
300123407
BSO-M3-25
BSO
Steel, hardened, zinc-pla...
25
9.5
M3
4.20
4.20
4.4
4.8
1.0
6.0
3721455
3721455
300123388
BSO-3.5 M3-6
BSO
Steel, hardened, zinc-pla...
6
3.2
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721457
3721457
300123087
BSO-3.5 M3-8
BSO
Steel, hardened, zinc-pla...
8
4.0
M3
5.40
5.39
5.6
6.4
1.0
6.8
3607649
3607649
300123141
BSO-3.5 M3-10
BSO
Steel, hardened, zinc-pla...
10
4.0
M3
5.40
5.39
5.6
6.4
1.0
6.8
3607651
3607651
300117645
BSO-3.5 M3-12
BSO
Steel, hardened, zinc-pla...
12
5.0
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721460
3721460
300123390
BSO-3.5 M3-14
BSO
Steel, hardened, zinc-pla...
14
6.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721461
3721461
300123391
BSO-3.5 M3-16
BSO
Steel, hardened, zinc-pla...
16
6.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
3607652
3607652
300123393
BSO-3.5 M3-18
BSO
Steel, hardened, zinc-pla...
18
9.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
3576120
3576120
300123394
BSO-3.5 M3-20
BSO
Steel, hardened, zinc-pla...
20
9.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721462
3721462
300116156
BSO-3.5 M3-22
BSO
Steel, hardened, zinc-pla...
22
9.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721463
3721463
300123395
BSO-3.5 M3-25
BSO
Steel, hardened, zinc-pla...
25
9.5
M3
5.40
5.39
5.6
6.4
1.0
6.8
3721476
3721476
300123396
BSO-M4-6
BSO
Steel, hardened, zinc-pla...
6
3.2
M4
7.20
7.12
7.3
7.9
1.3
8.0
3576123
3576123
300123397
BSO-M4-8
BSO
Steel, hardened, zinc-pla...
8
4.0
M4
7.20
7.12
7.3
7.9
1.3
8.0
3576122
3576122
300104641
BSO-M4-10
BSO
Steel, hardened, zinc-pla...
10
4.0
M4
7.20
7.12
7.3
7.9
1.3
8.0
3578544
3578544
300104642
BSO-M4-12
BSO
Steel, hardened, zinc-pla...
12
5.0
M4
7.20
7.12
7.3
7.9
1.3
8.0
3579955
3579955
300123398
BSO-M4-14
BSO
Steel, hardened, zinc-pla...
14
6.5
M4
7.20
7.12
7.3
7.9
1.3
8.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20621 - Self-clinching threaded standoffs closed type, for metallic mate...
Bossard Catalog
12.10.2023
BN 20523 - Self-clinching threaded studs for metallic materials (PEM® FH), ...
Bossard Catalog
30.11.2023
BN 20701 - Self-clinching threaded standoffs open type, for metallic materi...
Bossard Catalog
12.10.2023
BN 20599 - Self-clinching nuts for metallic materials (PEM® CLS/CLSS), stai...
Bossard Catalog
12.10.2023
BSO / BSOS - blind Self-clinching standoff
KVT Fastening
22.12.2023
BN 20521 - Self-clinching threaded standoffs open type, for metallic materi...
Bossard Catalog
12.10.2023
BN 20620 - Self-clinching threaded standoffs closed type, for stainless ste...
Bossard Catalog
12.10.2023
BSO4 - blind Self-clinching standoff
KVT Fastening
22.12.2023
BN 20624 - Self-clinching threaded studs for stainless steel and metallic m...
Bossard Catalog
12.10.2023
BN 201 - Hex self clinching nuts, steel, case-hardened, zinc plated blue
Bossard Catalog
16.05.2024
Self Clinching Stand-Off - Blind Standoff V-BSO4
Honsel-Group
10.06.2024
BN 26635 - Self-clinching threaded standoffs open type, for stainless steel...
Bossard Catalog
12.10.2023
BN 28429 - Self-clinching nuts for metallic materials (PEM® S/SS/H), steel ...
Bossard Catalog
08.02.2023
BN 192 - Square weld nuts four weld projections (DIN 928), steel max. C 0,2...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表