您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20518 - Self-clinching nuts for metallic materials (PEM® S/SS/H), steel hardened, zinc plated clear passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 20518 - S/SS/H - Self-clinching nuts for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_20518/bn_20518.prj},{NB=3493727},{BNARTNR=3493727},{BNARTNR1=300104284},{BN=20518},{CODE=SS-M5-0ZI},{W=SS},{WVIS=Stahl gehärtet},{BNSURFACE=verzinkt farblos passiviert},{D1=M5},{LB=6.35},{D2=6.33},{D3=8.64},{M=2.00},{H=0.77},{SM=0.80},{MRL=7.1},{WX='S', 'Stahl gehärtet, verzinkt farblos passiviert, 'CLS', 'INOX (AISI 300) passiviert'},{VERS=0},{VERSS=2},{VERSC=2},{NDM=5.0},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NENN
Nominal designation
ⁿ/ₐ
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08
[mm]
D2
max.
[mm]
D3
±0.25
[mm]
M
±0.25
[mm]
H
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3720888
S-M2-0ZI
3720888
300104272
S-M2-0ZI
Steel hardened
zinc plated clear passiva...
M2
4.22
4.20
6.35
1.50
0.77
0.80
4.8
3720889
S-M2-1ZI
3720889
300104273
S-M2-1ZI
Steel hardened
zinc plated clear passiva...
M2
4.22
4.20
6.35
1.50
0.97
1.00
4.8
3720890
S-M2-2ZI
3720890
300104274
S-M2-2ZI
Steel hardened
zinc plated clear passiva...
M2
4.22
4.20
6.35
1.50
1.38
1.40
4.8
3607604
S-M2.5-0ZI
3607604
300119496
S-M2.5-0ZI
Steel hardened
zinc plated clear passiva...
M2.5
4.22
4.20
6.35
1.50
0.77
0.80
4.8
3493718
S-M2.5-1ZI
3493718
300104275
S-M2.5-1ZI
Steel hardened
zinc plated clear passiva...
M2.5
4.22
4.20
6.35
1.50
0.97
1.00
4.8
3720891
S-M2.5-2ZI
3720891
300119497
S-M2.5-2ZI
Steel hardened
zinc plated clear passiva...
M2.5
4.22
4.20
6.35
1.50
1.38
1.40
4.8
3493719
S-M3-0ZI
3493719
300104276
S-M3-0ZI
Steel hardened
zinc plated clear passiva...
M3
4.22
4.20
6.35
1.50
0.77
0.80
4.8
3493720
S-M3-1ZI
3493720
300104277
S-M3-1ZI
Steel hardened
zinc plated clear passiva...
M3
4.22
4.20
6.35
1.50
0.97
1.00
4.8
3493722
S-M3-2ZI
3493722
300104278
S-M3-2ZI
Steel hardened
zinc plated clear passiva...
M3
4.22
4.20
6.35
1.50
1.38
1.40
4.8
9009082
S-M3-3ZI
9009082
300139809
S-M3-3ZI
Steel hardened
zinc plated clear passiva...
M3
4.22
4.20
6.35
1.50
2.21
2.29
4.8
3720892
S-M3.5-0ZI
3720892
300162021
S-M3.5-0ZI
Steel hardened
zinc plated clear passiva...
M3.5
4.75
4.73
7.11
1.50
0.77
0.80
5.6
3720893
S-M3.5-1ZI
3720893
300139810
S-M3.5-1ZI
Steel hardened
zinc plated clear passiva...
M3.5
4.75
4.73
7.11
1.50
0.97
1.00
5.6
3720894
S-M3.5-2ZI
3720894
300139811
S-M3.5-2ZI
Steel hardened
zinc plated clear passiva...
M3.5
4.75
4.73
7.11
1.50
1.38
1.40
5.6
3493723
S-M4-0ZI
3493723
300104280
S-M4-0ZI
Steel hardened
zinc plated clear passiva...
M4
5.41
5.38
7.87
2.00
0.77
0.80
6.9
3493724
S-M4-1ZI
3493724
300104281
S-M4-1ZI
Steel hardened
zinc plated clear passiva...
M4
5.41
5.38
7.87
2.00
0.97
1.00
6.9
3493726
S-M4-2ZI
3493726
300104282
S-M4-2ZI
Steel hardened
zinc plated clear passiva...
M4
5.41
5.38
7.87
2.00
1.38
1.40
6.9
9009083
S-M4-3ZI
9009083
300139814
S-M4-3ZI
Steel hardened
zinc plated clear passiva...
M4
5.41
5.38
7.87
2.00
2.21
2.29
6.9
3493727
SS-M5-0ZI
3493727
300104284
SS-M5-0ZI
Steel hardened
zinc plated clear passiva...
M5
6.35
6.33
8.64
2.00
0.77
0.80
7.1
3493728
SS-M5-1ZI
3493728
300104285
SS-M5-1ZI
Steel hardened
zinc plated clear passiva...
M5
6.35
6.33
8.64
2.00
0.97
1.00
7.1
3493729
SS-M5-2ZI
3493729
300104286
SS-M5-2ZI
Steel hardened
zinc plated clear passiva...
M5
6.35
6.33
8.64
2.00
1.38
1.40
7.1
9009148
SS-M5-3ZI
9009148
300139818
SS-M5-3ZI
Steel hardened
zinc plated clear passiva...
M5
6.35
6.33
8.64
2.00
2.10
2.29
7.1
3720898
S-M6-00ZI
3720898
300179206
S-M6-00ZI
Steel hardened
zinc plated clear passiva...
M6
8.75
8.73
11.18
4.08
0.89
0.92
8.6
3578472
S-M6-0ZI
3578472
300123408
S-M6-0ZI
Steel hardened
zinc plated clear passiva...
M6
8.75
8.73
11.18
4.08
1.15
1.20
8.6
3493730
S-M6-1ZI
3493730
300104287
S-M6-1ZI
Steel hardened
zinc plated clear passiva...
M6
8.75
8.73
11.18
4.08
1.38
1.40
8.6
3720899
S-M6-2ZI
3720899
300104288
S-M6-2ZI
Steel hardened
zinc plated clear passiva...
M6
8.75
8.73
11.18
4.08
2.21
2.30
8.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表