您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360504 - Straight Male Adaptor, Female O/D tube to male parallel ISO G thread
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Straight Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/straight_connectors_adaptors/36_0504.prj},{NB=36050419},{CNSORDERNO=36050419},{A=8},{B=G3/8},{D=23},{E=24},{G=11.4},{M=22.0},{S=6.0},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=5.7493},{INFO=Link},{FONT=1.750},{XB=16.662},{XA=M13x1.0},{XA1=13},{XA2=1.0},{XF=15.0},{XV=11.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
B
Thread BSP
ⁿ/ₐ
D
Length
[mm]
E
A/F
[mm]
G
Length
[mm]
M
Diameter
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36050402
36050402
4
G1/8
15
13
7.4
13.0
2.8
0
8470
1.1984
36050404
36050404
6
G1/8
21
17
7.4
14.0
4.0
0
8470
2.3732
36050405
36050405
8
G1/8
25
17
7.4
14.0
5.0
0
8470
2.4361
36050410
36050410
6
G1/4
21
19
11.0
18.0
4.0
0
8470
3.3090
36050411
36050411
8
G1/4
25
19
11.0
18.0
6.0
0
8470
3.6087
36050412
36050412
10
G1/4
30
19
11.0
18.0
7.0
0
8470
4.0316
36050413
36050413
12
G1/4
30
22
11.0
18.0
7.0
0
8470
4.1366
36050418
36050418
6
G3/8
22
22
11.4
21.5
4.0
0
8470
5.5439
36050419
36050419
8
G3/8
23
24
11.4
22.0
6.0
0
8470
5.7493
36050420
36050420
10
G3/8
24
24
11.4
22.0
7.6
0
8470
5.3166
36050421
36050421
12
G3/8
29
24
11.4
22.0
9.6
0
8470
5.9915
36050428
36050428
8
G1/2
25
27
15.0
26.0
6.0
0
8470
8.9197
36050429
36050429
10
G1/2
25
27
15.0
26.0
7.6
0
8470
8.0546
36050430
36050430
12
G1/2
27
27
15.0
26.0
9.6
0
8470
7.8670
36050431
36050431
16
G1/2
36
27
15.0
26.0
13.6
0
8470
7.6116
36050445
36050445
16
G3/4
32
36
16.3
32.0
13.6
0
8470
14.8302
36050447
36050447
22
G3/4
43
36
16.3
32.0
19.0
0
8470
14.6897
36050460
36050460
22
G1
42
41
19.1
39.0
19.0
0
8470
26.6358
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表