您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20627 - Self-clinching nutsfor metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 20627 - F - Self-clinching nuts for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_20627/f.prj},{NB=3721928},{BNARTNR=3721928},{BNARTNR1=300104362},{BZC=F-M3-2},{W=Nichtrostender Stahl 18/8 (AISI 300) passiviert},{D1=M3},{LB=4.40},{D2=4.35},{SW=4.8},{M=2.30},{SM=2.3},{MRL=6.0},{NDM=3.000},{VERS=2345},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
max.
[mm]
SW
[mm]
M
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3721923
3721923
300104358
F-M2-1
Stainless steel 18/8 (AIS...
M2
4.40
4.35
4.8
1.53
1.5
6.0
3721924
3721924
300104359
F-M2-2
Stainless steel 18/8 (AIS...
M2
4.40
4.35
4.8
2.30
2.3
6.0
3721925
3721925
300104360
F-M2.5-1
Stainless steel 18/8 (AIS...
M2.5
4.40
4.35
4.8
1.53
1.5
6.0
3721926
3721926
300115463
F-M2.5-2
Stainless steel 18/8 (AIS...
M2.5
4.40
4.35
4.8
2.30
2.3
6.0
3721927
3721927
300104361
F-M3-1
Stainless steel 18/8 (AIS...
M3
4.40
4.35
4.8
1.53
1.5
6.0
3721928
3721928
300104362
F-M3-2
Stainless steel 18/8 (AIS...
M3
4.40
4.35
4.8
2.30
2.3
6.0
3578598
3578598
300104363
F-M4-1
Stainless steel 18/8 (AIS...
M4
7.40
7.35
7.9
1.53
1.5
7.2
3721929
3721929
300104364
F-M4-2
Stainless steel 18/8 (AIS...
M4
7.40
7.35
7.9
2.30
2.3
7.2
3721930
3721930
300104365
F-M5-1
Stainless steel 18/8 (AIS...
M5
7.90
7.88
8.7
1.53
1.5
8.0
3721931
3721931
300104366
F-M5-2
Stainless steel 18/8 (AIS...
M5
7.90
7.88
8.7
2.30
2.3
8.0
3721932
3721932
300104367
F-M6-3
Stainless steel 18/8 (AIS...
M6
8.75
8.72
9.5
3.05
3.2
8.8
3721933
3721933
300104368
F-M6-4
Stainless steel 18/8 (AIS...
M6
8.75
8.72
9.5
3.84
4.0
8.8
3721934
3721934
300104369
F-M6-5
Stainless steel 18/8 (AIS...
M6
8.75
8.72
9.5
4.63
4.7
8.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表