您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Ring magnet, neodymium iron boron (NdFeB) - Magnetized over dimension H (axial), application temperature max. 80 °C
Schallenkammer
Magnete
Neodymium magnets
Powered by
CAD模型選擇
{schallenkammer/magnete/rohmagnete_aus_ndfeb/35003_ringmagnete_ndfeb.prj},{NB=35673},{ARTNR=35673},{DESL=Ringmagnet, NdFeB-N35 Ø 10,5±0,2 x Ø 6,5±0,2 x 5±0,1 mm axial magnetisiert vernickelt Nordpol mit rotem Punkt gekennzeichnet},{D=10.5},{SD=6.5},{H=5.0},{MAT=Neodym / NdFeB},{EP=263-287},{R=1170 - 1220},{KHCB=≥868},{KHCJ=≥955},{SG=7.6},{MAT1=N35},{MO=H},{MAG=axial},{MAT2=vernickelt},{TEMP=80},{TD=(+0,2/-0,2)},{TSD=(+0,2/-0,2)},{TH=(+0,1/-0,1)},{PI=1},{G=0.00198},{CTN=8505 1110},{LINK=Webpage},{PDF=Download}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Article Number
ⁿ/ₐ
DESL
Description Long
ⁿ/ₐ
D
Diameter D
[mm]
SD
Diameter d
[mm]
H
Height H
[mm]
MAT
Magnetic material
ⁿ/ₐ
EP
Energy product BxHmax
[KJ/m^3]
R
Remanence B
[mT]
KHCB
Coerzivity HcB
[kA/m]
KHCJ
Coerzivity HcB
[kA/m]
MAT1
Material
ⁿ/ₐ
MO
Magnetized over
ⁿ/ₐ
MAG
Magnetization
ⁿ/ₐ
MAT2
Surface
ⁿ/ₐ
TEMP
Operating temp. max °C
ⁿ/ₐ
PI
Piece per pack
ⁿ/ₐ
G
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
35654
35654
Ring magnet, NdFeB-N45SH ...
6.0
1.0
2.0
Neodymium / NdFeB
342-366
1320 - 1380
≥915
≥1592
N45SH
H
axial
nickel plated
80
1
0.00041
8505 1110
3566305
3566305
Ring magnet, NdFeB-N45 Ø ...
8.0
4.0
1.0
Neodymium / NdFeB
342-366
1320 - 1380
≥836
≥955
N45
H
axial
nickel plated
80
1
0.00028
8505 1110
3566306
3566306
Ring magnet, NdFeB-N45 Ø ...
8.0
4.0
3.0
Neodymium / NdFeB
342-366
1320 - 1380
≥836
≥955
N45
H
axial
nickel plated
80
1
0.00080
8505 1110
35664
35664
Ring magnet, NdFeB-N35 Ø ...
6.9
2.7
10.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00234
8505 1110
3566403
3566403
Ring magnet, NdFeB-N45 Ø ...
6.0
2.0
2.0
Neodymium / NdFeB
342-366
1320 - 1380
≥836
≥955
N45
H
axial
nickel plated
80
1
0.00040
8505 1110
3566501
3566501
Ring magnet, NdFeB, N35 Ø...
15.0
4.5
3.5
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00440
8505 1110
35668
35668
Ring magnet, NdFeB-N35 Ø ...
10.0
3.0
2.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00106
8505 1110
3567001
3567001
Ringmagnet, NdFeB-N35 Ø 1...
11.0
7.5
3.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00113
8505 1110
35673
35673
Ring magnet, NdFeB-N35 Ø ...
10.5
6.5
5.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00198
8505 1110
3567402
3567402
Ring magnet, NdFeB-N35 Ø ...
12.0
8.0
3.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00139
8505 1110
35683
35683
Ring magnet, NdFeB-N35 Ø ...
13.0
9.0
1.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00051
8505 1110
3568302
3568302
Ring magnet, NdFeB-N35 Ø ...
13.0
7.0
1.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00080
8505 1110
35694
35694
Ring magnet, NdFeB-N35 Ø ...
14.5
10.5
5.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00290
8505 1110
3569401
3569401
Ring magnet, NdFeB-N35 Ø ...
14.5
8.5
5.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.00401
8505 1110
35698
35698
Ring magnet, NdFeB-N35 Ø ...
20.0
4.2
5.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.01111
8505 1110
35702
35702
Ring magnet, NdFeB-N44 Ø ...
20.0
10.0
6.0
Neodymium / NdFeB
-
-
-
-
N44
H
axial
nickel plated
80
1
0.01046
8505 1110
35708
35708
Ring magnet, NdFeB-N35 Ø ...
25.0
12.0
8.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.02235
8505 1110
35729
35729
Ring magnet, NdFeB-N35 Ø ...
76.0
42.0
6.0
Neodymium / NdFeB
263-287
1170 - 1220
≥868
≥955
N35
H
axial
nickel plated
80
1
0.13983
8505 1110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BLS41 - Magnets ¡¤ neodymium magnets ¡¤ ring type
Yiheda 3D Electronic Gallery
09.05.2024
K0553 - Magnets shallow pot NdFeB
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表