您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form MO - Horizontal series with folded base
Speedyblock
Horizontal series
Powered by
CAD模型選擇
{speedyblock/orizzontale/m_o_asmtab.prj},{NB=130/O0},{CODICE=AD145},{MODELLO=130/O},{FAM=Toggle clamps},{SER=Horizontal},{USE=MO application},{VERS=2},{ESECUZIONE=-},{ANGOLO=0},{A=172},{AX=172.0},{B=51},{BX=51.0},{C=30.5},{D=57},{DX=57.0},{E=40},{F=36},{G=22.4÷28.4},{H=26},{I=5},{L=-},{M=16},{N=2.5},{O=-},{P=M6},{Q=5.6},{Z=-},{FH=100},{FH1=100},{FH2=200},{GR=200},{PPATH=m_o_asmtpl_2.prj},{GMIN=22.4},{GMAX=28.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
ESECUZIONE
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
Z
[mm]
FH
[daN]
GR
[g]
25/M
AD025
25/M
Toggle clamps
Horizontal
Form M and form MX with o...
-
68
23
12
19
24.5
24
16
15
-
4.2
7
1.2
10
M4
4.3
21
40
25
25/MX
DS025
25/MX
Toggle clamps
Horizontal
Form M and form MX with o...
Stainless steel
68
23
12
19
24.5
24
16
15
-
4.2
7
1.2
10
M4
4.3
21
40
25
75/M
AD075
75/M
Toggle clamps
Horizontal
Form M and form MX with o...
-
118
37
20
39
26
28
16÷19
13.5
-
5.3
11
2
20
M5
4.5
36
90
88
75/MX
DS075
75/MX
Toggle clamps
Horizontal
Form M and form MX with o...
Stainless steel
118
37
20
39
26
28
16÷19
13.5
-
5.3
11
2
20
M5
4.5
36
90
88
75/O
AD085
75/O
Toggle clamps
Horizontal
Form M and form MX with o...
-
118.5
37
20
39.5
26
28
16÷19
13.5
4
-
11
2
-
M5
4.5
-
90
88
75/OX
DS085
75/OX
Toggle clamps
Horizontal
Form M and form MX with o...
Stainless steel
118.5
37
20
39.5
26
28
16÷19
13.5
4
-
11
2
-
M5
4.5
-
90
88
130/M
AD135
130/M
Toggle clamps
Horizontal
Form M and form MX with o...
-
171.5
51
30.5
56.5
40
36
22.4÷28.4
26
-
6.3
16
2.5
32
M6
5.6
55
100
200
130/MX
DS135
130/MX
Toggle clamps
Horizontal
Form M and form MX with o...
Stainless steel
171.5
51
30.5
56.5
40
36
22.4÷28.4
26
-
6.3
16
2.5
32
M6
5.6
55
100
200
130/O
AD145
130/O
Toggle clamps
Horizontal
Form M and form MX with o...
-
172
51
30.5
57
40
36
22.4÷28.4
26
5
-
16
2.5
-
M6
5.6
-
100
200
130/OX
DS145
130/OX
Toggle clamps
Horizontal
Form M and form MX with o...
Stainless steel
172
51
30.5
57
40
36
22.4÷28.4
26
5
-
16
2.5
-
M6
5.6
-
100
200
230/M
AD270
230/M
Toggle clamps
Horizontal
Form M and form MX with o...
-
196
61.5
36.5
65
44
44
26÷31.5
26
-
8.5
18
3
37
M8
6.6
62
170
330
230/MX
DS270
230/MX
Toggle clamps
Horizontal
Form M and form MX with o...
Stainless steel
196
61.5
36.5
65
44
44
26÷31.5
26
-
8.5
18
3
37
M8
6.6
62
170
330
230/O
AD280
230/O
Toggle clamps
Horizontal
Form M and form MX with o...
-
196.5
61.5
36.5
66
44
44
26÷31.5
26
6
-
18
3
-
M8
6.6
-
170
340
230/OX
DS280
230/OX
Toggle clamps
Horizontal
Form M and form MX with o...
Stainless steel
196.5
61.5
36.5
66
44
44
26÷31.5
26
6
-
18
3
-
M8
6.6
-
170
340
355/M
AD370
355/M
Toggle clamps
Horizontal
Form M and form MX with o...
-
269
83
50
100
58
60
38.8÷43
41
-
10.5
22
3.5
58
M10
8.6
98
180
700
355/O
AD380
355/O
Toggle clamps
Horizontal
Form M and form MX with o...
-
270
83
50
101
58
60
38.8÷43
41
7
-
22
3.5
-
M10
8.6
-
180
720
455/M
AD470
455/M
Toggle clamps
Horizontal
Form M and form MX with o...
-
305
99
60
114
65
70
40÷43
41.5
-
12.5
26
4
65
M12
8.7
113
320
1200
455/O
AD480
455/O
Toggle clamps
Horizontal
Form M and form MX with o...
-
306.5
99
60
115.5
65
70
40÷43
41.5
10
-
26
4
-
M12
8.7
-
320
1230
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表