您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt bars T2,5 - Metric bars ''T'' - DIN 7721-2
BEA Ingranaggi
Pulleys
Timing belt bars
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_bars/timing_belt_bars_t2_5.prj},{NB=34000029},{DESCRIPTION=T 2,5 29},{CNSORDERNO=34000029},{Z=29},{DE=22.55},{L1=140},{L=140},{N=109},{KG=0.15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
34000010
T 2,5 10
34000010
10
7.42
50
75
0
0.01
34000012
T 2,5 12
34000012
12
9.00
50
75
100
0.01
34000013
T 2,5 13
34000013
13
9.80
50
75
100
0.02
34000014
T 2,5 14
34000014
14
10.60
50
75
101
0.02
34000015
T 2,5 15
34000015
15
11.40
75
75
101
0.02
34000016
T 2,5 16
34000016
16
12.20
75
75
102
0.02
34000017
T 2,5 17
34000017
17
13.00
75
75
104
0.03
34000018
T 2,5 18
34000018
18
13.80
75
75
104
0.03
34000019
T 2,5 19
34000019
19
14.60
120
120
104
0.05
34000020
T 2,5 20
34000020
20
15.40
120
120
105
0.05
34000021
T 2,5 21
34000021
21
16.20
120
120
105
0.06
34000022
T 2,5 22
34000022
22
17.00
140
140
106
0.08
34000024
T 2,5 24
34000024
24
18.55
140
140
107
0.09
34000026
T 2,5 26
34000026
26
20.15
140
140
108
0.12
34000027
T 2,5 27
34000027
27
20.95
140
140
108
0.13
34000028
T 2,5 28
34000028
28
21.75
140
140
108
0.14
34000029
T 2,5 29
34000029
29
22.55
140
140
109
0.15
34000030
T 2,5 30
34000030
30
23.35
140
140
109
0.15
34000032
T 2,5 32
34000032
32
24.95
140
140
110
0.18
34000034
T 2,5 34
34000034
34
26.55
140
140
110
0.21
34000035
T 2,5 35
34000035
35
27.35
140
140
110
0.21
34000036
T 2,5 36
34000036
36
28.10
140
140
111
0.22
34000038
T 2,5 38
34000038
38
29.70
140
140
111
0.26
34000040
T 2,5 40
34000040
40
31.30
140
140
112
0.27
34000042
T 2,5 42
34000042
42
32.90
140
140
112
0.32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Zahnriemenscheibe - Toothed belt pulleys (metric T-division)
Ketten Fuchs
23.07.2021
T 2.5 - T type belt - Polyurethane with steel reinforcements - T2.5 Pitch -...
HPC
17.02.2022
MAE-ZR-T2.5-BR6-PU - T-Timing Belt, Profile T2,5, Timing Belt Width 6mm
MÄDLER
26.04.2024
Pulley flanges
Haberkorn
21.02.2022
Timing belt bars T5 - Metric bars ''T'' - DIN 7721-2
BEA Ingranaggi
06.07.2020
ZRR-T2.5-BR10-AL - T Pulleys, Pitch 2.5 mm Made from Aluminium, Timing Belt...
MÄDLER
26.04.2024
Timing belt pulleys with pilot bore 21-T 5 - Metric pulleys ''T'' - DIN 772...
BEA Ingranaggi
06.07.2020
MAE-ZW-T2.5-AL - Timing Bars, for Timing Belts Profile T, Profil T 2,5, Mat...
MÄDLER
26.04.2024
Timing belt bars T10 - Metric bars ''T'' - DIN 7721-2
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore T2.5 - Metric pulleys ''T'' - DIN 7721-...
BEA Ingranaggi
06.07.2020
22003 - Toothed belt pulleys, AT profile
norelem
26.06.2024
ZRR-T2.5-BR6-AL - T Pulleys, Pitch 2.5 mm Made from Aluminium, Timing Belt ...
MÄDLER
26.04.2024
HTBN_ _S2M, HTUN_ _S2M - High Torque Timing Belts S2M (Pitch 2mm)
Misumi
17.01.2023
ZRR-T2.5-BR6-AZE - T Pulleys with Metric Pitch T2,5 and 2 Flanges Made from...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表