您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3234-ISO - Zero Deadleg T-Valve, manually
Buerkert
Products (A - Z)
3234
Powered by
CAD模型選擇
{buerkert/produkteaz/3234/3234-iso.prj},{NB=3234-DN08-SA44-SA40-D058},{PPATH=3234sblva.prj},{DN=08},{DWST=EA},{DN1=25},{D1=33.7x2.0},{LTA1=SA44},{DN2=8},{D2=13.5x1.6},{LTA2=SA40},{ANTRV=Aufsatz VA/Handrad PPS},{ANTR=D058},{KV=1.0},{BPAB=10.0},{BPEA=10.0},{LTA1G=SA44},{LTA2G=SA40},{LTA1C=0},{LTA2C=0},{DM=08},{NR=34},{DIST1=4},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1
[mm]
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2
[mm]
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
3234-DN15-SA40-SA40-D050
15
8
13.5x1.6
SA40
8
13.5x1.6
SA40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA41-SA40-D050
15
10
17.2x1.6
SA41
8
13.5x1.6
SA40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA42-SA42-D050
15
15
21.3x1.6
SA42
15
21.3x1.6
SA42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA43-SA40-D050
15
20
26.9x1.6
SA43
8
13.5x1.6
SA40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA43-SA42-D050
15
20
26.9x1.6
SA43
15
21.3x1.6
SA42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA44-SA42-D050
15
25
33.7x1.6
SA44
15
21.3x1.6
SA42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA45-SA42-D050
15
32
42.4x2.0
SA45
15
21.3x1.6
SA42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA46-SA40-D050
15
40
48.3x2.0
SA46
8
13.5x1.6
SA40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA46-SA42-D050
15
40
48.3x2.0
SA46
15
21.3x1.6
SA42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA47-SA40-D050
15
50
60.3x2.0
SA47
8
13.5x1.6
SA40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA47-SA42-D050
15
50
60.3x2.0
SA47
15
21.3x1.6
SA42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA48-SA40-D050
15
65
76.1x2.0
SA48
8
13.5x1.6
SA40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA48-SA42-D050
15
65
76.1x2.0
SA48
15
21.3x1.6
SA42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA49-SA40-D050
15
80
88.9x2.3
SA49
8
13.5x1.6
SA40
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN20-SA43-SA43-D050
20
20
26.9x1.6
SA43
20
26.9x1.6
SA43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA44-SA43-D050
20
25
33.7x1.6
SA44
20
26.9x1.6
SA43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA45-SA43-D050
20
32
42.4x2.0
SA45
20
26.9x1.6
SA43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA46-SA43-D050
20
40
48.3x2.0
SA46
20
26.9x1.6
SA43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA47-SA43-D050
20
50
60.3x2.0
SA47
20
26.9x1.6
SA43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SA48-SA43-D050
20
65
76.1x2.0
SA48
20
26.9x1.6
SA43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN25-SA44-SA44-D050
25
25
33.7x1.6
SA44
25
33.7x2.0
SA44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SA45-SA44-D050
25
32
42.4x2.0
SA45
25
33.7x2.0
SA44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SA47-SA44-D050
25
50
60.3x2.0
SA47
25
33.7x2.0
SA44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SA48-SA44-D050
25
65
76.1x2.0
SA48
25
33.7x2.0
SA44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN40-SA45-SA45-D050
40
32
42.4x2.0
SA45
32
42.4x2.0
SA45
Top+Handwheel PPS
D050
29.0
10.0
10.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2033 - Tank Bottom Valve,
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
5282 - Servo-assisted 2/2-way diaphragm valve
Buerkert
08.12.2023
3233-VS-ISO - 2/2-WAY DIAPHRAGM VALVE FORGED ISO 4200
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
6013ex - 2/2-Way-Compact-Solenoid-Valve-EEx
Buerkert
08.12.2023
5281 - 2/2-Way-Solenoid-Valve
Buerkert
08.12.2023
0343 - 3/2 way Solenoid Valve, Pilot Controlled with Pivoted Armature Valve...
Buerkert
08.12.2023
8702 - Mass Flow Meter for Gases (MFM)
Buerkert
08.12.2023
8025 - Insertion flowmeter or batch controller with paddle wheel and flow t...
Buerkert
08.12.2023
8695 - Control head for decentralized automation of ELEMENT process valves
Buerkert
08.12.2023
8032 - Flowmeter/Threshold detector with paddle wheel
Buerkert
08.12.2023
3235-CLAMP-ASME - Tank bottom valve, manually
Buerkert
08.12.2023
3233-VG-ISO - 2/2-WAY DIAPHRAGM VALVE CAST ISO 4200
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表