您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N32 - Matrici di tranciatura ISO 8977 senza collare N 32
Intercom
Punches dies
Die bushes according to ISO 8977 without collar N32 form A - with collar N33 form B
Powered by
CAD模型選擇
{intercom/punzoni_matrici/matrici_di_tranciatura_02/matrici_di_tranciatura_32.prj},{NB=32.3.0840.0950.025},{TYPE=N32},{FORMA=1.000},{D1=8.4},{D2=9.5},{D3=16},{D4=19},{L1=5},{L=25},{Z=0.01},{PROG=0.1},{LX=20,25,32}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L
[mm]
Z
[mm]
PROG
Prog.
[mm]
32.3.0100.0280.016
32.3.0100.0280.016
N32
1.0
2.8
5
8
2
16
0.01
0.1
32.3.0100.0280.020
32.3.0100.0280.020
N32
1.0
2.8
5
8
2
20
0.01
0.1
32.3.0100.0280.025
32.3.0100.0280.025
N32
1.0
2.8
5
8
2
25
0.01
0.1
32.3.0110.0280.016
32.3.0110.0280.016
N32
1.1
2.8
5
8
2
16
0.01
0.1
32.3.0110.0280.020
32.3.0110.0280.020
N32
1.1
2.8
5
8
2
20
0.01
0.1
32.3.0110.0280.025
32.3.0110.0280.025
N32
1.1
2.8
5
8
2
25
0.01
0.1
32.3.0120.0280.016
32.3.0120.0280.016
N32
1.2
2.8
5
8
2
16
0.01
0.1
32.3.0120.0280.020
32.3.0120.0280.020
N32
1.2
2.8
5
8
2
20
0.01
0.1
32.3.0120.0280.025
32.3.0120.0280.025
N32
1.2
2.8
5
8
2
25
0.01
0.1
32.3.0130.0280.016
32.3.0130.0280.016
N32
1.3
2.8
5
8
2
16
0.01
0.1
32.3.0130.0280.020
32.3.0130.0280.020
N32
1.3
2.8
5
8
2
20
0.01
0.1
32.3.0130.0280.025
32.3.0130.0280.025
N32
1.3
2.8
5
8
2
25
0.01
0.1
32.3.0140.0280.016
32.3.0140.0280.016
N32
1.4
2.8
5
8
2
16
0.01
0.1
32.3.0140.0280.020
32.3.0140.0280.020
N32
1.4
2.8
5
8
2
20
0.01
0.1
32.3.0140.0280.025
32.3.0140.0280.025
N32
1.4
2.8
5
8
2
25
0.01
0.1
32.3.0150.0280.016
32.3.0150.0280.016
N32
1.5
2.8
5
8
2
16
0.01
0.1
32.3.0150.0280.020
32.3.0150.0280.020
N32
1.5
2.8
5
8
2
20
0.01
0.1
32.3.0150.0280.025
32.3.0150.0280.025
N32
1.5
2.8
5
8
2
25
0.01
0.1
32.3.0160.0280.016
32.3.0160.0280.016
N32
1.6
2.8
5
8
2
16
0.01
0.1
32.3.0160.0280.020
32.3.0160.0280.020
N32
1.6
2.8
5
8
2
20
0.01
0.1
32.3.0160.0280.025
32.3.0160.0280.025
N32
1.6
2.8
5
8
2
25
0.01
0.1
32.3.0170.0280.016
32.3.0170.0280.016
N32
1.7
2.8
5
8
2
16
0.01
0.1
32.3.0170.0280.020
32.3.0170.0280.020
N32
1.7
2.8
5
8
2
20
0.01
0.1
32.3.0170.0280.025
32.3.0170.0280.025
N32
1.7
2.8
5
8
2
25
0.01
0.1
32.3.0180.0280.016
32.3.0180.0280.016
N32
1.8
2.8
5
8
2
16
0.01
0.1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 8020 A
Danly
19.09.2023
N270 form D - Standard punches according to DIN 9861 / ISO 6752 form D N27...
Intercom
15.07.2022
N44 Form E - Punches according to DIN 9844 / ISO 8020 N44 form E
Intercom
15.07.2022
DIN 9861 D
Danly
19.09.2023
SN1860B-HSS - Cutting punch (DIN ISO 8020 B)
STRACK
13.10.2022
SN1855A-HSS - Cutting punch (DIN ISO 8020 A)
STRACK
13.10.2022
Punch Ringab R3
Danly
28.04.2021
N14 Form A - Die bushes according to DIN 9845 without collar N14 form A
Intercom
15.07.2022
N33 - Matrici di tranciatura ISO 8977 con collare N 33
Intercom
15.07.2022
SN1872A-HSS - Cutting bush (ISO 8977 A)
STRACK
13.10.2022
N30 Form A - Die bushes with pre-hole according to ISO 8977 without collar ...
Intercom
15.07.2022
MZB / MKB - Spannmutter
Roehm
18.10.2023
M2 400W - Electronic tapping units
Intercom
15.07.2022
SLF31 - Guide Shaft, Tube Type, One End External Thread With Wrench Groove ...
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表