您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
17.1 - Guide posts (f6) with groove for spring ring
voestalpine
17. Guide posts – Trunnions
Powered by
CAD模型選擇
{voest/17_saeulen_und_gestelle/17_1_nut_fuer_sring_asmtab.prj},{NB=VA_Fuehrung_31418},{IDENTNR=31418},{D1=63},{D2=63},{D3=MIN},{D4=MIN},{D5=55.7},{L1=280},{L2=10},{L3=4},{L4=80},{L5=15},{B1=2.0},{R1=6},{R2=2.5},{R3=1.00},{IDENTNRSR=63011},{B3=2.3},{D7=66.0},{S=1.5},{PPATH=17_1_nut_fuer_sring_asmtpl.prj},{GEWICHT=6.60},{CTN=84833080},{DAIMLER1=B80450200009001-0333423},{FIBRO1=2022.16.063.280},{DIN=9833},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDENTNR
Code-No.
ⁿ/ₐ
D1
Ø f6
[mm]
D2
Ø r6
[mm]
D3
Ø ±2
[mm]
D4
Ø +0.8
[mm]
D5
Ø ±0.1
[mm]
L1
-1
[mm]
L2
+0.8
[mm]
L3
0/+0.8
[mm]
L4
+0.8
[mm]
L5
±0.1
[mm]
B1
+0.1
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
IDENTNRSR
Code-No. Spring ring
ⁿ/ₐ
B3
[mm]
D7
[mm]
S
[mm]
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
31400
31400
40
40
33.0
160
8
4
56
15
2.0
3
2.0
1.00
63009
2.3
43.0
1.5
1.54
84833080
31401
31401
40
40
33.0
180
8
4
56
15
2.0
3
2.0
1.00
63009
2.3
43.0
1.5
1.74
84833080
31402
31402
40
40
33.0
200
8
4
56
15
2.0
3
2.0
1.00
63009
2.3
43.0
1.5
1.90
84833080
31403
31403
40
40
33.0
224
8
4
56
15
2.0
3
2.0
1.00
63009
2.3
43.0
1.5
2.10
84833080
31404
31404
40
40
33.0
250
8
4
56
15
2.0
3
2.0
1.00
63009
2.3
43.0
1.5
2.40
84833080
31405
31405
40
40
33.0
280
8
4
56
15
2.0
3
2.0
1.00
63009
2.3
43.0
1.5
2.70
84833080
31406
31406
50
50
43.0
160
10
4
70
15
2.0
5
2.5
1.00
63010
2.3
53.0
1.5
2.40
84833080
31407
31407
50
50
43.0
180
10
4
70
15
2.0
5
2.5
1.00
63010
2.3
53.0
1.5
2.70
84833080
31408
31408
50
50
43.0
200
10
4
70
15
2.0
5
2.5
1.00
63010
2.3
53.0
1.5
3.04
84833080
31409
31409
50
50
43.0
224
10
4
70
15
2.0
5
2.5
1.00
63010
2.3
53.0
1.5
3.40
84833080
31410
31410
50
50
43.0
250
10
4
70
15
2.0
5
2.5
1.00
63010
2.3
53.0
1.5
3.70
84833080
31411
31411
50
50
43.0
280
10
4
70
15
2.0
5
2.5
1.00
63010
2.3
53.0
1.5
4.26
84833080
31412
31412
50
50
43.0
315
10
4
70
15
2.0
5
2.5
1.00
63010
2.3
53.0
1.5
4.70
84833080
31413
31413
50
50
43.0
355
10
4
70
15
2.0
5
2.5
1.00
63010
2.3
53.0
1.5
5.30
84833080
31414
31414
63
63
55.7
180
10
4
80
15
2.0
6
2.5
1.00
63011
2.3
66.0
1.5
4.30
84833080
31415
31415
63
63
55.7
200
10
4
80
15
2.0
6
2.5
1.00
63011
2.3
66.0
1.5
4.70
84833080
31416
31416
63
63
55.7
224
10
4
80
15
2.0
6
2.5
1.00
63011
2.3
66.0
1.5
5.30
84833080
31417
31417
63
63
55.7
250
10
4
80
15
2.0
6
2.5
1.00
63011
2.3
66.0
1.5
6.04
84833080
31418
31418
63
63
55.7
280
10
4
80
15
2.0
6
2.5
1.00
63011
2.3
66.0
1.5
6.60
84833080
31419
31419
63
63
55.7
315
10
4
80
15
2.0
6
2.5
1.00
63011
2.3
66.0
1.5
7.62
84833080
31420
31420
63
63
55.7
355
10
4
80
15
2.0
6
2.5
1.00
63011
2.3
66.0
1.5
8.40
84833080
31421
31421
63
63
55.7
400
10
4
80
15
2.0
6
2.5
1.00
63011
2.3
66.0
1.5
9.50
84833080
31422
31422
80
80
71.4
224
10
4
100
21
2.1
8
3.0
1.05
63012
2.8
83.2
2.0
8.60
84833080
31423
31423
80
80
71.4
250
10
4
100
21
2.1
8
3.0
1.05
63012
2.8
83.2
2.0
9.60
84833080
31424
31424
80
80
71.4
280
10
4
100
21
2.1
8
3.0
1.05
63012
2.8
83.2
2.0
10.80
84833080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
17.1 - Guide posts (f6) without groove acc. to DIN 9833, style D
voestalpine
15.06.2023
Parallel pins DIN EN ISO 2338
MBO Oßwald
08.10.2021
DIN 913 (ISO 4026) - FN 133 - 45 H, schwarz - Hexagon socket set screws wit...
SFS Group Schweiz AG
24.05.2024
17.1 - Guide posts (f6) with groove for safety plate
voestalpine
15.06.2023
17.7 - Guide posts without clamp
voestalpine
15.06.2023
17.1 - Guide posts (f6) with groove acc. FCA
voestalpine
15.06.2023
2021.29. - Guide pillar with collar ECO-LINE
FIBRO
21.07.2023
17.4 - Guide posts with clamps
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表