您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 1050A, PN10/16, ISO, sim. to DIN 2632/33
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_v_311.prj},{NB=3110060016518},{ARTNR=3110060016518},{D1=60.3},{D=165},{B=18},{H1=45},{H2=8},{R=6},{K=125},{D2=18},{S=2.9},{D3=75},{D4=102},{F=3},{SA=4},{AUS=ISO},{DN1=50},{GEW=0.865},{PG=Flansche},{PUG=Vorschweissflansche},{NORM=i.A. DIN 2632/33},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 1050A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
D
Outside Ø
[mm]
B
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
R
Radius R ~
[mm]
K
Hole Circle Ø
[mm]
D2
Hole Ø
[mm]
S
Wall Thickness
[mm]
D3
[mm]
D4
[mm]
F
[mm]
SA
Bolt Number [Piece]
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
3110017009014
3110017009014
10
17.2
90
14
35
6
4
60
14
1.8
28
40
2
4
ISO
0.198
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110021009514
3110021009514
15
21.3
95
14
35
6
4
65
14
2.0
32
45
2
4
ISO
0.222
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110026010516
3110026010516
20
26.9
105
16
38
6
4
75
14
2.3
40
58
2
4
ISO
0.326
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110033011516
3110033011516
25
33.7
115
16
38
6
4
85
14
2.6
45
68
2
4
ISO
0.390
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110042014016
3110042014016
32
42.4
140
16
40
6
6
100
18
2.6
56
78
2
4
ISO
0.578
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110048015016
3110048015016
40
48.3
150
16
42
7
6
110
18
2.6
64
88
3
4
ISO
0.636
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110060016518
3110060016518
50
60.3
165
18
45
8
6
125
18
2.9
75
102
3
4
ISO
0.865
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110076018518
3110076018518
65
76.1
185
18
45
10
6
145
18
2.9
90
122
3
4
ISO
1.047
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110088020020
3110088020020
80
88.9
200
20
50
10
8
160
18
3.2
105
138
3
8
ISO
1.265
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110114022020
3110114022020
100
114.3
220
20
52
12
8
180
18
3.6
131
158
3
8
ISO
1.580
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110139025022
3110139025022
125
139.7
250
22
55
12
8
210
18
4.0
156
188
3
8
ISO
2.155
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110168028522
3110168028522
150
168.3
285
22
55
12
10
240
22
4.5
184
212
3
8
ISO
2.651
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110219034024
3110219034024
200
219.1
340
24
62
16
10
295
22
5.9
235
268
3
8
ISO
3.762
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110273039526
3110273039526
250
273.0
395
26
68
16
12
350
22
6.3
292
320
3
12
ISO
5.335
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3110323044526
3110323044526
300
323.9
445
26
68
16
12
400
22
7.1
344
370
4
12
ISO
7.524
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Tank Truck Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, round, acc....
Huelsen
10.02.2021
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 1050A, PN10/16, DIN, s...
Huelsen
10.02.2021
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 1050A, Typ 11, PN10/16...
Huelsen
10.02.2021
Elbow, Aluminium acc. to EN 754/755, EN AW 1050A-0, seamless, sim. to DIN 2...
Huelsen
10.02.2021
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 5754, PN10/16, ISO, si...
Huelsen
10.02.2021
1550CB2, 3050CB2 - Cast Steel Gates, Class 150 and Class 300
Milwaukee Valve
06.03.2024
I.2PT - Pressed lapped flanges THREADED FLANGES NP10/16 Stainless steel 304...
FG INOX
16.02.2017
Typ 1.2-707 - Welding neck flange DIN 2633 / EN 1092-1 Typ 11 PN 16
Springmann
02.08.2013
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 5754, Typ 13, P...
Huelsen
10.02.2021
Reducer concentric, Copper-Nickel acc. to DIN 86019, CuNi10Fe1,6Mn, seamles...
Huelsen
10.02.2021
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
F-2981-M, F-2981A - Iron Globe Valve, 125lb, SWP-200lb, 200 WOG, IBBM, Non-...
Milwaukee Valve
06.03.2024
BA 450 - Ball Valves
Milwaukee Valve
06.03.2024
GB/T 9115.1-2000 PN6 FF - Steel pipe welding neck flanges with flat face or...
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表