您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SG - Y形带销接杆
Festo
产品 (A - Z)
S
SG
Powered by
CAD模型選擇
{festo/parts/s/sg/sg_asmtab.prj},{NB=6145 SG-M12x1,25},{TNR=6145},{TYP=SG-M12x1,25},{B1=6.000},{B2=31.100},{B3=24.000},{CE=48.000},{CK=12.000},{CM=12.000},{CV=14.000},{D1=20.000},{KK=M12x1.25},{LE=24.000},{SW1=19.000},{CNSMASSEXACT=0.166},{GTIN=4052568001094}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
CE
[mm]
CK
[mm]
CM
[mm]
CV
[mm]
D1
[mm]
KK
螺纹
ⁿ/ₐ
LE
[mm]
SW1
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
6532 SG-M4
6532
SG-M4
3.200
11.100
8.000
16.000
4.000
4.000
5.000
8.000
M4
8.000
7.000
0.008
4052568001278
3110 SG-M6
3110
SG-M6
3.200
16.200
12.000
24.000
6.000
6.000
7.000
10.000
M6
12.000
10.000
0.022
4052568000363
3111 SG-M8
3111
SG-M8
4.000
21.600
16.000
32.000
8.000
8.000
10.000
14.000
M8
16.000
13.000
0.053
4052568000370
2674 SG-M10
2674
SG-M10
5.000
26.000
20.000
40.000
10.000
10.000
12.000
18.000
M10
20.000
17.000
0.104
4052568000356
6144 SG-M10x1,25
6144
SG-M10x1,25
5.000
26.000
20.000
40.000
10.000
10.000
12.000
18.000
M10x1.25
20.000
17.000
0.103
4052568001087
2675 SG-M12
2675
SG-M12
6.000
31.100
24.000
48.000
12.000
12.000
14.000
20.000
M12
24.000
19.000
0.168
4052568018160
6145 SG-M12x1,25
6145
SG-M12x1,25
6.000
31.100
24.000
48.000
12.000
12.000
14.000
20.000
M12x1.25
24.000
19.000
0.166
4052568001094
2676 SG-M16
2676
SG-M16
8.000
39.500
32.000
64.000
16.000
16.000
19.000
26.000
M16
32.000
24.000
0.376
4052568008314
6146 SG-M16x1,5
6146
SG-M16x1,5
8.000
39.500
32.000
64.000
16.000
16.000
19.000
26.000
M16x1.5
32.000
24.000
0.375
4052568001100
6147 SG-M20x1,5
6147
SG-M20x1,5
10.000
55.000
40.000
80.000
20.000
20.000
25.000
34.000
M20x1.5
40.000
30.000
0.793
4052568001117
14987 SG-M27x2-B
14987
SG-M27x2-B
13.500
73.000
55.000
110.000
30.000
30.000
38.000
48.000
M27x2
54.000
41.000
2.135
4052568112677
9581 SG-M36x2
9581
SG-M36x2
18.000
93.000
70.000
144.000
35.000
35.000
44.000
60.000
M36x2
72.000
55.000
4.320
4052568001940
9582 SG-M42x2
9582
SG-M42x2
21.000
111.000
85.000
168.000
40.000
40.000
64.000
70.000
M42x2
84.000
65.000
7.520
4052568111502
9583 SG-M48x2
9583
SG-M48x2
24.000
121.500
90.000
192.000
50.000
50.000
73.000
80.000
M48x2
96.000
75.000
10.029
4052568111519
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表