您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Rhein-Nadel-Automation
Created: 24.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rhein-Nadel-Automation
SLL 400 UTL3-1 - Linear feeder
Rhein-Nadel-Automation
Linear Feeders
Linear feeder series
Powered by
CAD模型選擇
{rna/linearfoerderer/baureihe/sll_400_utl3_1.prj},{NB=Linearförderer SLL400-600 S UTL3-1 CE 110V/60Hz},{NAME=sll_400_600_s_utl3_1},{INAME=sll_400_600_s_utl3_1},{TYP=SLL400-600 S UTL3-1},{CNSORDERNO=31099343},{SPEZ=CE 110V/60Hz},{A=600},{B=440},{C=300},{C1=50},{C2=60},{C3=M4 / 4 tief},{F=75},{G=66},{G1=30},{H=103},{L=630},{M=8 kg},{N=6 kg},{O=900},{P=0,55 (A)},{Q=IP 54},{R=100 Hz},{S=1400},{T=UTL 2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type
ⁿ/ₐ
CNSORDERNO
Article No.
ⁿ/ₐ
SPEZ
specification
ⁿ/ₐ
A
vibrator top lenght
[mm]
B
lenght of counter mass
[mm]
C
mount dimension
[mm]
C1
[mm]
C2
[mm]
C3
ⁿ/ₐ
F
Total width
[mm]
G
oscillator wide
[mm]
G1
alternative fixing position
[mm]
H
Total height
[mm]
L
Total length
[mm]
M
Weight of linear feeder drive
ⁿ/ₐ
N
max. load of the linear track (including components)
ⁿ/ₐ
O
max. track length
[mm]
P
current consumtion
ⁿ/ₐ
Q
Type of protection
ⁿ/ₐ
R
vibrating frequency
ⁿ/ₐ
S
Connection cable length
[mm]
T
suitable stand type
ⁿ/ₐ
31099300
SLL400-400 B UTL3-1
31099300
CE 200V/50Hz
400
300
200
10
60
M4 / 4 tief
84
84
64
103
430
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099330
SLL400-400 S UTL3-1
31099330
CE 200V/50Hz
400
300
200
10
60
M4 / 4 tief
75
66
30
103
430
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099303
SLL400-400 B UTL3-1
31099303
CE 110V/60Hz
400
300
200
10
60
M4 / 4 tief
84
84
64
103
430
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099333
SLL400-400 S UTL3-1
31099333
CE 110V/60Hz
400
300
200
10
60
M4 / 4 tief
75
66
30
103
430
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099310
SLL400-600 B UTL3-1
31099310
CE 200V/50Hz
600
440
300
50
60
M4 / 4 tief
84
84
64
103
630
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099340
SLL400-600 S UTL3-1
31099340
CE 200V/50Hz
600
440
300
50
60
M4 / 4 tief
75
66
30
103
630
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099313
SLL400-600 B UTL3-1
31099313
CE 110V/60Hz
600
440
300
50
60
M4 / 4 tief
84
84
64
103
630
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099343
SLL400-600 S UTL3-1
31099343
CE 110V/60Hz
600
440
300
50
60
M4 / 4 tief
75
66
30
103
630
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099320
SLL400-800 B UTL3-1
31099320
CE 200V/50Hz
800
640
450
100
60
M4 / 4 tief
84
84
64
103
830
10 kg
7 kg
1100
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099350
SLL400-800 S UTL3-1
31099350
CE 200V/50Hz
800
640
450
100
60
M4 / 4 tief
75
66
30
103
830
10 kg
7 kg
1100
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099323
SLL400-800 B UTL3-1
31099323
CE 110V/60Hz
800
640
450
100
60
M4 / 4 tief
84
84
64
103
830
10 kg
7 kg
1100
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099353
SLL400-800 S UTL3-1
31099353
CE 110V/60Hz
800
640
450
100
60
M4 / 4 tief
75
66
30
103
830
10 kg
7 kg
1100
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099370
SLL400-1000 B UTL3-1
31099370
CE 200V/50Hz
1000
790
500
200
60
M4
84
84
64
103
1030
12,5 kg
8 kg
1300
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099360
SLL400-1000 S UTL3-1
31099360
CE 200V/50Hz
1000
790
500
200
60
M4
75
66
30
103
1030
12,5 kg
8 kg
1300
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099373
SLL400-1000 B UTL3-1
31099373
CE 110V/60Hz
1000
790
500
200
60
M4
84
84
64
103
1030
12,5 kg
8 kg
1300
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31099363
SLL400-1000 S UTL3-1
31099363
CE 110V/60Hz
1000
790
500
200
60
M4
75
66
30
103
1030
12,5 kg
8 kg
1300
0,55 (A)
IP 54
100 Hz
1400
UTL 2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表