您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
PPFFC - POSITIONING PLATE FOR FACE CONNECTING
WITTE
CROSS SYSTEMS
CROSS SYSTEMS
Powered by
CAD模型選擇
{witte/cross_systems/accessories/positioning_plate_for_face_connection.prj},{NB=26890},{IDNR=26890},{A=80.000},{B=80.000},{C=120.000},{D=40.000},{E=80.000},{F=28.000},{G=80.000},{H=30.000},{I=62x10},{J=44.000},{M=1.000},{N=1.000},{WEIGHT=1120.000},{INFO=Witte Katalog},{CHEMSYMBOLS=ALZnMgCu1,5},{MATERIAL=EN AW-7075},{ARTICLE=WITTE-POSITIONING PLATE FOR FACE CONNECTION},{SURFACE=C-0 natur eloxiert}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
AF
ⁿ/ₐ
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
ⁿ/ₐ
J
[mm]
M
[mm]
N
[mm]
WEIGHT
Gewinde
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
ARTICLE
ⁿ/ₐ
SURFACE
ⁿ/ₐ
27649
27649
50.000
100.000
75.000
25.000
50.000
28.000
50.000
20.000
0.000
44.000
3.000
1.000
580.000
ALZnMgCu1,5
EN AW-7075
WITTE-POSITIONING PLATE F...
C-0 natur eloxiert
27649-1
27649-1
50.000
100.000
75.000
25.000
50.000
28.000
50.000
20.000
0.000
44.000
3.000
1.000
580.000
ALZnMgCu1,5
EN AW-7075
WITTE-POSITIONING PLATE F...
C-35 schwarz eloxiert
26890
26890
80.000
80.000
120.000
40.000
80.000
28.000
80.000
30.000
62x10
44.000
1.000
1.000
1120.000
ALZnMgCu1,5
EN AW-7075
WITTE-POSITIONING PLATE F...
C-0 natur eloxiert
26890-1
26890-1
80.000
80.000
120.000
40.000
80.000
28.000
80.000
30.000
62x10
44.000
1.000
1.000
1120.000
ALZnMgCu1,5
EN AW-7075
WITTE-POSITIONING PLATE F...
C-35 schwarz eloxiert
30507
30507
50.000
100.000
115.000
50.000
75.000
28.000
90.000
30.000
62x10
44.000
1.000
0.000
1520.000
ALZnMgCu1,5
EN AW-7075
WITTE-POSITIONING PLATE F...
C-0 natur eloxiert
30507-1
30507-1
50.000
100.000
115.000
50.000
75.000
28.000
90.000
30.000
62x10
44.000
1.000
0.000
1520.000
ALZnMgCu1,5
EN AW-7075
WITTE-POSITIONING PLATE F...
C-35 schwarz eloxiert
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PSOCKET - POSITON SOCKET
WITTE
18.10.2021
BPLPPSHL - BASE PLATE WITTE PPS SYSTEM WITH HAND LEVER
WITTE
18.10.2021
FROLES - FOLDING ROLE SINGLE
WITTE
18.10.2021
ECO SPBRT C100 AF40 - SUPPORT BRACKET
WITTE
18.10.2021
ECO SPBRT C150 AF40 - SUPPORT BRACKET
WITTE
18.10.2021
EPMWSH - EXPAND MANDREL WITH STAR HANDLE
WITTE
18.10.2021
LBFEB - LOCKING BOLT FOR ECCENTRING BUSHING
WITTE
18.10.2021
ECO BP AF50 - BASE PLATES
WITTE
18.10.2021
CUWSHOHL - CLAMP UNIT WITH STAR HANDLE OR HAND LEVER
WITTE
18.10.2021
LSFEB - LOCKING SWORD FOR ECCENTRING BUSHING
WITTE
18.10.2021
AL-3500 - Micro limit switch
Univer
30.06.2016
BC1-M - Breadboard Plates - Aluminum Black Anodized
WMBerg
06.06.2023
. - 94972 Connection Set Megalu C1/64
WITTE
18.10.2021
BPUPPS - BASE PLATE UNEQUIPPED PPS
WITTE
18.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表