您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
302 Pre-forming ejector pin, Form D - Precision ejectors
Tecnorm
4 Precisional ejectors
Powered by
CAD模型選擇
{tecnorm/04_praezisions_auswerfer/302_vorstaucher_auswerferstift_form_d.prj},{NB=302.0700.071},{INFO=Online Pdf},{D1=7.00},{D2=9.0},{R=1.0},{H=1.0},{L=71},{MAT=HSS (1.3343)},{HRC1=61 ± 2 HRC},{HRC2=61 ± 2 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
D1
Cutting-Ø h6
[mm]
D2
Head-Ø ±0.05
[mm]
R
Radius +0.2
[mm]
H
[mm]
L
Length +0.5
[mm]
MAT
Material
[mm]
HRC1
Hardness - shank
[HRC]
HRC2
Hardness - head
[HRC]
302.0100.071
302.0100.071
1.00
1.8
0.4
0.5
71
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0100.080
302.0100.080
1.00
1.8
0.4
0.5
80
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0100.100
302.0100.100
1.00
1.8
0.4
0.5
100
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0110.071
302.0110.071
1.10
1.8
0.4
0.5
71
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0110.080
302.0110.080
1.10
1.8
0.4
0.5
80
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0110.100
302.0110.100
1.10
1.8
0.4
0.5
100
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0120.071
302.0120.071
1.20
2.0
0.4
0.5
71
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0120.080
302.0120.080
1.20
2.0
0.4
0.5
80
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0120.100
302.0120.100
1.20
2.0
0.4
0.5
100
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0130.071
302.0130.071
1.30
2.0
0.4
0.5
71
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0130.080
302.0130.080
1.30
2.0
0.4
0.5
80
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0130.100
302.0130.100
1.30
2.0
0.4
0.5
100
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0140.071
302.0140.071
1.40
2.2
0.4
0.5
71
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0140.080
302.0140.080
1.40
2.2
0.4
0.5
80
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0140.100
302.0140.100
1.40
2.2
0.4
0.5
100
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0150.071
302.0150.071
1.50
2.2
0.4
0.5
71
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0150.080
302.0150.080
1.50
2.2
0.4
0.5
80
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0150.100
302.0150.100
1.50
2.2
0.4
0.5
100
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0160.071
302.0160.071
1.60
2.5
0.4
0.5
71
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0160.080
302.0160.080
1.60
2.5
0.4
0.5
80
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0160.100
302.0160.100
1.60
2.5
0.4
0.5
100
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0170.071
302.0170.071
1.70
2.5
0.4
0.5
71
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0170.080
302.0170.080
1.70
2.5
0.4
0.5
80
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0170.100
302.0170.100
1.70
2.5
0.4
0.5
100
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
302.0180.071
302.0180.071
1.80
2.8
0.4
0.5
71
HSS (1.3343)
61 ± 2 HRC
61 ± 2 HRC
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0360 - Tapered Bushingss
KIPP USA
21.05.2024
N 319. Guide buchsing with flange ball guide, short, brazen like DIN 9831 /...
Tecnorm
09.08.2016
N 094 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 324. Guide bushing with flange, self-lubricating with INTERCOAT coating l...
Tecnorm
09.08.2016
N 419. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 430 Guide coloumn with collar like DIN 9825, ISO 9182-5 - Guide elements
Tecnorm
09.08.2016
N 911.S Roller cage with securing ring - Guide elements
Tecnorm
08.08.2016
FD05. Spring Plungers with bolt and slot - Spring elements
Tecnorm
08.08.2016
N4. Mounting plate with cylindric screw - Guide elements
Tecnorm
08.08.2016
N 418S. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / IS...
Tecnorm
09.08.2016
N 911.F Roller cage with mounting aid - Guide elements
Tecnorm
08.08.2016
N 982.2 Guide coloumn, Both side threated like DIN 9825, ISO 9182-2 - Guide...
Tecnorm
09.08.2016
N 440 Fast-swichting coloumn - Guide elements
Tecnorm
08.08.2016
N 511 Ball retainer with Retainer holder - Guide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表