您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EGC-TB - 齿带驱动轴
Festo
产品 (A - Z)
E
EGC
Powered by
CAD模型選擇
{festo/parts/e/egc/egc_tb_kf_asmtab_presets.prj},{NB=3013355 EGC-80-600-TB-KF-0H-GK---(0)},{TNR=3013355},{BG=80},{HUB=600},{HR=0},{B1=82},{B2=72.6},{B3=22.0},{B4=40},{B5=60},{B9=1.000},{B11=32.500},{B12=24.500},{B13=3.000},{B14=98.400},{B15=64.400},{B16=17.400},{B17=39.400},{B18=25.000},{B19=46.000},{D1=48},{D2=16},{D3=46.5},{D4=25.000},{D5=9},{D8=5},{H1=76.5},{H2=34.5},{H3=65.0},{H4=61.5},{H5=17.5},{H6=15.0},{H7=35},{H11=48.000},{H12=24.400},{H13=15.000},{H14=5.000},{H15=87.500},{H16=11.000},{H17=39.600},{HPEDINIP=1.000},{L1=886.000},{L2=143.000},{L3=65.0},{L4=46.0},{L5=30.0},{L6=2.0},{L8=3.000},{L9=13.000},{L11=86.000},{L12=72.000},{L13=47.000},{L14=45.000},{L15=30.000},{L17=63.000},{T1=2.1},{T2=27.0},{T3=31.25},{T4=4.00},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BG
尺寸
ⁿ/ₐ
HUB
行程
[mm]
FKT
功能
ⁿ/ₐ
FHR
导向
ⁿ/ₐ
HR
预留行程
[mm]
SL
滑块
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B9
[mm]
B11
[mm]
B12
[mm]
B13
[mm]
B14
[mm]
B15
[mm]
B16
[mm]
B17
[mm]
B18
[mm]
B19
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
ⁿ/ₐ
D7
ⁿ/ₐ
D8
[mm]
D9
ⁿ/ₐ
D10
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H11
[mm]
H12
[mm]
H13
[mm]
H14
[mm]
H15
[mm]
H16
[mm]
H17
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L8
[mm]
L9
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
L17
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
3012492 EGC-70-300-TB-KF-...
3012492
EGC
70
300
TB
KF
0
GK
69
58.6
16.5
30
45
1.000
32.500
24.500
3.000
0.000
0.000
0.000
0.000
0.000
0.000
38
10
28.0
20.000
0
M5
M5
5
-
-
64.0
28.0
53.7
50.8
13.0
13.0
29
42.000
18.400
15.000
4.500
0.000
0.000
0.000
546.000
123.000
57.5
36.0
27.5
1.8
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0.000
2.1
18.0
0.00
7.15
22.85
0.0
10.0
12
3.1
3.170
4052568268091
3012493 EGC-70-400-TB-KF-...
3012493
EGC
70
400
TB
KF
0
GK
69
58.6
16.5
30
45
1.000
32.500
24.500
3.000
0.000
0.000
0.000
0.000
0.000
0.000
38
10
28.0
20.000
0
M5
M5
5
-
-
64.0
28.0
53.7
50.8
13.0
13.0
29
42.000
18.400
15.000
4.500
0.000
0.000
0.000
646.000
123.000
57.5
36.0
27.5
1.8
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0.000
2.1
18.0
0.00
7.15
22.85
0.0
10.0
12
3.1
3.610
4052568268107
3012494 EGC-70-500-TB-KF-...
3012494
EGC
70
500
TB
KF
0
GK
69
58.6
16.5
30
45
1.000
32.500
24.500
3.000
0.000
0.000
0.000
0.000
0.000
0.000
38
10
28.0
20.000
0
M5
M5
5
-
-
64.0
28.0
53.7
50.8
13.0
13.0
29
42.000
18.400
15.000
4.500
0.000
0.000
0.000
746.000
123.000
57.5
36.0
27.5
1.8
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0.000
2.1
18.0
0.00
7.15
22.85
0.0
10.0
12
3.1
4.050
4052568268114
3012495 EGC-70-600-TB-KF-...
3012495
EGC
70
600
TB
KF
0
GK
69
58.6
16.5
30
45
1.000
32.500
24.500
3.000
0.000
0.000
0.000
0.000
0.000
0.000
38
10
28.0
20.000
0
M5
M5
5
-
-
64.0
28.0
53.7
50.8
13.0
13.0
29
42.000
18.400
15.000
4.500
0.000
0.000
0.000
846.000
123.000
57.5
36.0
27.5
1.8
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0.000
2.1
18.0
0.00
7.15
22.85
0.0
10.0
12
3.1
4.490
4052568268121
3012496 EGC-70-800-TB-KF-...
3012496
EGC
70
800
TB
KF
0
GK
69
58.6
16.5
30
45
1.000
32.500
24.500
3.000
0.000
0.000
0.000
0.000
0.000
0.000
38
10
28.0
20.000
0
M5
M5
5
-
-
64.0
28.0
53.7
50.8
13.0
13.0
29
42.000
18.400
15.000
4.500
0.000
0.000
0.000
1046.000
123.000
57.5
36.0
27.5
1.8
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0.000
2.1
18.0
0.00
7.15
22.85
0.0
10.0
12
3.1
5.370
4052568268138
3012497 EGC-70-1000-TB-KF...
3012497
EGC
70
1000
TB
KF
0
GK
69
58.6
16.5
30
45
1.000
32.500
24.500
3.000
0.000
0.000
0.000
0.000
0.000
0.000
38
10
28.0
20.000
0
M5
M5
5
-
-
64.0
28.0
53.7
50.8
13.0
13.0
29
42.000
18.400
15.000
4.500
0.000
0.000
0.000
1246.000
123.000
57.5
36.0
27.5
1.8
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0.000
2.1
18.0
0.00
7.15
22.85
0.0
10.0
12
3.1
6.250
4052568268145
3012498 EGC-70-1200-TB-KF...
3012498
EGC
70
1200
TB
KF
0
GK
69
58.6
16.5
30
45
1.000
32.500
24.500
3.000
0.000
0.000
0.000
0.000
0.000
0.000
38
10
28.0
20.000
0
M5
M5
5
-
-
64.0
28.0
53.7
50.8
13.0
13.0
29
42.000
18.400
15.000
4.500
0.000
0.000
0.000
1446.000
123.000
57.5
36.0
27.5
1.8
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0.000
2.1
18.0
0.00
7.15
22.85
0.0
10.0
12
3.1
7.130
4052568268152
575832 EGC-80-400-TB-KF-0...
575832
EGC
80
400
TB
KF
0
GK
82
72.6
22.0
40
60
1.000
32.500
24.500
3.000
98.400
64.400
17.400
39.400
25.000
46.000
48
16
46.5
25.000
9
M5
M5
5
M6
M3
76.5
34.5
65.0
61.5
17.5
15.0
35
48.000
24.400
15.000
5.000
87.500
11.000
39.600
686.000
143.000
65.0
46.0
30.0
2.0
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63.000
2.1
27.0
31.25
4.00
32.00
2.1
10.0
10
3.1
5.480
4052568261740
3013354 EGC-80-500-TB-KF-...
3013354
EGC
80
500
TB
KF
0
GK
82
72.6
22.0
40
60
1.000
32.500
24.500
3.000
98.400
64.400
17.400
39.400
25.000
46.000
48
16
46.5
25.000
9
M5
M5
5
M6
M3
76.5
34.5
65.0
61.5
17.5
15.0
35
48.000
24.400
15.000
5.000
87.500
11.000
39.600
786.000
143.000
65.0
46.0
30.0
2.0
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63.000
2.1
27.0
31.25
4.00
32.00
2.1
10.0
10
3.1
6.100
4052568268169
3013355 EGC-80-600-TB-KF-...
3013355
EGC
80
600
TB
KF
0
GK
82
72.6
22.0
40
60
1.000
32.500
24.500
3.000
98.400
64.400
17.400
39.400
25.000
46.000
48
16
46.5
25.000
9
M5
M5
5
M6
M3
76.5
34.5
65.0
61.5
17.5
15.0
35
48.000
24.400
15.000
5.000
87.500
11.000
39.600
886.000
143.000
65.0
46.0
30.0
2.0
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63.000
2.1
27.0
31.25
4.00
32.00
2.1
10.0
10
3.1
6.720
4052568268176
3013356 EGC-80-800-TB-KF-...
3013356
EGC
80
800
TB
KF
0
GK
82
72.6
22.0
40
60
1.000
32.500
24.500
3.000
98.400
64.400
17.400
39.400
25.000
46.000
48
16
46.5
25.000
9
M5
M5
5
M6
M3
76.5
34.5
65.0
61.5
17.5
15.0
35
48.000
24.400
15.000
5.000
87.500
11.000
39.600
1086.000
143.000
65.0
46.0
30.0
2.0
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63.000
2.1
27.0
31.25
4.00
32.00
2.1
10.0
10
3.1
7.960
4052568268183
3013357 EGC-80-1000-TB-KF...
3013357
EGC
80
1000
TB
KF
0
GK
82
72.6
22.0
40
60
1.000
32.500
24.500
3.000
98.400
64.400
17.400
39.400
25.000
46.000
48
16
46.5
25.000
9
M5
M5
5
M6
M3
76.5
34.5
65.0
61.5
17.5
15.0
35
48.000
24.400
15.000
5.000
87.500
11.000
39.600
1286.000
143.000
65.0
46.0
30.0
2.0
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63.000
2.1
27.0
31.25
4.00
32.00
2.1
10.0
10
3.1
9.200
4052568268190
3013359 EGC-80-1200-TB-KF...
3013359
EGC
80
1200
TB
KF
0
GK
82
72.6
22.0
40
60
1.000
32.500
24.500
3.000
98.400
64.400
17.400
39.400
25.000
46.000
48
16
46.5
25.000
9
M5
M5
5
M6
M3
76.5
34.5
65.0
61.5
17.5
15.0
35
48.000
24.400
15.000
5.000
87.500
11.000
39.600
1486.000
143.000
65.0
46.0
30.0
2.0
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63.000
2.1
27.0
31.25
4.00
32.00
2.1
10.0
10
3.1
10.440
4052568268206
3013364 EGC-120-400-TB-KF...
3013364
EGC
120
400
TB
KF
0
GK
120
107.0
33.0
80
40
1.000
32.500
24.500
3.000
133.500
97.000
15.500
68.000
0.000
0.000
62
23
59.0
35.000
0
M8
M6
9
M6
M5
111.5
51.6
95.9
91.1
22.0
22.0
54
60.000
36.400
15.000
7.000
125.500
14.000
48.900
846.000
223.000
100.0
64.0
50.0
2.0
3.000
18.000
86.000
72.000
47.000
86.000
60.000
105.000
3.1
29.5
52.25
4.00
53.00
0.0
16.0
14
2.1
16.500
4052568268213
3013365 EGC-120-500-TB-KF...
3013365
EGC
120
500
TB
KF
0
GK
120
107.0
33.0
80
40
1.000
32.500
24.500
3.000
133.500
97.000
15.500
68.000
0.000
0.000
62
23
59.0
35.000
0
M8
M6
9
M6
M5
111.5
51.6
95.9
91.1
22.0
22.0
54
60.000
36.400
15.000
7.000
125.500
14.000
48.900
946.000
223.000
100.0
64.0
50.0
2.0
3.000
18.000
86.000
72.000
47.000
86.000
60.000
105.000
3.1
29.5
52.25
4.00
53.00
0.0
16.0
14
2.1
18.000
4052568268220
3013366 EGC-120-600-TB-KF...
3013366
EGC
120
600
TB
KF
0
GK
120
107.0
33.0
80
40
1.000
32.500
24.500
3.000
133.500
97.000
15.500
68.000
0.000
0.000
62
23
59.0
35.000
0
M8
M6
9
M6
M5
111.5
51.6
95.9
91.1
22.0
22.0
54
60.000
36.400
15.000
7.000
125.500
14.000
48.900
1046.000
223.000
100.0
64.0
50.0
2.0
3.000
18.000
86.000
72.000
47.000
86.000
60.000
105.000
3.1
29.5
52.25
4.00
53.00
0.0
16.0
14
2.1
19.500
4052568268237
3013367 EGC-120-800-TB-KF...
3013367
EGC
120
800
TB
KF
0
GK
120
107.0
33.0
80
40
1.000
32.500
24.500
3.000
133.500
97.000
15.500
68.000
0.000
0.000
62
23
59.0
35.000
0
M8
M6
9
M6
M5
111.5
51.6
95.9
91.1
22.0
22.0
54
60.000
36.400
15.000
7.000
125.500
14.000
48.900
1246.000
223.000
100.0
64.0
50.0
2.0
3.000
18.000
86.000
72.000
47.000
86.000
60.000
105.000
3.1
29.5
52.25
4.00
53.00
0.0
16.0
14
2.1
22.500
4052568268244
3013368 EGC-120-1000-TB-K...
3013368
EGC
120
1000
TB
KF
0
GK
120
107.0
33.0
80
40
1.000
32.500
24.500
3.000
133.500
97.000
15.500
68.000
0.000
0.000
62
23
59.0
35.000
0
M8
M6
9
M6
M5
111.5
51.6
95.9
91.1
22.0
22.0
54
60.000
36.400
15.000
7.000
125.500
14.000
48.900
1446.000
223.000
100.0
64.0
50.0
2.0
3.000
18.000
86.000
72.000
47.000
86.000
60.000
105.000
3.1
29.5
52.25
4.00
53.00
0.0
16.0
14
2.1
25.500
4052568268251
3013369 EGC-120-1200-TB-K...
3013369
EGC
120
1200
TB
KF
0
GK
120
107.0
33.0
80
40
1.000
32.500
24.500
3.000
133.500
97.000
15.500
68.000
0.000
0.000
62
23
59.0
35.000
0
M8
M6
9
M6
M5
111.5
51.6
95.9
91.1
22.0
22.0
54
60.000
36.400
15.000
7.000
125.500
14.000
48.900
1646.000
223.000
100.0
64.0
50.0
2.0
3.000
18.000
86.000
72.000
47.000
86.000
60.000
105.000
3.1
29.5
52.25
4.00
53.00
0.0
16.0
14
2.1
28.500
4052568268268
3013370 EGC-120-1500-TB-K...
3013370
EGC
120
1500
TB
KF
0
GK
120
107.0
33.0
80
40
1.000
32.500
24.500
3.000
133.500
97.000
15.500
68.000
0.000
0.000
62
23
59.0
35.000
0
M8
M6
9
M6
M5
111.5
51.6
95.9
91.1
22.0
22.0
54
60.000
36.400
15.000
7.000
125.500
14.000
48.900
1946.000
223.000
100.0
64.0
50.0
2.0
3.000
18.000
86.000
72.000
47.000
86.000
60.000
105.000
3.1
29.5
52.25
4.00
53.00
0.0
16.0
14
2.1
33.000
4052568268275
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EGC-TB (m) - 齿带驱动轴, 模块化系统
Festo
22.08.2023
EMMS-AS - 伺服马达
Festo
21.02.2024
EGC-BS (m) - 主轴, 模块化系统
Festo
22.08.2023
SBSC-U - 圆形传感器
Festo
30.08.2023
SBSC-Q - 物体传感器
Festo
30.08.2023
EGC-HD-TB (m) - 齿带驱动轴, 模块化系统
Festo
25.06.2024
CDPX - 操作单元
Festo
02.02.2024
EAMM-A - 轴向组件
Festo
19.06.2024
MUE - 型材安装
Festo
29.08.2023
EGSL - 小型滑块驱动器
Festo
22.08.2023
DFM - 导向气缸
Festo
22.08.2023
EMMT-AS - 伺服马达
Festo
20.06.2024
KSK (EGC/ELGA) - 连接轴
Festo
24.08.2023
EMGA - 齿轮箱
Festo
22.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表