您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Modular Terminal Blocks
TE Connectivity
Connectors
Terminal Blocks & Strips
Powered by
CAD模型選擇
{teconnectivity/connectors/terminal_blocks_and_strips/modular_terminal_blocks.prj},{NB=2271589-1},{PN=2271589-1},{SHA=YMRFlJBw4bn9OTjWXPWZUrZArW7hs361u8Qs8tHYi+8=},{INAME=00020__c2d22715892d12da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2271589-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=10MM^2,SPRING TERMINAL BLOCK,GRAY},{ALIAS=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
MTBPT
Modular Terminal Block Product Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
BT
Block Type
ⁿ/ₐ
NC
Number of Circuits
ⁿ/ₐ
BC
Block Configuration
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
VRVAC
Voltage Rating
[VAC]
CBM
Contact Base Material
ⁿ/ₐ
CC
Contact Configuration
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CPM
Contact Plating Material
ⁿ/ₐ
TTIBS
Tightening Torque
[in-lbs]
SS
Screw Size
ⁿ/ₐ
SBM
Screw Base Material
ⁿ/ₐ
SPM
Screw Plating Material
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
WSAWG
Wire Size
[AWG]
WSKCMIL
Wire Size
[kcmil]
TEMPERATUREC
Temperature (Max)
[°C]
OTRC
Operating Temperature Range
[°C]
CA
Circuit Application
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
TF
Terminals per Foot
ⁿ/ₐ
1-1437381-7
1-1437381-7
230-BU=END SECTION-DIRECT...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1546143-1
1546143-1
STRAP SCREW,MD,FLATBASE,N...
E18344-000, AMPS-0-154614...
Screw Terminal Block
N/A
Flat Base
N/A
N/A
N/A
600
Copper Alloy
Strap Screw
35
Zinc
12
6-32 Binding Head
Steel
Zinc
N/A
9.53
.375
18 – 8
N/A
150
N/A
N/A
UL 94V-0
N/A
1546144-1
1546144-1
STRAP SCREW,MD,DOVETAIL,N...
F11624-000, AMPS-0-154614...
Screw Terminal Block
N/A
Standard
N/A
N/A
N/A
600
Copper Alloy
Strap Screw
15
Zinc
12
6-32 Binding Head
Steel
Zinc
N/A
9.53
.375
18 – 8
N/A
150
N/A
N/A
UL 94V-0
N/A
1546147-1
1546147-1
TUBULAR SCREW,EXTRUDED,MD...
F61631-000, AMPS-0-154614...
Screw Terminal Block
N/A
Flat Base
1
N/A
N/A
600
Copper Alloy
Tubular Screw
50
Zinc
8
6-32 Binding Head
Steel
Zinc
N/A
9.53
.375
22 – 8
N/A
150
N/A
N/A
UL 94V-0
N/A
1546148-1
1546148-1
TUBULAR SCREW,EXTRUDED,MD...
E04125-000, AMPS-0-154614...
Screw Terminal Block
N/A
Flat Base
N/A
N/A
N/A
600
Copper Alloy
Tubular Screw
50
Zinc
8
6-32 Binding Head
Steel
Zinc
N/A
9.53
.375
22 – 8
N/A
150
N/A
N/A
UL 94V-0
N/A
1546163-1
1546163-1
M.D. END SECTION,FLAT BAS...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1546164-1
1546164-1
M.D. END SECTION,DOVETAIL...
581272-000, AMPS-0-154616...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1546234-1
1546234-1
TUBULAR CLAMP,MD,FLATBASE...
F97514-000, AMPS-0-154623...
Screw Terminal Block
N/A
Flat Base
N/A
N/A
N/A
600
Copper Alloy
Tubular Clamp
30
Zinc
8
6-32 Binding Head
Steel
Nickel
N/A
9.53
.375
22 – 10
N/A
150
N/A
N/A
UL 94V-0
N/A
1546234-2
1546234-2
TUBULAR CLAMP,MD,DURAMAX,...
N/A
Screw Terminal Block
N/A
Flat Base
N/A
N/A
N/A
600
Copper Alloy
Tubular Clamp
30
Nickel
8
6-32 Binding Head
Copper Alloy
Nickel
N/A
9.53
.375
22 – 10
N/A
150
N/A
N/A
UL 94V-0
N/A
1546235-1
1546235-1
TUBULAR CLAMP,MD,DOVETAIL...
AMPS-0-1546235-1, 138884-...
Screw Terminal Block
N/A
Dovetail Base
N/A
N/A
N/A
600
Copper Alloy
Tubular Clamp
30
Zinc
8
6-32 Binding Head
Steel
Nickel
N/A
9.53
.375
22 – 10
N/A
150
N/A
N/A
UL 94V-0
N/A
1604797-1
1604797-1
2 LUG TERMINAL BLOCK
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2271555-1
2271555-1
2.5MM^2,1 IN 1 OUT SPRING...
N/A
Spring Terminal Block
No
Standard
1
N/A
1
600
Copper
Quick Connect
20
Matte Tin
N/A
N/A
N/A
N/A
DIN Rail
5.15
.202
28 – 12
.08 – 2.5
N/A
-40 – 105
Power
UL 94V-0
N/A
2271558-1
2271558-1
2.5MM^2,DOUBLE LEVEL TERM...
N/A
Spring Terminal Block
No
Standard
2
N/A
2
600
Copper
Quick Connect
20
Matte Tin
N/A
N/A
N/A
N/A
DIN Rail
5.15
.202
28 – 12
.08 – 2.5
N/A
-40 – 105
Power
UL 94V-0
N/A
2271559-1
2271559-1
4MM^2,1 IN 1 OUT SPRING ...
N/A
Spring Terminal Block
No
Standard
1
N/A
1
600
Copper
Quick Connect
30
Matte Tin
N/A
N/A
N/A
N/A
DIN Rail
6.15
.242
28 – 10
.08 – 4
N/A
-40 – 105
Power
UL 94V-0
N/A
2271576-1
2271576-1
2.5MM^2,SPRING SOCKET TER...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2271586-1
2271586-1
4MM^2,SPRING PE TYPE TERM...
N/A
Spring Terminal Block
No
Standard
1
Ground
1
600
Copper
Quick Connect
N/A
Matte Tin
N/A
N/A
N/A
N/A
DIN Rail
6.15
.242
28 – 10
.08 – 4
N/A
-40 – 105
Power
UL 94V-0
N/A
2271589-1
2271589-1
10MM^2,SPRING TERMINAL BL...
N/A
Spring Terminal Block
No
Standard
1
N/A
1
600
Copper
Quick Connect
65
Matte Tin
N/A
N/A
N/A
N/A
DIN Rail
10.1
.398
24 – 6
.2 – 10
N/A
-40 – 105
Power
UL 94V-0
N/A
2271590-1
2271590-1
10MM^2,SPRING PE TYPE TER...
N/A
Spring Terminal Block
No
Standard
1
Ground
1
600
Copper
Quick Connect
N/A
Matte Tin
N/A
N/A
N/A
N/A
DIN Rail
10.1
.398
24 – 6
.2 – 10
N/A
-40 – 105
Power
UL 94V-0
N/A
3-1437381-3
3-1437381-3
2B112=1 PIECE TERMINAL BL...
2B112
Screw Terminal Block
N/A
Standard
12
N/A
N/A
600
N/A
Strap Screw
70
Nickel, Tin, Gold
N/A
10-32 Binding Head
Steel
Nickel
N/A
16
.63
18 – 8
N/A
150
N/A
N/A
UL 94V-1
N/A
3-1437382-0
3-1437382-0
B104=1 PIECE TERMINAL BLO...
CG5743-000, AMPS-3-143738...
Screw Terminal Block
N/A
Standard
4
N/A
N/A
600
Copper Alloy
Strap Screw
70
Gold, Nickel, Tin
N/A
7/16 Binding Head
Steel
Nickel
N/A
16
.63
18 – 8
N/A
150
N/A
N/A
UL 94V-1
N/A
3-1437390-1
3-1437390-1
221=H D SECTIONAL BLOCK
AMPS-3-1437390-1, CG5717-...
Screw Terminal Block
N/A
Standard
1
N/A
N/A
600
Copper Alloy
Strap Screw
35
Nickel, Gold, Tin
N/A
10-32 Slotted Binding Hea...
Steel
Nickel
N/A
14.22
.56
22 – 10
N/A
150
N/A
N/A
UL 94V-0
20
3-2271730-1
3-2271730-1
PLUG FOR SPRING TERMINAL ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3-2271730-2
3-2271730-2
PLUG FOR SPRING TERMINAL ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3-2271730-3
3-2271730-3
PLUG FOR SPRING TERMINAL ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
4-1437382-0
4-1437382-0
B106-BU=1 PIECE TERMINAL ...
CG5744-000, AMPS-4-143738...
Screw Terminal Block
N/A
Standard, Flat Base
6
N/A
N/A
600
Copper Alloy
Strap Screw
70
Nickel
N/A
7/16 Binding Head
Steel
Nickel
N/A
16
.63
18 – 8
N/A
150
N/A
N/A
UL 94V-1
N/A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表