您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PT11 - Taper Straight, male
C Matic
Sector
Transportation
Push-in Fittings
PT Line - DOT Push-in Fittings, Inch-NPT
Powered by
CAD模型選擇
{cmatic/sector/transportation/push_in_fittings/pt_line_dot_push_in_fittings_inch_npt/pt1120-20taper20straight2c20male.prj},{NB=2T010053},{NBCUSTOM=2T010053},{TUBEID=6.2},{D2=16.0},{L1=13.0},{L2=26.5},{WP=20},{WPP=290},{TV=-99},{SHA256=me3jFy3ecaryydGcQ5SZTGYvIKIbdxC45PpO8V5KtnQ=},{INAME=2t010053},{NAME=2t010053},{NNCUSTOM=PT11},{NTCUSTOM=Taper Straight, male},{LINACUSTOM=2T010053},{STEPFILE=2T010053},{PNGFILE=PT11},{DWGFILE=PT11},{CODE=2T010053},{TYPE=PT11 3/8 3/8},{MAT=Brass},{TUBEOD=3/8},{IDIN=.244},{D1NPTF=3/8},{D2IN=.630},{L1IN=.512},{L2IN=1.043},{HEX=11/16},{G=28.4},{OZ=1.002},{WT=-50 ÷ 100},{WTF=-58 ÷ 212},{TVH=29\"},{CONF1=RoHS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBEOD
Tube O.D.
ⁿ/ₐ
TUBEID
Tube I.D.
[mm]
IDIN
[in]
D1NPTF
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
HEX
ⁿ/ₐ
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
2T010011
2T010011
PT11 5/32 1/8
Brass
5/32
2.2
.087
1/8
9.5
.374
8.5
.335
21.0
.827
7/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010012
2T010012
PT11 5/32 1/4
Brass
5/32
2.2
.087
1/4
9.5
.374
13.0
.512
25.5
1.004
9/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010031
2T010031
PT11 1/4 1/8
Brass
1/4
4.2
.165
1/8
12.0
.472
8.5
.335
23.5
.925
1/2
11.8
.416
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010032
2T010032
PT11 1/4 1/4
Brass
1/4
4.2
.165
1/4
12.0
.472
13.0
.512
26.0
1.024
9/16
19.8
.698
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010033
2T010033
PT11 1/4 3/8
Brass
1/4
4.2
.165
3/8
12.0
.472
13.0
.512
27.0
1.063
11/16
33.4
1.178
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010051
2T010051
PT11 3/8 1/8
Brass
3/8
6.2
.244
1/8
16.0
.630
8.5
.335
29.5
1.161
11/16
24
.847
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010052
2T010052
PT11 3/8 1/4
Brass
3/8
6.2
.244
1/4
16.0
.630
13.0
.512
33.0
1.299
11/16
30.5
1.076
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010053
2T010053
PT11 3/8 3/8
Brass
3/8
6.2
.244
3/8
16.0
.630
13.0
.512
26.5
1.043
11/16
28.4
1.002
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010054
2T010054
PT11 3/8 1/2
Brass
3/8
6.2
.244
1/2
16.0
.630
17.0
.669
31.5
1.240
7/8
60.3
2.127
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010062
2T010062
PT11 1/2 1/4
Brass
1/2
9.2
.362
1/4
20.0
.787
13.0
.512
35.7
1.406
13/16
40.4
1.425
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010063
2T010063
PT11 1/2 3/8
Brass
1/2
9.2
.362
3/8
20.0
.787
13.0
.512
30.7
1.209
13/16
34.8
1.228
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010064
2T010064
PT11 1/2 1/2
Brass
1/2
9.2
.362
1/2
20.0
.787
17.0
.669
31.7
1.248
7/8
50.9
1.795
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010093
2T010093
PT11 5/8 3/8
Brass
5/8
11.0
.433
3/8
23.5
.925
13.0
.512
39.5
1.555
1
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T010094
2T010094
PT11 5/8 1/2
Brass
5/8
11.0
.433
1/2
23.5
.925
17.0
.669
38.0
1.496
1
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T0100F3
2T0100F3
PT11 3/4 3/8
Brass
3/4
14.2
.559
3/8
26.5
1.043
13.0
.512
43.5
1.713
1 1/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T0100F4
2T0100F4
PT11 3/4 1/2
Brass
3/4
14.2
.559
1/2
26.5
1.043
17.0
.669
45.5
1.791
1 1/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T0100F5
2T0100F5
PT11 3/4 3/4
Brass
3/4
14.2
.559
3/4
26.5
1.043
17.0
.669
39.0
1.535
1 1/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表