目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Central tee, male, cylindrical, rotary XR32
Metalwork
Fittings and Accessories
Fitting and Accessories INOX
Push-in Fittings, stainless steel
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fitting_and_accessories_inox/push_in_fittings/cen_tee_male_cyl_rot_xr32.prj},{NB=2L32009X},{CODE=2L32009X},{REF=XR32},{DI=6},{F=1/4},{FD=13.157},{CH=16},{E=18.0},{E1=12},{E1X=11.000},{L=42},{LX=42.405},{LX1=10.646},{LX2=2.703},{L1=24.5},{P=6.5},{INFO=Catalogue},{DI1=8.500},{DI3=6.900},{DA1=11.500},{DA2=9.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
E
[mm]
E1
[mm]
L
[mm]
L1
[mm]
P
[mm]
2L32001X
2L32001X
XR32
4
M5
9
10.0
9
34
18.0
4.0
2L32002X
2L32002X
XR32
4
1/8
13
14.5
9
34
20.0
5.0
2L32008X
2L32008X
XR32
6
1/8
13
14.5
12
42
22.5
5.0
2L32009X
2L32009X
XR32
6
1/4
16
18.0
12
42
24.5
6.5
2L32010X
2L32010X
XR32
8
1/8
13
14.5
14
43
22.5
5.0
2L32011X
2L32011X
XR32
8
1/4
16
18.0
14
43
24.5
6.5
2L32013X
2L32013X
XR32
10
1/4
16
18.0
16
50
25.5
6.5
2L32014X
2L32014X
XR32
10
3/8
21
23.5
16
50
27.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表