您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Rod, male, single rotary ring R15
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass fittings
Rod, male, single rotary ring R15
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_fittings/rod_male_sin_r15/rod_male_sin_r15.prj},{NB=2L14021},{CODE=2L14021},{REF=RL15},{DI=6},{DIIXY=6.00},{V2=3},{V1=2},{F=M7},{NDM=7.000},{CH=3.0},{P=5.0},{L=23.5},{L1=18.5},{LXX=12.3},{DX5=9.0},{E=9.8},{V4=1},{V3=2},{E1=11.3},{INFO=Catalogue},{LX1=1.7},{LX2=2.7},{LX3=15.7},{EX=11.0},{EX2=7.1},{EX3=7.0},{LX=0.9},{DX=7.3},{BX=2.0},{SW=3.0},{SWX=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
P
[mm]
L
[mm]
L1
[mm]
E
[mm]
E1
[mm]
2014101
2014101
R15
3
M3
1.5
3.0
12.2
13.2
5.8
5.8
2014102
2014102
R15
3.17
M3
1.5
3.0
12.2
13.2
5.8
5.8
2014103
2014103
R15
3
M5
2.0
3.5
12.7
13.7
5.8
5.8
2014104
2014104
R15
3.17
M5
2.0
3.5
12.7
13.7
5.8
5.8
2L14001
2L14001
RL15
4
M5
2.0
4.0
20.2
18.4
9.5
9.5
2L14020
2L14020
RL15
4
M7
3.0
5.0
20.2
18.5
9.8
9.5
2L14002
2L14002
RL15
4
1/8
3.0
6.0
21.3
24.9
14.0
9.5
2014003
2014003
R15
5
M5
2.0
4.0
24.0
19.0
9.9
12.0
2014004
2014004
R15
5
1/8
3.0
6.0
25.0
27.0
14.0
12.0
2L14106
2L14106
RL15
6
M5
2.0
4.0
23.5
18.4
9.5
11.3
2L14021
2L14021
RL15
6
M7
3.0
5.0
23.5
18.5
9.8
11.3
2L14005
2L14005
RL15
6
1/8
3.0
6.0
23.0
24.9
14.0
11.5
2L14007
2L14007
RL15
6
1/4
4.0
8.0
24.5
29.4
18.0
11.5
2L14006
2L14006
RL15
8
1/8
3.0
6.0
24.8
24.9
14.0
13.8
2L14008
2L14008
RL15
8
1/4
4.0
8.0
26.5
29.4
18.0
13.8
2L14013
2L14013
RL15
8
3/8
5.0
9.0
28.5
35.6
22.0
13.8
2L14009
2L14009
RL15
10
1/4
4.0
8.0
31.4
29.4
18.0
16.5
2L14014
2L14014
RL15
10
3/8
5.0
9.0
32.8
35.6
22.0
16.0
2014010
2014010
RL15
12
1/4
4.0
8.0
33.0
29.4
18.0
19.5
2014011
2014011
RL15
12
3/8
5.0
9.0
35.3
35.6
22.0
19.5
2014012
2014012
RL15
12
1/2
8.0
11.0
37.0
40.8
26.0
19.5
2014015
2014015
RL15
14
1/2
8.0
11.0
35.0
40.8
26.0
22.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表