您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
AA4 - Bolts
Aventics
Cylinder accessories
Cylinder mountings, series CM1
Bolts
Powered by
CAD模型選擇
{aventics/cylinder_accessories/cyl_mountings_series_cm1/bolts/aa4_axle.prj},{NB=3661304000(63)},{CNSORDERNO=3661304000},{D=63},{D0=28.0},{EK=16},{EL=48.4},{L=-},{L6=2.80},{STD=-},{CNSMASSEXACT=0.08},{FIG=2},{CNSMAT=Steel},{SURF=nitrocarburized},{V=13},{DX=63,80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D0
Diameter max.
[mm]
EK
Diameter
[mm]
EL
Length
[mm]
L
Length max.
[mm]
L6
Length max.
[mm]
STD
Standardization
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
SURF
Surface
ⁿ/ₐ
1823120020(32)
1823120020
20.0
10
45.2
3.5
9.00
-
0.03
Steel
galvanized
1823120021(40)
1823120021
22.0
12
52.2
4.0
9.00
-
0.05
Steel
galvanized
1823120022(50)
1823120022
22.0
12
60.2
4.0
9.00
-
0.06
Steel
galvanized
1823120023(63)
1823120023
28.0
16
70.2
4.5
1.00
-
0.12
Steel
galvanized
1823120024(80)
1823120024
28.0
16
90.2
4.5
1.00
-
0.15
Steel
galvanized
1823120025(100)
1823120025
38.0
20
110.2
5.0
1.00
-
0.29
Steel
galvanized
5236000092(125)
5236000092
34.2
25
132.0
-
3.75
ISO 15552
0.53
Steel
galvanized
5237000092(160)
5237000092
40.5
30
172.0
-
4.25
ISO 15552
0.99
Steel
galvanized
5239000092(250)
5239000092
52.6
40
202.0
-
6.75
ISO 15552
2.12
Steel
galvanized
5239010092(320)
5239010092
59.1
45
222.0
-
7.25
ISO 15552
3.01
Steel
galvanized
3661302000(25)
3661302000
19.0
25
29.2
-
2.40
-
0.02
Steel
nitrocarburized
3661303000(40)
3661303000
21.0
12
34.4
-
2.80
-
0.03
Steel
nitrocarburized
3661304000(63)
3661304000
28.0
16
48.4
-
2.80
-
0.08
Steel
nitrocarburized
3661306000(100)
3661306000
40.0
20
58.4
-
3.30
-
0.16
Steel
nitrocarburized
3661310000(125)
3661310000
40.0
25
69.4
-
3.80
-
0.30
Steel
nitrocarburized
3661312000(125)
3661312000
42.0
30
86.5
-
4.70
-
0.53
Steel
nitrocarburized
3671312000(160)
3671312000
53.0
30
93.8
-
5.10
-
0.57
Steel
nitrocarburized
3661320000(200)
3661320000
60.0
35
99.5
-
5.20
-
0.84
Steel
nitrocarburized
2990601302(32)
2990601302
9.6
10
30.0
-
2.40
-
0.03
Stainless steel, acid-pro...
-
2990601303(40)
2990601303
11.5
12
36.0
-
2.40
-
0.04
Stainless steel, acid-pro...
-
2990601304(50)
2990601304
15.2
16
48.2
-
2.80
-
0.10
Stainless steel, acid-pro...
-
2990601306(63)
2990601306
19.0
20
58.2
-
3.30
-
0.16
Stainless steel, acid-pro...
-
2990601310(80)
2990601310
23.9
25
70.2
-
3.30
-
0.30
Stainless steel, acid-pro...
-
2990601312(100)
2990601312
28.6
30
86.5
-
4.60
-
0.30
Stainless steel, acid-pro...
-
2990601313(125)
2990601313
28.6
30
94.5
-
4.60
-
0.58
Stainless steel, acid-pro...
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表