您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T 5859-94 - 滚动轴承 推力调心滚子轴承 外形尺寸
Chinese Manufacturers
斯普轴承
Powered by
CAD模型選擇
{chinese_manufacturers/spu/gb5859-94.prj},{NB=29384},{SE=93},{TA=29384},{D=420.000},{DD=650.000},{T=140.000},{D1=520.000},{DD1=626.000},{B=48.000},{C=68.000},{A=235.000},{R=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SE
系列
[mm]
TA
轴承代号
[mm]
D
[mm]
DD
[mm]
T
[mm]
D1
D1MAX
[mm]
DD1
DD1MAX
[mm]
B
BMIN
[mm]
C
[mm]
A
[mm]
R
RSMIN
[mm]
29230
92
29230
150.000
215.000
39.000
178.000
208.000
14.000
19.000
82.000
1.500
29232
92
29232
160.000
225.000
39.000
188.000
219.000
14.000
19.000
86.000
1.500
29234
92
29234
170.000
240.000
42.000
198.000
233.000
15.000
20.000
92.000
1.500
29236
92
29236
180.000
250.000
42.000
208.000
243.000
15.000
20.000
97.000
1.500
29238
92
29238
190.000
270.000
48.000
223.000
262.000
15.000
24.000
104.000
2.000
29240
92
29240
200.000
280.000
48.000
236.000
271.000
15.000
24.000
108.000
2.000
29244
92
29244
220.000
300.000
48.000
254.000
292.000
15.000
24.000
117.000
2.000
29248
92
29248
240.000
340.000
60.000
283.000
330.000
19.000
30.000
130.000
2.100
29252
92
29252
260.000
360.000
60.000
302.000
350.000
19.000
30.000
139.000
2.100
29256
92
29256
280.000
380.000
60.000
323.000
370.000
19.000
30.000
150.000
2.100
29260
92
29260
300.000
420.000
73.000
353.000
405.000
21.000
38.000
162.000
3.000
29264
92
29264
320.000
440.000
73.000
372.000
430.000
21.000
38.000
172.000
3.000
29268
92
29268
340.000
460.000
73.000
395.000
445.000
21.000
37.000
183.000
3.000
29272
92
29272
360.000
500.000
85.000
423.000
485.000
25.000
44.000
194.000
4.000
29276
92
29276
380.000
520.000
85.000
441.000
505.000
27.000
42.000
202.000
4.000
29280
92
29280
400.000
540.000
85.000
460.000
526.000
27.000
42.000
212.000
4.000
29284
92
29284
420.000
580.000
95.000
489.000
564.000
30.000
46.000
225.000
5.000
29288
92
29288
440.000
600.000
95.000
508.000
585.000
30.000
49.000
235.000
5.000
29292
92
29292
460.000
620.000
95.000
530.000
605.000
30.000
46.000
245.000
5.000
29296
92
29296
480.000
650.000
103.000
556.000
635.000
33.000
55.000
259.000
5.000
292/500
92
292/500
500.000
670.000
103.000
574.000
654.000
33.000
55.000
268.000
5.000
292/530
92
292/530
530.000
710.000
109.000
612.000
692.000
35.000
57.000
288.000
5.000
292/560
92
292/560
560.000
750.000
115.000
644.000
732.000
37.000
60.000
302.000
5.000
292/600
92
292/600
600.000
800.000
122.000
688.000
780.000
39.000
65.000
321.000
5.000
292/630
92
292/630
630.000
850.000
132.000
728.000
830.000
42.000
67.000
338.000
6.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
Q330 - 全金属六角法兰面锁紧螺母
Chinese Manufacturers
21.05.2014
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
GB 29.1-88 - 六角头头部带槽螺栓 A和B级
Chinese Manufacturers
21.05.2014
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
Q328 - Prevailing torque type hexagon nuts(with non-metallic insert),style ...
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LBD - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB6181-86 - 六角开槽薄螺母—A和B级
Chinese Manufacturers
21.05.2014
GB6178-86 - 1型六角开槽螺母—A和B级
Chinese Manufacturers
21.05.2014
GB 27-88 - 六角头铰制孔用螺栓 A和B级
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表