您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
10 - Component for protective circuit
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Powered by
CAD模型選擇
{eaton_ecad/27/37/10/10.prj},{NB=281222},{MANUID=281222},{AAB958=24.0},{AAB959=24.0},{AAB960=0.0},{AAD931=85389099},{BAA020=25.0},{BAA303=0.0},{BAB577=32.0},{BAF016=9.0},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{WEIGHT=6},{LENGTH=25},{WIDTH=9},{DEPTH=45.0},{DESCSHORT=Varistor suppressor, +LED, 24-48VAC, for DILM17-32},{DESCLONG=Plug-in suppressor circuits},{MANUTYPEDESC=DILM32-XSPVL48},{PREVIEW=../../../_pool_/d5/e7/210a253_580x580.png},{INTNO=04015082812225},{BUYER_PID=281222},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=Master2016},{BAD391=true},{AAP798=},{AAO057=DILM32-XSPVL48},{AAO663=04015082812225},{AAW338=Varistor suppressor, +LED, 24-48VAC, for DILM17-32},{AAO735=Eaton}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
BAD391
LED display present
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAA020
height
[mm]
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB392
certificate/approval
ⁿ/ₐ
BAB577
depth
[mm]
BAC050
Type of actuation
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAF016
width
[mm]
BAG640
Assembly type
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
230265
230265
Varistor suppressor, 48VA...
Varistor suppressor for f...
VGDILE48-C
04015082302658
230265
Eaton
0
Master2016
48.0
48.0
0.0
false
VGDILE48-C
04015082302658
Varistor suppressor, 48VA...
Eaton
85363010
10.0
0.0
26.0
AC
Pin
32.0
1
1
10
10
85389099
CZ
9
29
33
16.0
010320
010320
Varistor suppressor, 48VA...
Varistor suppressor for f...
VGDILE48
04015080103202
010320
Eaton
0
Master2016
24.0
24.0
0.0
false
VGDILE48
04015080103202
Varistor suppressor, 48VA...
Eaton
85363010
10.0
0.0
26.0
AC
Pin
32.0
1
1
10
10
85389099
CZ
1
29
33
16.0
010463
010463
Varistor suppressor, 415V...
Varistor suppressor for f...
VGDILE415
04015080104636
010463
Eaton
0
Master2016
380.0
380.0
0.0
false
VGDILE415
04015080104636
Varistor suppressor, 415V...
Eaton
85363010
10.0
0.0
26.0
AC
Pin
32.0
1
1
10
10
85389099
CZ
1
29
33
16.0
010336
010336
Varistor suppressor, 250V...
Varistor suppressor for f...
VGDILE250
04015080103363
010336
Eaton
0
Master2016
110.0
110.0
0.0
false
VGDILE250
04015080103363
Varistor suppressor, 250V...
Eaton
85363010
10.0
0.0
26.0
AC
Pin
32.0
1
1
10
10
85389099
CZ
1
29
33
16.0
150681
150681
Varistor suppressor, 130V...
Varistor suppressor for f...
VGDILE130
04015081474660
150681
Eaton
0
Master2016
130.0
130.0
0.0
false
VGDILE130
04015081474660
Varistor suppressor, 130V...
Eaton
85363010
10.0
0.0
26.0
AC
Pin
32.0
1
1
10
10
85389099
CZ
1
29
33
16.0
044264
044264
RC suppressor, 48VAC, for...
RC suppressor for DILEEM ...
RCDILE48
04015080442646
044264
Eaton
0
Master2016
24.0
24.0
0.0
false
RCDILE48
04015080442646
RC suppressor, 48VAC, for...
Eaton
85363010
10.0
0.0
26.0
AC
Pin
32.0
1
1
10
10
85389099
CZ
9
29
33
16.0
230268
230268
RC suppressor, 250VAC, fo...
RC suppressor for DILEEM ...
RCDILE250-C
04015082302689
230268
Eaton
0
Master2016
250.0
250.0
0.0
false
RCDILE250-C
04015082302689
RC suppressor, 250VAC, fo...
Eaton
85363010
10.0
0.0
26.0
AC
Pin
32.0
1
1
10
10
85389099
CZ
9
29
33
16.0
046320
046320
RC suppressor, 250VAC, fo...
RC suppressor for DILEEM ...
RCDILE250
04015080463207
046320
Eaton
0
Master2016
110.0
110.0
0.0
false
RCDILE250
04015080463207
RC suppressor, 250VAC, fo...
Eaton
85363010
10.0
0.0
26.0
AC
Pin
32.0
1
1
10
10
85389099
CZ
9
29
33
16.0
281217
281217
Varistor suppressor, 48-1...
Plug-in suppressor circui...
DILM95-XSPV130
04015082812171
281217
Eaton
0
Master2016
48.0
48.0
0.0
false
IEC/EN 60947-4-1, UL 508,...
DILM95-XSPV130
04015082812171
Varistor suppressor, 48-1...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
5
25
9
43.0
281207
281207
RC suppressor, 240-500VAC...
Plug-in suppressor circui...
DILM95-XSPR500
04015082812072
281207
Eaton
0
Master2016
240.0
240.0
0.0
false
IEC/EN 60947-4-1, UL 508,...
DILM95-XSPR500
04015082812072
RC suppressor, 240-500VAC...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
5
25
9
43.0
281205
281205
RC suppressor, 24-48VAC, ...
Plug-in suppressor circui...
DILM95-XSPR48
04015082812058
281205
Eaton
0
Master2016
24.0
24.0
0.0
false
IEC/EN 60947-4-1, UL 508,...
DILM95-XSPR48
04015082812058
RC suppressor, 24-48VAC, ...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
6
25
9
43.0
281206
281206
RC suppressor, 110-240VAC...
Plug-in suppressor circui...
DILM95-XSPR240
04015082812065
281206
Eaton
0
Master2016
110.0
110.0
0.0
false
IEC/EN 60947-4-1, UL 508,...
DILM95-XSPR240
04015082812065
RC suppressor, 110-240VAC...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
5
25
9
43.0
150685
150685
RC suppressor, 130VAC, fo...
Plug-in suppressor circui...
DILM95-XSPR130
04015081474707
150685
Eaton
0
Master2016
130.0
130.0
0.0
false
IEC/EN 60947-4-1, UL 508,...
DILM95-XSPR130
04015081474707
RC suppressor, 130VAC, fo...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
30
30
85389099
DE
5
25
9
43.0
281224
281224
Varistor suppressor, +LED...
Plug-in suppressor circui...
DILM95-XSPVL48
04015082812249
281224
Eaton
0
Master2016
24.0
24.0
0.0
true
DILM95-XSPVL48
04015082812249
Varistor suppressor, +LED...
Eaton
85389099
25.0
0.0
CE
32.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
5
25
9
45.0
281225
281225
Varistor suppressor, +LED...
Plug-in suppressor circui...
DILM95-XSPVL240
04015082812256
281225
Eaton
0
Master2016
130.0
130.0
0.0
true
DILM95-XSPVL240
04015082812256
Varistor suppressor, +LED...
Eaton
85389099
25.0
0.0
CE
32.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
6
25
9
45.0
281219
281219
Varistor suppressor, 240-...
Plug-in suppressor circui...
DILM95-XSPV500
04015082812195
281219
Eaton
0
Master2016
240.0
240.0
0.0
false
IEC/EN 60947-4-1, UL 508,...
DILM95-XSPV500
04015082812195
Varistor suppressor, 240-...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
6
25
9
43.0
281216
281216
Varistor suppressor, 24-4...
Plug-in suppressor circui...
DILM95-XSPV48
04015082812164
281216
Eaton
0
Master2016
24.0
24.0
0.0
false
IEC/EN 60947-4-1, UL 508,...
DILM95-XSPV48
04015082812164
Varistor suppressor, 24-4...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
5
25
9
43.0
281218
281218
Varistor suppressor, 130-...
Plug-in suppressor circui...
DILM95-XSPV240
04015082812188
281218
Eaton
0
Master2016
130.0
130.0
0.0
false
IEC/EN 60947-4-1, UL 508,...
DILM95-XSPV240
04015082812188
Varistor suppressor, 130-...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
5
25
9
43.0
281203
281203
RC suppressor, 110-240VAC...
Plug-in suppressor circui...
DILM32-XSPR240
04015082812034
281203
Eaton
0
Master2016
110.0
110.0
0.0
false
IEC/EN 60947-4-1, UL 508,...
DILM32-XSPR240
04015082812034
RC suppressor, 110-240VAC...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
5
25
9
43.0
281213
281213
Varistor suppressor, 48-1...
Plug-in suppressor circui...
DILM32-XSPV130
04015082812133
281213
Eaton
0
Master2016
48.0
48.0
0.0
false
IEC/EN 60947-4-1, UL 508,...
DILM32-XSPV130
04015082812133
Varistor suppressor, 48-1...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
5
25
9
43.0
150684
150684
RC suppressor, 100-130VAC...
Plug-in suppressor circui...
DILM32-XSPR130
04015081474691
150684
Eaton
0
Master2016
48.0
48.0
0.0
false
IEC/EN 60947-4-1, UL 508,...
DILM32-XSPR130
04015081474691
RC suppressor, 100-130VAC...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
30
30
85389099
DE
5
25
9
43.0
281222
281222
Varistor suppressor, +LED...
Plug-in suppressor circui...
DILM32-XSPVL48
04015082812225
281222
Eaton
0
Master2016
24.0
24.0
0.0
true
DILM32-XSPVL48
04015082812225
Varistor suppressor, +LED...
Eaton
85389099
25.0
0.0
CE
32.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
6
25
9
45.0
197017
197017
RC suppressor, 240-500VAC...
RC suppressor circuit, 24...
DILM32-XSPR500-GVP
04015080892830
197017
Eaton
0
240.0
240.0
0.0
No
IEC/EN 60947-4-1, UL 508,...
DILM32-XSPR500-GVP
04015080892830
RC suppressor, 240-500VAC...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
100
100
85389099
DE
5
43
9
25.0
281223
281223
Varistor suppressor, +LED...
Plug-in suppressor circui...
DILM32-XSPVL240
04015082812232
281223
Eaton
0
Master2016
130.0
130.0
0.0
true
DILM32-XSPVL240
04015082812232
Varistor suppressor, +LED...
Eaton
85389099
25.0
0.0
CE
32.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
6
25
9
45.0
281215
281215
Varistor suppressor, 240-...
Plug-in suppressor circui...
DILM32-XSPV500
04015082812157
281215
Eaton
0
Master2016
240.0
240.0
0.0
false
IEC/EN 60947-4-1, UL 508,...
DILM32-XSPV500
04015082812157
Varistor suppressor, 240-...
Eaton
85389099
25.0
0.0
CE
28.0
AC
Pin
9.0
plug-in
1
1
10
10
85389099
DE
6
25
9
43.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表